/content/sps/it/it/search-results.html

    confined space equipment

    Miller DuraHoist™ - Adjustable Mast Options

    Progettato per l’installazione a innesto in un foro di 4 pollici (0,10 m) di diametro nel calcestruzzo o in una struttura in acciaio esistente

    Panoramica
    Features & Benefits:
    • Combining Lower Mast Extensions with the One-Piece Adjustable Mast or the Two-Piece Upper Mast
    • Eliminates the need for custom-length masts.
    • The Upper Mast also provides additional solutions to height-restrictive applications.