Products
Products
News and Events
Part Numbers
General Content
/content/sps/us/en/search-results.html
Basic Switches
Basic Switches

Basic Switches

Honeywell MICRO SWITCH basic switches are globally compliant and engineered in standard sizes with a wide variety of terminations, actuators, circuitries, and operating characteristics.

Simple, superior, durable, and reliable. Honeywell manufactures millions of MICRO SWITCH basic switches annually for aerospace and defense, industrial, off-highway, water and irrigation, and medical applications. They are globally compliant, and known worldwide for their compact and lightweight design, accurate repeatability, and extended life. Looking for enhanced accuracy and repeatability? Our large basic switches (BZ, etc.) are ideal for high cost of failure applications. They have a low operating force and differential travel. With current ratings form 1 A to 25 A, they are designed to withstand 100K operations at full load or 10M or mechanical life. MICRO SWITCH V-Basic series switches offer long-term reliabilty in a rugged, industry-standard package. Available with sealed and unsealed options, they also excel in applications requiring simple on-and-off actions. MICRO SWITCH Subminiature switches' (SM, SX, ZD, ZM, ZM1, ZW, ZX) package size is ideal for a wide variety of applications where space on the equipment is at a premium. With amp ratings from 0.1 A to 16 A, our subminiature switches are engineered with a variety of actuator and termination options.

Refine By
Clear
Industry
Actuator
Termination
Switch Type
Circuitry
Ampere Rating

35 Product Results

Feedback