/content/sps/us/en/search-results.html
    This site is going under scheduled maintenance. We appreciate your patience during this time.
    Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 AM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 AM UTC). We appreciate your patience during this time.

    SAT-IDP

    Next-Generation Satellite Terminal

    The SAT-IDP satellite terminal from Honeywell Global Tracking is a next-generation IDP compliant multi-purpose satellite terminal for tracking and monitoring high-value assets like vehicles, vessels, fixed assets and remote data communication.

    • Multiple I/O Ports

    Allows connected external sensors to report additional data, e.g., speed, tire pressure, and fuel consumption; ideal for fleet management applications.

    • Global Coverage

    Offers secure satellite connectivity worldwide.
    Inmarsat and GNSS Connectivity: Tracks, monitors and communicates with mobile and fixed assets anywhere in the world.

    • Affordable and Reliable

    Field-proven and cost-effective tracking solution for a wide range of applications.

    • Optional

    SAT-IDP terminal with side entry Bulgin connector. Side entry SAT-IDP-SC. Includes 20cm cable with Bulgin connector and magnetic feet.

    Product Details

    Like many of Honeywell Global Tracking’s terminals, the SAT-IDP uses the Inmarsat constellation of satellites and the IDP standard for global coverage and solutions operation. This provides a high reliability and affordable network infrastructure, to meet a broad range of your IoT needs.

    The SAT-IDP terminal has five fully configurable inputs/outputs for sensor monitoring, and one open drain output suitable for driving relays and other indicators. The data-logging function includes GNSS positions, transmissions and data for more than 20,000 entries which are accessible locally via the serial port and Bluetooth (BLE). All transmissions are logged with a time stamp.

    Physical

    • Dimensions: 118mm x 37mm (4.64˝ x 1.45˝)
    • Weight: 240g (12.0 oz) (excluding cable)
    • Connector: 12-way Bulgin

    Environmental

    • Operating Temperature: -40°C to +70°C (-40°F to +158°F)
    • Humidity: ≤ 95% @ +40°C (+104°F)
    • Vibration & Shock: Meets Inmarsat-D requirements
    • IP Rating: IP66

    Power (typical)

    • Sleep: 10 mW
    • Receive: 2.7W (incl. GNSS)
    • Transmit: 9.6W
    • Power Supply Voltage: 9.6V to 32V ‘smoothed’ DC

    Interfaces

    • Serial Interface: Asynchronous serial RS232
    • Baud Rate: 4800 or 9600 bps & 115.2kbps while software updates
    • Parity/Data Bits/Stop Bits: N, 8, 1
    • BLE: Bluetooth 4.2 low energy compliant
    • Configurable Inputs/Outputs: Five
    • Open Drain Output: 250mA max. sink current

    Satellite Connectivity

    Transmitter

    • EIPR: 0- 7 dBW
    • TX Burst duration: 0.5 Sec, 1 Sec
    • Message length: 6400 bytes

    Receiver

    • Message length: 10,000 bytes

    Elevation angle

    • 0° - 90°

    Frequency range

    • Transmit: 1626.5 MHz to 1675 MHz
    • Receive: 1518 MHz to 1559 MHz
    • GNSS support with GPS, GLONASS, GALILEO and Beidou

    Message Latencies

    • Transmit: 100 bytes: 20 sec typical
      1000 bytes: 45 sec typical
    • Receive: 100 bytes: 12 sec typical
      1000 bytes: 70 sec typical
    • GNSS
    • Typical position accuracies (SA off): 2.5m (CEP 2D)

    Capabilities/ Applications

    • Custom Features: New Advanced scripting capabilities enable custom features and functionality.
    • Geofencing (Via ViewPoint): Alert areas, Safe Areas, Route corridors, Curfews, Waypoints, Checkpoints, Overdue and more.
    • Third-Party Connectivity: Can be integrated with existing ERP systems.

    Regulatory Approvals

    • Inmarsat Type Approval: Yes
    • FCC: Yes
    • CE: Yes
    • ANATEL for Brazil: Yes
    • ICASA: Yes
    • ARPCE for Algeria: Yes
    • SDPPI for Indonesia: Yes
    • CITC for Kingdom of Saudi Arabia: Yes
    • SIRIM for Malaysia: Yes
    • ICASA and NRCS LOA for South Africa: Yes

    Downloadables  (1)
    Downloadables  (1)
    Date
    Size
    SAT-IDP Satellite Terminal Data Sheet
    Date
    2021-07-05
    Size
    0.08MB
    Download File Multiple Download been Selected