Visualizzazione e condizionamento
GM Series
Low-cost instrument. 4½-digit LED display. Compact ⅛ DIN case. Strain gage excitation
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The GM is a versatile full function signal conditioner, amplifier and power supply that works with unamplified mV/V transducers. It also provides shunt calibration (R-cal) which enables the system to be setup without using an expensive primary stimulus (done at no extra charge at the factory if the readout and transducer are purchased at the same time). A full range of options like peak/hold**, track/hold and dual limits are available.
Features
- Strain-gage/bridge-based transducer input
- 4 1/2 digit LED display
- Large 14,2 mm [0.56 in] readout
- High speed analog output (up to 27 kHz)
- *Optional 56a requires 1/4 DIN enclosure
- **Bleed-off rate: <0.01 % of full scale
Scheda Tecnica
Manuali e Guide
Fotografia Prodotto
Altro
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione