emergency eyewash stations
Fendall Porta Stream II
Offers versatile portability and 15-minutes of uninterrupted flushing — without costly plumbing.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Self-contained, it features a nozzle strap that is easily removed to activate flushing, leaving hands free to hold eyelids open. Can be easily and affordably placed near most workplace hazards with single bracket mounting device or transported with optional universal cart or universal stand. The molded handle accepts hanging brackets for vertical or horizontal surface installation.
Features & Benefits:
- Large 16-gallon (60.5L) capacity permits thorough flushing by providing 0.4 gpm over the entire 15-minute flushing period required by ANSI Z358.1
- Efficient “full-flow” nozzles cover a wide area around the eyes.
- Sturdy, molded construction. When properly installed, the system may be safely leaned upon during use.
- Large fill hole/lockable fill cap simplifies refilling and cleaning and reduces the risk of possible tampering.
- Easy-to-use design features simple, highly visible operating instructions on the unit itself.
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Manuali e Guide
Certificato
Altro
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione