Motori di scansione di codici a barre 2D
N6803 Series 2D Ultra Slim Scan Engine
Honeywell’s ultra slim scan engine innovation continues with the latest FlexRange™ N6803 Series 2D scan engines.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Honeywell FlexRange™ N6803 Series includes N6803MR and N6803FR 2D scan engines. Both variants have the same ultra slim form factor of 6,8 mm height x 23,5 mm width x 16,2 mm depth [0.27 in height x 0.93 in width x 0.64 in depth], with a read range of up to 6 m [19.7ft] for the N6803MR and up to 10 m [32.8 ft] for the N6803FR. The N6803 Series weighs only 3 g - one of the lightest scan engines in the industry. The engine's low power consumption favorably compares to long-range engines within its class and translates to longer battery life in a single charge - reducing the need to re-charge mid shift. These purposeful design features lend themselves to virtually every potential application by using a single, compact, lightweight device that doesn't compromise on range, ergonomics or speed.
The N6803MR scan engine is unlike any legacy design. It is all solid state and uses the latest Smart Adaptus™ 8.0 focus technology to adjust the optical parameter and algorithm for reading even out-of-focus images. This allows the depth-of-field (DOF) to extend beyond what traditional single lens architecture is able to achieve, allowing an efficient and comfortable working range needed in transportation and logistics industries.
The N6803FR version further pushes the boundary of the reading range needed in warehouse and distribution centers. With its dual lens architecture and fast, near and far switching mechanism, there's no time spent refocusing. From picking to the pallet rack, this scan engine is capable of handling the broadest range of workflows to be a superb choice for workers who need to scan a wide variety of ranges with a single device.
Honeywell FlexRange™ N6803 Series of 2D scan engines are compact enough to be easily integrated into mobile devices. For mobile devices running under an OS, Honeywell offers its customers with the latest SwiftDecoder™ HD host decoder software that leverages customer's mobility processing power.
SwiftDecoder™ HD (AKA SwiftDecoder™ Host Decode) is the new platform of software development kit for host decode integration on mobility platforms. It is designed with a secured licensing mechanism that can be integrated with the FlexRange™ N6803 series of scan engines on Smart Adaptus™ 8.0 Platforms, enabling decode security and microservices add-ons beyond barcode scanning.
Apply below for SwiftDecoder™ HD SDK.
Data Sheet
Manuals and Guides
Regulatory Information
Brochure
Application Note
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione