Celle di carico
Model MBL
Miniature beam load cell. Ranges of 25 g to 1,000 g. ±0.15 % FS accuracy. Aluminum
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Models MBL Miniature Beam Load Cells are engineered to measure very low bending forces and still achieve an impressive 0.1% full scale non-linearity and hysteresis. Built-in overload stops are incorporated to provide additional reliability. Miniature dimensions allow easy unit integration into existing systems. Model MBL uses semiconductor gages and is available for load ranges from 25 grams to 1,000 grams.
Features
- 25 g to 1000 g
- Miniature size
- 0.1 % linearity
- Small diameter
- Integral cable
- Calibrated in compression only
Scheda Tecnica
Manuali e Guide
Nota Tecnica
Fotografia Prodotto
Altro
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione