speed sensors
Transportation VRS Thrumold Series
Provide engine timing and transmission speed by determining speed & position of rotating shafts in heavy-duty, off-road, and construction vehicles.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Thrumold Series VRS (Variable Reluctance Speed) sensors are designed to detect engine timing and transmission speed by determining the speed and position of rotating shafts in heavy-duty, off-road, and construction vehicles, providing information to help improve engine combustion process efficiency. These passive VRS sensors are simple, rugged devices that do not require an external voltage source for operation.
A permanent magnet in the sensor establishes a fixed magnetic field. The approach and passing of a ferrous metal target near the sensor’s pole piece (sensing area) changes the flux of the magnetic field, dynamically changing its strength. This change in magnetic field strength induces a current into a coil winding which is attached to the output terminals.
The output signal of a VRS sensor is an ac voltage that varies in amplitude and frequency as the speed of the monitored device changes, and is usually expressed in peak to peak voltage (Vp-p). One complete cycle occurs as each tooth passes the sensor’s pole piece. If a standard gear were used as a target, this output signal would resemble a sine wave if viewed on an oscilloscope.
Altro
- Peso
- 72 g [2.54 oz] approx.
- Frequenza di funzionamento
- 15 kHz typ.
- 40 kHz typ.
- Temperatura di esercizio
- -40 °C to 120 °C [-40 °F to 248 °F]
- Optimum Actuator
- 8 DP
- Mounting Thread
- 5/8-18 UNF-2A thread size
- M16X1.5 6G
- M18X1.5 6G
- Coil Resistance
- 1270 Ohm to 1630 Ohm
- Housing Length
- 83 mm [3.25 in]
- Surface Speed
- 5.9 IPS (0.15 m/s) typ.
- Termination
- Deutsch DT04 connector
- Series Name
- Thrumold
- Vibration
- 20 G RMS from 24 Hz to 2000 Hz >50 Mohm
- Materiale
- Stainless steel
Altro
- Peso
- 72 g [2.54 oz] approx.
- Frequenza di funzionamento
- 15 kHz typ.
- 40 kHz typ.
- Temperatura di esercizio
- -40 °C to 120 °C [-40 °F to 248 °F]
- Optimum Actuator
- 8 DP
- Mounting Thread
- 5/8-18 UNF-2A thread size
- M16X1.5 6G
- M18X1.5 6G
- Coil Resistance
- 1270 Ohm to 1630 Ohm
- Housing Length
- 83 mm [3.25 in]
- Surface Speed
- 5.9 IPS (0.15 m/s) typ.
- Termination
- Deutsch DT04 connector
- Series Name
- Thrumold
- Vibration
- 20 G RMS from 24 Hz to 2000 Hz >50 Mohm
- Materiale
- Stainless steel
- Peso : 72 g [2.54 oz] approx.
- Frequenza di funzionamento : 15 kHz typ.|40 kHz typ.
- Temperatura di esercizio : -40 °C to 120 °C [-40 °F to 248 °F]
- Optimum Actuator : 8 DP
- Mounting Thread : 5/8-18 UNF-2A thread size|M16X1.5 6G|M18X1.5 6G
- Coil Resistance : 1270 Ohm to 1630 Ohm
- Housing Length : 83 mm [3.25 in]
- Surface Speed : 5.9 IPS (0.15 m/s) typ.
- Termination : Deutsch DT04 connector
- Series Name : Thrumold
- Vibration : 20 G RMS from 24 Hz to 2000 Hz >50 Mohm
- Materiale : Stainless steel
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Scheda Tecnica
Manuali e Guide
Istruzioni d'installazione
Nota Tecnica
Nota Applicativa
eBook
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione