/content/sps/it/it/search-results.html

    corridor components

    Systevo Nameplate (silver)

    Nameplate in color silver for Systevo Electronic module and Systevo Corridor lamp.

    Panoramica

    Part Number: 72590T1

    Nameplate in color silver for Systevo Electronic module and Systevo Corridor lamp. To be plugged onto the SEM / SCL.
    With transparent field for insertion of a label (paper).
    Connection of the unit via a flat cable to the SEM or SCL.
    With integrated LED-illumination (white).

    Upgradable to future system firmware thanks to advanced flash storage technologies.

    Includes the option for automated software update during operation.

    Features

    Special material properties:
    High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
    Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
    Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.

    • Plastic compound (PC + ABS-FR)
    • UV-resistant, halogen free
    • Antimicrobial surface, matt finish
    • Impact and heat resistance
    • Strength, longevity, durability
    • Flame protection (fire prot class V0)
    Specifiche

    Funzioni

    • Color
      • Silver (RAL9006)
    • Features & Benefits
      • Antimicrobial Surface with Matt Finish
      • Durability
      • Halogen Free
      • Impact and Heat Resistance
      • Longevity
      • Option for Automated Software Update During Operation
      • Strength
      • UV-Resistant
    • Coating Type
      • Anti-Microbial Substance

    Operating Characteristics

    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
    • Storage Temperature
      • -20 to 70°C
    • Ambient Temperature
      • 5 to 40°C
    • Air Humidity
      • < 20%

    Standards & Certifications

    • Type Of Protection
      • Fire Protection Class (V0)
      • IP20

    Dimensions & Weight

    • Weight (g)
      • 86
    • Dimensions
      • W: 105 mm H: 76 mm D: 52 mm

    Technical Specifications

    • Mounting
      • Plug onto the SEM/SCL

    Material Specifications

    • Material
      • PC + ABS-FR

    Altro

    • Industry
      • Healthcare

    Funzioni

    • Color
      • Silver (RAL9006)
    • Features & Benefits
      • Antimicrobial Surface with Matt Finish
      • Durability
      • Halogen Free
      • Impact and Heat Resistance
      • Longevity
      • Option for Automated Software Update During Operation
      • Strength
      • UV-Resistant
    • Coating Type
      • Anti-Microbial Substance

    Operating Characteristics

    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
    • Storage Temperature
      • -20 to 70°C
    • Ambient Temperature
      • 5 to 40°C
    • Air Humidity
      • < 20%

    Standards & Certifications

    • Type Of Protection
      • Fire Protection Class (V0)
      • IP20

    Dimensions & Weight

    • Weight (g)
      • 86
    • Dimensions
      • W: 105 mm H: 76 mm D: 52 mm

    Technical Specifications

    • Mounting
      • Plug onto the SEM/SCL

    Material Specifications

    • Material
      • PC + ABS-FR

    Altro

    • Industry
      • Healthcare
    • Color : Silver (RAL9006)
    • Minimum storage temperature (°C) : -20
    • Minimum ambient temperature (°C) : 5°
    • Storage Temperature : -20 to 70°C
    • Features & Benefits : Antimicrobial Surface with Matt Finish|Durability|Halogen Free|Impact and Heat Resistance|Longevity|Option for Automated Software Update During Operation|Strength|UV-Resistant
    • Ambient Temperature : 5 to 40°C
    • Type Of Protection : Fire Protection Class (V0)|IP20
    • Coating Type : Anti-Microbial Substance
    • Air Humidity : < 20%
    • Weight (g) : 86
    • Dimensions : W: 105 mm H: 76 mm D: 52 mm
    • Mounting : Plug onto the SEM/SCL
    • Material : PC + ABS-FR
    • Industry : Healthcare
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    72590T1
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-72590t1
    72590T1
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-72590t1