Sensores de presión
SLP Series
Uncompensated. Uncalibrated. mV output. Accurate low pressure readings. Low noise. Low cost. High impedance bridge. Low power consumption
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The SLP Series pressure sensors are a low cost component used for measuring very low pressures. These low pressure range devices were specifically designed to accurately measure differential and gage pressure of 0 inH20 to 4 inH20. They are meant for use with non-corrosive and non-ionic media, such as air, dry gasses and similar media.
The SLP Series are differential devices that allow application of pressure to either side of the diaphragm and can be used for gage or differential pressure measurements.
Manuals and Guides
Technical Note
Application Note
eBook
Inicie sesión para ver los números de piezas disponibles para su compra según su cuenta. Inicie sesión
Inicie sesión para ver los números de piezas disponibles para su compra según su cuenta. Inicie sesión