垂直システム
Söll Vi-Go Vertical Cable System
Söll Vi-Go Ladder Safety System provides the ultimate in safety with continuous fall protection when climbing fixed ladders: remarkably ergonomic and versatile vertical steel rope system with integrated fall protection.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Wide range of system components available, to fit the vertical lifeline system on most application
- All the components are made of galvanized or stainless steel, to withstand the harshest environments
- Available with 5/16’’ (8mm) or 3/8’’ (10mm) cable.
- Automatic pass-through intermediate brackets secure the lifeline to prevent cable wear and enable the system to accommodate curves.
- Accommodates up to 4 workers at a time
- Available with an anchor point at the top for a safe transition to a walking platform
- Allows to comply with OSHA 1910.28 - Walking-Working Surfaces: for new fixed ladders extending more than 24 ft, or to retrofit old ones
- Söll VC570 is the Fall Arrester of choice for professional climbers and everyday use
- Easy, one-hand operation for attachment/detachment from the system
- Maximum flexibility thanks to the swivel carabiner
- Double locking mechanism for an enhanced safety
- RFID tag to track assets such as inspection records
- The Söll VC570 fall arrester features the following benefits
- Uninterrupted fall protection – Uniquely-designed Söll VC500 Fall Arrester automatically bypasses intermediate cable guides, keeping both hands free for climbing: travels smoothly along cable and locks instantly in the event of a fall.
- Only one Fall Arrester to climb on all Söll Vi-Go ladder safety system configurations: 8mm or 10mm cables, automatic or manual intermediate brackets.
- Attachment mechanism engineered to prevent incorrect installation, ensuring greater safety. The unit cannot be attached incorrectly.
- Integrated shock-absorbing element provides a shock-absorbing system to further reduce fall forces, protecting the user but also the system and ladder from damage. Once a fall occurs, the deployed shock absorber indicates the unit must be taken out of service.
- Corrosion-resistant materials such as polyamide, aluminum and stainless steel components for an enhance durability
Söll Vi-Go System Kits:
- Include all the components needed to install a vertical cable system
- Available with either Galvanized or full Stainless Steel components
- With Automatic pass-through brackets
- Multiple cable lengths available
- The Fall Arrester and front D ring harness must be purchased separately
Build Your Own System by selecting the following components from a broad range of accessories:
- Top bracket assembly
- Bottom bracket assembly with cable tensioner
- Intermediate pass-through brackets – automatic or manual
- Cable
- Other accessories to fit the application
- Söll Vi-Go cable sleeve
- The Fall Arrester and front D ring harness must be purchased separately
- Wind Energy
- Telecommunication
- Utilities
- Manufacturing
- Water treatment
- Construction
- Others
- EN 353-1:2014+A1:2017
- ANSI Z359.16
- ANSI A14.3
- OSHA 1910.29, 1926.502
- CSA Z259.2.5-2017
その他
- Cable Lifeline Material
- Stainless Steel
- Workers Per System
- 4
- Standards
- ANSI A14.3
- ANSI Z359.16
- CSA Z259.2.5
- OSHA
- Cable Lifeline Thickness
- 3/8'' (10mm)
その他
- Cable Lifeline Material
- Stainless Steel
- Workers Per System
- 4
- Standards
- ANSI A14.3
- ANSI Z359.16
- CSA Z259.2.5
- OSHA
- Cable Lifeline Thickness
- 3/8'' (10mm)
- Cable Lifeline Material : Stainless Steel
- Workers Per System : 4
- Standards : ANSI A14.3|ANSI Z359.16|CSA Z259.2.5|OSHA
- Cable Lifeline Thickness : 3/8'' (10mm)
Data Sheet
Manuals and Guides
Installation Instructions
Brochure
お願いします サインインして、アカウントに基づいて購入可能な部品番号を表示します サインイン