製品
製品
部品番号
一般的なコンテンツ
/content/sps/jp/ja/search-results.html

誘電ブーツ

17" Overshoe

17' Overshoe

製品概要
21402
ASTM F2413-05 EH Deep Heel Overshoes come in three styles all with pole-climbing reinforcement patch. The Full-Cut Overshoe with adjustable side strap features a 17” height.Features & Benefits:● ASTM F2413-05 EH Deep Heel Overshoes provide extra safety when climbing ladders and poles where the deep heel cavity can lock onto the rungs. These boots and overshoes are made from an ozone resistant yellow rubber that’s 100% waterproof. The construction is hand-layered in full-cut patterns to fit over work boots. The fabric lining makes them easy get on and off. The sole is an anti-skid bar tread. The outsole of these overshoes and boots have been lot tested to 20,000 volts to the electrical hazard requirements of ASTM F2413-05. This 17' overshoe comes in whole sizes 7-17.
Showing 1 to 10 of 11 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
21402 10-ES
https://s7d1.scene7.com/is/image/Honeywell65/21402
21402 10-ES
https://s7d1.scene7.com/is/image/Honeywell65/21402