/content/sps/ca/fr/search-results.html

    proximity sensors

    Dual-Tandem Aerospace LVDTs

    Dual-tandem aerospace LVDT. 8,89 mm to 35,56 mm ]0.35 in to 1.4 in] stroke. 1 million hours min. MTBF. 17-4 PH stainless steel housing

    Aperçu

    Honeywell Dual-Tandem Aerospace Linear Variable Differential Transducers incorporate a pre-validated platform approach to ensure a wide variety of configurations and applications can be accommodated. Their rig-point position eliminates the need to shim during installation. With global engineering and application expertise, customers with a global footprint can rest assured that there is local support for new applications and troubleshooting.

    Caractéristiques
    Nom
    La description
    Taille du fichier
    Date
    Taille
    Nom
    La description
    Taille du fichier
    Date
    Taille

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list