/content/sps/ca/fr/search-results.html

    Arc Flash PPE

    Protect Workers Against a Flash 4x Hotter Than the SunThe temperature of an arc flash can reach 35,000 degrees Fahrenheit – which is up to four times hotter than the sun. This means workers in potential arc flash environments need specialized personal protection equipment (PPE).For over a century, Salisbury has been focusing on engineering solutions to make workplaces that are smarter, safer, more comfortable, productive and efficient.Salisbury's Arc Flash PPE offers a head-to-toe solution including garments, head protection, foot protection, hand protection and accessories to use on the job.

    Arc Flash PPE
    Arc Flash PPE

    Recherche de produits

    Commencez votre recherche avec le nom de la catégorie, le nom du produit, le numéro de la pièce, etc.