/content/sps/ca/fr/search-results.html

    inertial measurement units

    6DF Series

    Measures motion of equipment. -75 deg/sec to +75 deg/sec. 6 degrees of freedom. 7 V to 32 V

    Aperçu

    Distributor Inventory

    The Honeywell 6-D Motion Variant 6DF (six degrees of freedom) Inertial Measurement Unit (IMU) sensors are designed to provide motion, position, and navigational sensing from a durable single device over six degrees of freedom. This is achieved by using MEMS (microelectromechanical system) technology to sense translational movement in three perpendicular axes (surge, heave, sway) and rotational movement about three perpendicular axes (roll, pitch, yaw).

    Because the movement and rotation along thethree axes are independent of each other, such motion is said to have “six degrees of freedom.”