EPP contra arco eléctrico
Arc Flash Balaclavas
12 and 30 cal/cm2 Premium Grey Balaclavas
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Made of premium, lightweight, inherent GlenGuard fabric
- Durable material and colorfast
- Universal size
- Flat lock seams and design allow it to lay flat on head ensuring comfort when wearing hard hat
- Added stretch around eye area for comfort where you need it
- Can wear comfortably over or under nose
- Gray color to match Pro-Wear Plus arc flash garments
- New 12 cal balaclava is 127% more breathable than previous version
- 30 cal balaclava is 14% lighter and 138% more breathable than previous 20 cal balaclava
- Made in the USA
- NFPA 70E: Standard for Electrical Safety in the Workplace
- ASTM 1506: Standard Performance Specification for Flame Resistant and Electric Arc Rated Protective Clothing Worn by Workers Exposed to Flames and Electric Arcs
Data Sheet
Manuals and Guides
Sales Sheet
Inicie sesión para ver los números de piezas disponibles para su compra según su cuenta. Inicie sesión
Inicie sesión para ver los números de piezas disponibles para su compra según su cuenta. Inicie sesión