病室のコンポーネント
Cover plate for pneumatic call unit
Cover plate for pneumatic call unit
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 88880C3N
Cover plate for pneumatic call unit.
Use in conjunction with seal kit for increasing the IP protection class (IP x4).
Additional information
Coated with an anti-microbial substance.
Accessories
88160B Seal kit for standard installation units.
88914A5 Frame for cover plate (single).
88914B5 Frame for cover plate (double).
88914C5 Frame for cover plate (triple).
機能
- Coating Type
- Anti-Microbial Substance
- Features
- Cover Plate for Pneumatic Call Unit
- Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
- Color
- White (RAL9016)
Standards & Certifications
- Type Of Protection
- IPx4
Technical Specifications
- Mounting
- Flush (Snap-in Fastening)
Material Specifications
- Material
- PC + ABS-FR
Applications & Compatibility
- For Use With
- Pneumatic Call Unit
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
その他
- Industry
- Healthcare
機能
- Coating Type
- Anti-Microbial Substance
- Features
- Cover Plate for Pneumatic Call Unit
- Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
- Color
- White (RAL9016)
Standards & Certifications
- Type Of Protection
- IPx4
Technical Specifications
- Mounting
- Flush (Snap-in Fastening)
Material Specifications
- Material
- PC + ABS-FR
Applications & Compatibility
- For Use With
- Pneumatic Call Unit
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
その他
- Industry
- Healthcare
- Coating Type : Anti-Microbial Substance
- Type Of Protection : IPx4
- Mounting : Flush (Snap-in Fastening)
- Material : PC + ABS-FR
- Industry : Healthcare
- For Use With : Pneumatic Call Unit
- Features : Cover Plate for Pneumatic Call Unit|Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
- Dimensions : W: 68 mm H: 68 mm
- Color : White (RAL9016)
データシート
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン