/content/sps/jp/ja/search-results.html

    self contained breathing apparatus scba

    Survivair Cougar SCBA (NIOSH)

    Industrial SCBA delivers comfort and reliability for frequent as well as occasional use.

    製品概要
    When you need an SCBA that is rugged enough for frequent use: and comfortable enough to be worn while performing your tasks: the answer is the Honeywell Cougar and Puma SCBAs. Both can be custom configured to meet your needs: or ordered preconfigured in the most popular configurations. The Puma hood is ideal for workers who wear prescription glasses or feel claustrophobic with standard facepieces.
    • Comfortable for frequent use.
    • Mighty-light backpack is lightweight and easy to use.
    • Second-stage regulator with Air Klic® and first breath release.
    • Optional Puma hood is easy to don: can be worn with prescription eyewear.
    • Optional Classic facepiece with welding attachment.
    Item numberItem Description
    Configured SCBA
    Custom configure your Cougar SCBA. Options include
    • Low (2216 psig) or high (4500 psig) pressure:
    • Whistle: warbling whistle or bell:
    • 30-: 45- or 60-minute cylinder: threaded
    • Twenty/20+ facepiece with nylon mesh headnet or 5-strap head harness: Puma hood: or Classic facepiece with welding attachment:
    • Communication systems:
    • Buddy breather and auxiliary airline:
    To see all options and build your unique configuration click here
    888888
    Cougar SCBA. Complete assembly includes bell alarm:
    30-minute aluminum cylinder: 2216 psig: threaded:
    Twenty/20+ medium facepiece with 5-strap head harness.
    555555
    Cougar SCBA. Complete assembly includes bell alarm:
    60-minute aluminum cylinder: 4500 psig: threaded:
    Twenty/20+ medium facepiece with 5-strap head harness.
    481121
    Cougar SCBA. Complete assembly includes bell alarm:
    30-minute aluminum cylinder: 2216 psig: threaded:
    Twenty/20+ medium facepiece with 5-strap head harness:
    Buddy breather (over-the-shoulder) with SAR check valve:
    Carrying case.
    483121
    Cougar SCBA. Complete assembly includes bell alarm:
    30-minute carbon cylinder: 2216 psig: threaded:
    Twenty/20+ medium facepiece with 5-strap head harness:
    Buddy breather (over-the-shoulder) with SAR check valve:
    Carrying case.
    486121
    Cougar SCBA. Complete assembly includes bell alarm:
    30-minute carbon cylinder: 4500 psig: threaded:
    Twenty/20+ medium facepiece with 5-strap head harness:
    Buddy breather (over-the-shoulder) with SAR check valve:
    Carrying case.

    APPLICATIONS:
    • General industry
    • Welding
    • HazMat
    • Confined space
    • Water treatment plants
    • Chemical manufacturing
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list