/content/sps/jp/ja/search-results.html

    fall protection kits

    Titan II ReadyWorker™ Fall Protection Kits, Retail

    Titan II ReadyWorker™ Fall Protection Kits

    製品概要
    Titan ll ReadyWorker Fall Protection Kits offers convenient fall protection for a variety of working-at-height applications. The Miller Titan ll Non-Stretch Full Body Safety Harness features improved webbing: back strap and sub-pelvic strap for more comfort and a better fit. The sliding back D-ring and tongue buckle leg straps allow the harness to adjust correctly: and the side D-Rings allow for optimal positioning while working. Pull-free lanyard rings allow lanyard attachment when not in use to minimize free-hanging hazards. The kit also includes one Titan II Tubular Shock-Absorbing Lanyard. It features a built-in woven inner core that smoothly expands to reduce fall arrest forces: and an outer jacket that serves as a back-up web lanyard. This Miller fall protection equipment meets all applicable OSHA: ANSI and CSA requirements.
    • KIT INCLUDES: One Miller Titan ll Non-Stretch Full Body Safety Harness: one Titan ll 6-Ft. (1.8 m) Tubular Shock-Absorbing Lanyard and one waterproof bucket
    • SAFETY HARNESS WEBBING: New and improved for greater comfort and easier adjustment for proper fit: pull-free lanyard rings allow lanyard attachment when not in use to minimize free-hanging hazards
    • SAFETY HARNESS FEATURES: Back strap and sub-pelvic strap for more safety and increased comfort: sliding back D-ring to adjust harness correctly: side D-Rings: tongue buckle leg straps: rated for 400-lbs. (181.4 kg)
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list