/content/sps/jp/ja/search-results.html

    safety eyewear

    Uvex Polysafe and Polysafe Plus

    Uvex Polysafe and Polysafe Plus

    製品概要
    Uvex Polysafe/Polysafe Plus is safety eyewear for visitors: with wide viewing area and excellent coverage. It can be worn over most prescription glasses. Polysafe is uncoated and Polysafe Plus is hardcoated. Made in the USA.

    Features & Benefits:
    • Available in anti-scratch hardcoat (Polysafe Plus)
    • Clear: distortion-free optics
    • Available in clear and gray lens tints
    Certifications:
    • ANSI Z87.1+ 2015
    • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
    Polycarbonate Lens Coatings available in:
    • Anti-scratch Hardcoat (Polysafe Plus)
    • Uncoated (Polysafe)
    Fit:
    • Over-the-glass (OTG) compatible
    • Wide-viewing area
    Protection:
    • Excellent coverage
    • ANSI + 2015
    • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
    Value Proposition:
    • Low cost visitor spectacles for environments requiring safety eyewear
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list