製品
製品
部品番号
一般的なコンテンツ
/content/sps/jp/ja/search-results.html

ジャンパーコンポーネントとアセンブリ

FRP Jumper Clamps

FRP Jumper Clamps

製品概要
frp_jumper_clamps
FRP Jumper Clamps are designed for maximum loads, voltages, and cables. During a temperature rise test at 25% overload, these clamps heated 35% less than 4/0 cu. cable. Blunted points on the handle provide optimum grip, resist impact, and will not soften with overloads. The body and jaw are made from a copper based alloy. The lower jaw is made of self lubricating bronze. The assembled jumpers are sold with a 10ft. (3m) or 12 ft. (3.7m) cable and unshrouded ferrules.Features & Benefits:● Custom built assemblies are available. Contact your local Salisbury Representative for more information.
Showing 1 to 1 of 1 parts
Part Number
Description
Leaf Category
Thumbnail