Produkte
Produkte
Teilnummern
Allgemeiner Inhalt
/content/sps/de/de/search-results.html

Multigas

MultiRAE Lite

Overview
his-rae-multirae-lite-pump-front-hires
This multi-gas monitor provides versatile, customizable detection and monitoring of up to six gases, available in both pumped and diffused air models. With more than 25 sensors to choose from — the broadest selection in its class — it can test for VOCs, combustibles, and a range of toxic threats, as well as monitor sufficient oxygen levels, making it an excellent choice for personal protection and leak detection in a range of industries and applications. The wireless connection sends threat and alarm data in real time to a central command, providing superior awareness for fast incident response. And its replaceable sensors, alarm, and battery, large screen, and automated bump testing and calibration make it easy to use and maintain.
Features and Benefits:
  • Multi-gas monitor for 1-6 gases
  • Pumped and diffusion models available
  • Man down alarm
  • More than 25 different chemical sensors
  • Fully automatic bump testing and calibration
  • Real-time access to readings at central command
  • Swap out sensors as needed
  • Simple maintenance with replaceable sensors, pump, and battery
  • 5-way local and remote wireless alarm
  • Multi-language capability – up to 18 languages
  • Device Management with Honeywell Sotera™ Express
  • Readily enables to communicate with Motorola MOTOTRBO
Application:
  • Clandestine Labs
  • Confined Space Entry
  • Emergency Response
  • Environmental Cleanups/ Remediation
  • Exploration
  • Fire Overhaul
  • Fracking
  • Hazmat Response
  • Plant Shutdown & Turn-Around
  • Urban Search & Rescue
Even the best products deserve expert maintenance!

Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

Explore our fixed, portable, and high-tech support services now!

Showing 0 to 0 of 0 entries
Part Number
Description
Leaf Category
Thumbnail