/content/sps/ca/fr/search-results.html

    Licences de logiciels

    Extension license for Advanced Call Forwarding process for 100 rooms

    Extension licence for Advanced Call Forwarding process for up to 100 rooms with the following additional functions and features.

    Aperçu

    Part Number: 790M152

    Extension licence for Advanced Call Forwarding process for up to 100 rooms with the following additional functions and features:

    • Subscriber groups with up to 25 subscribers (instead of 5) configurable.
    • 300 additional broadcast groups and 300 additional information configurable.
    • 10 voice conferences with incoming and/or outgoing calls configurable.
    • Up to 6 simultaneous independent voice conferences. (Note: 1 active voice conference simultaneously for every 5 communication channels).
    • A maximum of 3 licences can be used.
    Caractéristiques

    Aperçu

    • Brand
      • Honeywell - Systevo Call Ackermann

    Fonctions

    • Features & Benefits
      • 10 Voice Conferences with Incoming and/or Outgoing Calls Configurable
      • 300 Additional Broadcast Groups and 300 Additional Information Configurable
      • A Maximum of 3 Licenses can be Used
      • Subscriber Groups with Up to 25 Subscribers (Instead of 5) Configurable
      • Up to 6 Simultaneous Independent Voice Conferences. (Note: 1 Active Voice Conference Simultaneously for Every 5 Communication Channels)

    Autres

    • Industry
      • Healthcare

    Aperçu

    • Brand
      • Honeywell - Systevo Call Ackermann

    Fonctions

    • Features & Benefits
      • 10 Voice Conferences with Incoming and/or Outgoing Calls Configurable
      • 300 Additional Broadcast Groups and 300 Additional Information Configurable
      • A Maximum of 3 Licenses can be Used
      • Subscriber Groups with Up to 25 Subscribers (Instead of 5) Configurable
      • Up to 6 Simultaneous Independent Voice Conferences. (Note: 1 Active Voice Conference Simultaneously for Every 5 Communication Channels)

    Autres

    • Industry
      • Healthcare
    • Brand : Honeywell - Systevo Call Ackermann
    • Industry : Healthcare
    • Features & Benefits : 10 Voice Conferences with Incoming and/or Outgoing Calls Configurable|300 Additional Broadcast Groups and 300 Additional Information Configurable|A Maximum of 3 Licenses can be Used|Subscriber Groups with Up to 25 Subscribers (Instead of 5) Configurable|Up to 6 Simultaneous Independent Voice Conferences. (Note: 1 Active Voice Conference Simultaneously for Every 5 Communication Channels)

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list