/content/sps/ca/fr/search-results.html

    harnesses

    Miller Titan II T Flex™ Stretchable Harness with Side D rings

    Harnais extensible Miller Titan II T Flex™ avec anneaux en D latéraux

    Aperçu
    The Miller Titan™ II line of harnesses offers enhanced adjustability: improved comfort and increased work-site safety. This next generation of Titan harnesses from Honeywell is a cost-effective fall protection solution for the general construction and manufacturing markets.

    Features & Benefits:............................................................................................................
    • T Flex™ Stretchable webbing for enhanced comfort
    • Easier vertical adjustability that stays in place
    • Oversized ID tags provide quick and easy harness size identification
    • Back strap increases safety by preventing roll out in the event of a fall
    • Meets all applicable OSHA: ANSI and CSA requirements
    • Rated for a 400-lbs. (181.4 kg) worker