Produit
Produit
Les numéros de pièce
Contenu général
/content/sps/ca/fr/search-results.html

EPI contre les arcs électriques

Fire Resistant Hairnet - HN-1

Fire Resistant Hairnet - HN-1

Aperçu
HN-1
FR protective hairnet, 2.4 cal/cm2 1.7 oz/yd2 (58 g/m2) woven Nomex Used with all AS1000 Series lenses.

Features & Benefits:
● Salisbury’s Fire Resistant Hairnet and Beardnet give added protection in any industry that requires the worker to wear a hairnet or beardnet.
● The hairnet and beardnet have an ATPV rating of 2.4 cal/cm2 and are available in gray and made of a washable 1.7 oz/yd2 (58 g/m2) Woven Nomex fabric.
● Meets current ASTM F1506 standards.
Showing 0 to 0 of 0 entries
Part Number
Description
Leaf Category
Thumbnail
Feedback