Systevo Legacy
Call / Cancel Push Button with flush mount supporting ring
Cancel push-button with flush mount supporting ring and expanding/retaining clamps for flush-mounting boxes.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 73642B3
Cancel push-button with flush mount supporting ring and expanding/retaining clamps for flush-mounting boxes.
Features
- 1 cancel and presence push-button
- 1 LED reminder lamp (green)
- 1 sound source for call forwarding
- 1 call push-button
- 1 LED orientation and reassurance lamp (red)
Accessories
88882A3N - Cover plate with red and green push-buttons.
88882P3N - Cover plate for the service room unit.
Dimensions & Weight
- Dimensions
- W: 71 mm H: 71 mm
Standards & Certifications
- Type Of Protection
- IP40 (When Installed Inclusive Suitable Cover Plate)
Technical Specifications
- Mounting
- Flush (DIN 49073)
機能
- Features
- 1 Call Push-Button
- 1 Cancel and Presence Push-Button
- 1 LED Orientation Lamp/Re-Assurance Lamp (Red)
- 1 LED Reminder Lamp (Green)
- 1 Sound Source for Call Forwarding
Dimensions & Weight
- Dimensions
- W: 71 mm H: 71 mm
Standards & Certifications
- Type Of Protection
- IP40 (When Installed Inclusive Suitable Cover Plate)
Technical Specifications
- Mounting
- Flush (DIN 49073)
機能
- Features
- 1 Call Push-Button
- 1 Cancel and Presence Push-Button
- 1 LED Orientation Lamp/Re-Assurance Lamp (Red)
- 1 LED Reminder Lamp (Green)
- 1 Sound Source for Call Forwarding
- Dimensions : W: 71 mm H: 71 mm
- Type Of Protection : IP40 (When Installed Inclusive Suitable Cover Plate)
- Mounting : Flush (DIN 49073)
- Features : 1 Call Push-Button|1 Cancel and Presence Push-Button|1 LED Orientation Lamp/Re-Assurance Lamp (Red)|1 LED Reminder Lamp (Green)|1 Sound Source for Call Forwarding
データシート
お願いします サインインして、アカウントに基づいて購入可能な部品番号を表示します サインイン