escape respirators
Evamasque
Filtering half-mask for 15 minutes of evacuation from chemical environments.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
• compact and lightweight: for easy wearing on a belt.
• visual comfort.
• Storage up to 12 years: (4 years without service or two filter changes during the maximum storage period).
technical description
Material Molded half mask in black EPDM, elastomer harness, silicone and neoprene valves
Protection ABEK
Packaging Individual packing - protective case
Standards DIN 58647-7
その他
- • Colors of the gloves
- Black, Red
- • Weight US (lbs per pair)
- 1.034
- • Weight EU (g per pair)
- 470
- • Respiratory protection type
- Evacuation device
- • Product reference
- 1728570
- • Parts included
- Belt, Filter
- • Mask material
- EPDM
- • Manufacturer
- Honeywell
- • Guaranteed protection time (minutes)
- 15
- • Evacuation device respiratory
- Half mask
- • EN iso
- DIN 58647-7
その他
- • Colors of the gloves
- Black, Red
- • Weight US (lbs per pair)
- 1.034
- • Weight EU (g per pair)
- 470
- • Respiratory protection type
- Evacuation device
- • Product reference
- 1728570
- • Parts included
- Belt, Filter
- • Mask material
- EPDM
- • Manufacturer
- Honeywell
- • Guaranteed protection time (minutes)
- 15
- • Evacuation device respiratory
- Half mask
- • EN iso
- DIN 58647-7
- • Colors of the gloves : Black, Red
- • Weight US (lbs per pair) : 1.034
- • Weight EU (g per pair) : 470
- • Respiratory protection type : Evacuation device
- • Product reference : 1728570
- • Parts included : Belt, Filter
- • Mask material : EPDM
- • Manufacturer : Honeywell
- • Guaranteed protection time (minutes) : 15
- • Evacuation device respiratory : Half mask
- • EN iso : DIN 58647-7
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン