/content/sps/jp/ja/search-results.html
    このサイトは、8月8日(土)午後7:00(EST)から8月9日(日)午前5:00(EST)まで(8月8日(土)午後11:00(UTC)から8月9日(日)午前9:00(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    confined space equipment

    Miller DuraHoist™ - Adjustable Barrel Mount Sleeve

    Designed for shoring: wall and parapet applications where frequent set-up over varying wall thicknesses is required. Accommodates wall thicknesses up to a max. of 24 in. (.61 m).

    製品概要
    Features & Benefits:
    • Designed for shoring: wall and parapet applications where frequent set-up over varying wall thicknesses is required
    • Accommodates wall thicknesses up to a max. of 24 in. (.61 m).
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list