Produit
Produit
Les numéros de pièce
Contenu général
/content/sps/ca/fr/search-results.html

Manchons de protection

BK-KVS Sleeves

Black HPPE 18 gg cut protection sleeves with knit wrist

Aperçu
BK-KVS Sleeves
Honeywell sleeves knitted with HPPE fibre is highly effective in preventing cut & abrasion injuries. The HPPE fibre composition is low-linting, which makes these sleeves an excellent choice for industries where product protection and cleanliness is important.Features & Benefits•    Sleeves are soft and can stretch to fit most arm sizes•    Thin and comfortable 18 gg construction•    Available in two lengths•    Provide extra coverage on the wrist and forearm – perfectly to be combined with cut protection gloves  •    HPPE is softer, more comfortable, and with greater tensile strength than aramide fibers•    Those HPPE Sleeves with Spandex can better be worn repeatedly with less sagging than aramide sleeves•    Free from glass-fibre •    Black colour is well suited for working in dirty environments and allows for longer service lifeApplicationsForearm protection for handling abrasive or sharp objects•    Metal Sheet Handling•    Recycling•    Automotive Assembly•    Blade Handling•    Knife Sharpening•    Glass Handling•    Handling of steel bars and sheets•    Handling of paper and cardboard•    Handling of cables•    Finishing in plastics industry•    Metallurgy and foundries 
Caractéristiques

Autres

  • Abrasion Resistance
    • 2 (EN) / 3 (ANSI)
  • Thumb Hole
    • no
  • Tear Resistance
    • 2
  • Standards
    • EN ISO 21420, EN 388, ANSI/ISEA 105
  • Sleeve Layer
    • one layer
  • Puncture Resistance
    • 3 (EN) / 4 (ANSI)
  • Protection Type
    • Cut protection
  • Material
    • HPPE, Nylon, Spandex, polyester
  • Length
    • 360-450 / 14-18 inch
  • Glove Thickness
    • 1 millimetre
  • Glove Gauge
    • 18
  • Cut Resistance
    • C/A3
  • Construction
    • seamlessly knitted
  • Closure Type
    • knit wrist

Autres

  • Abrasion Resistance
    • 2 (EN) / 3 (ANSI)
  • Thumb Hole
    • no
  • Tear Resistance
    • 2
  • Standards
    • EN ISO 21420, EN 388, ANSI/ISEA 105
  • Sleeve Layer
    • one layer
  • Puncture Resistance
    • 3 (EN) / 4 (ANSI)
  • Protection Type
    • Cut protection
  • Material
    • HPPE, Nylon, Spandex, polyester
  • Length
    • 360-450 / 14-18 inch
  • Glove Thickness
    • 1 millimetre
  • Glove Gauge
    • 18
  • Cut Resistance
    • C/A3
  • Construction
    • seamlessly knitted
  • Closure Type
    • knit wrist
  • Abrasion Resistance : 2 (EN) / 3 (ANSI)
  • Thumb Hole : no
  • Tear Resistance : 2
  • Standards : EN ISO 21420, EN 388, ANSI/ISEA 105
  • Sleeve Layer : one layer
  • Puncture Resistance : 3 (EN) / 4 (ANSI)
  • Protection Type : Cut protection
  • Material : HPPE, Nylon, Spandex, polyester
  • Length : 360-450 / 14-18 inch
  • Glove Thickness : 1 millimetre
  • Glove Gauge : 18
  • Cut Resistance : C/A3
  • Construction : seamlessly knitted
  • Closure Type : knit wrist
Showing 0 to 0 of 0 entries
Part Number
Description
Leaf Category
Thumbnail
Feedback