/content/sps/ca/fr/search-results.html

    personal fall limiters

    Titan™ Fall Limiters

    Limiteurs de chute Titan™

    Aperçu
    Designed for applications requiring up to 11 ft. working length: the Titan™ Fall Limiters are small enough to fit in the palm of your hand.

    Improved Safety
    Requires less fall clearance than shock-absorbing lanyards and reduces trip hazards. All units are equipped with a fall indicator: in the event of a fall: a flag deploys to indicate that the unit has been subjected to fall arresting forces and should be removed from service.

    Greater User Mobility
    Offers 11-ft. (3.4 m) of working capacity compared to a standard shock-absorbing lanyard that only provides 6-ft. (1.8 m) of mobility resulting in increased productivity.

    Features & Benefits:
    • Offers 11-ft. (3.4 m) of working capacity
    • Quick-activating stainless steel braking mechanism arrests free falls
    • Compact: lightweight design
    • Corrosion-resistant interior components
    • No annual factory recertification required
    • Visual load indicator
    Unit Anchorage Connector Options
    • Without connection (TFL-Z7/11FT)
    • Steel twist-lock carabiner (TFL-1-Z7/11FT)
    • Stainless steel swivel shackle (TFL-2-Z7/11FT)
    • Carabiner and swivel shackle (TFL-3-Z7/11FT)
    • Stainless steel swivel shackle & locking rebar hook (TFL-6-Z7/11FT)