/content/sps/au/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

    Speed Sensors

    Honeywell offers speed sensors designed for enhanced reliability and an extended life. Honeywell uses multiple technologies to detect a change in magnetic field and create an electronic signal for control system interface. These technologies offer the ability to detect speed, direction, or position of a moving ferrous metal or magnetic target. Sensing is accomplished without contacting the target, and there are no moving parts. This eliminates mechanical wear of the sensor or target. Honeywell offers a comprehensive line-up of Hall-effect, magnetoresistive, and passive variable reluctance sensors (VRS) which provide electrical compatibility to most control system interfaces. We also offer a variety of sensor package types designed to enable mounting flexibility and wire harness interface compatibility. The Honeywell Speed Sensor portfolio has been developed to support transportation and industrial customer application requirements.

    Speed Sensors
    Speed Sensors
    Filter
    Clear All