/content/sps/au/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

    Load Cells

    Honeywell manufactures a comprehensive range of tension, compression, and universal measurement load cells designed for industrial applications. Known for their rugged construction, our load cells are built from stainless steel for enhanced durability and reliability, with additional options in carbon steel and aluminum for specific application needs. Utilizing advanced bonded foil and semiconductor technologies, our load cells are capable of measuring forces ranging from as low as 25 g up to 3,000,000 lb. Honeywell load cells are recognized for delivering exceptional accuracy, with performance ranging from 0.05% to 0.5% full scale, making them some of the most precise on the market. They are engineered to perform in extreme temperature environments, operating effectively within a range of -51°C to 160°C (-60°F to 320°F), with custom transducers available for applications that extend beyond these limits. Our load cells offer a diverse selection of output options, including 1.5 mV/V, 2 mV/V, 15 mV/V, 20 mV/V, and 1 mV/V/gm, allowing for compatibility with a wide range of systems. Additionally, we provide integrated on-board amplification (0 V to 5 V or 4 mA to 20 mA) and digital outputs such as RS-232 and RS-485 for seamless data transfer and communication. To meet varying needs, we offer load cells in multiple sizes, including miniature and subminiature models, along with a broad range of connector types, such as submersible and underwater cable connections.Our rugged and highly accurate miniature and subminiature load cells is specifically designed for use in harsh environments with limited space. These load cells are ideal for tension, compression, and combined tension/compression applications, providing precise measurements in confined or challenging conditions. Our miniature load cells are available with load ranges from 50 g to 30,000 lb, and they maintain an accuracy of 0.15%, with a wide variety of form factors to suit diverse operational requirements.

    Load Cells
    Load Cells
    Filter
    Clear All