/content/sps/au/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

    Sensor Evaluation Kits

    Honeywell Sensor Evaluation Kits interface certain sensors to an industry-standard, user-provided Arduino™ Uno Rev3 Microcontroller Board. Honeywell software, which can be downloaded for free below, controls the Arduino board to take readings from the sensor. Sensor measurements are displayed on the user’s PC and can be recorded to a .csv file for further analysis. Sensor Evaluation Kits for other Honeywell sensors are under development.Value to Customers Quicker, easier sensor evaluation: The Sensor Evaluation Board and associated Honeywell software simplify sensor evaluation and demonstration by eliminating the need for the customer to develop any code before seeing sensor measurements. Remote mounting: In addition to being mounted directly on the Sensor Evaluation Board, the sensor may also be remotely connected to the Sensor Evaluation Board via wire leads, allowing the sensor to be tested in adverse environments, or in a prototype product for proof of concept testing of the customer’s end product. Cost-effective: Provides a cost-effective way learn about the capabilities of our sensors so customers can make better informed component decisions faster. Customers are then able to perform a more thorough evaluation of the sensor without needing to develop additional code. Expedites development: As the Sensor Evaluation Board allows customers to test their product, this helps customers to expedite their development process.Potential Applications Sensor demonstration Sensor testing and evaluation Proof-of-concept testing

    Sensor Evaluation Kits
    Sensor Evaluation Kits
    Filter
    Clear All