/content/sps/au/en/search-results.html

    gas sensors

    4 Series Gas Sensor

    City Tech’s 4-Series gas sensors are the industry standard for portable gas detectors. The range includes sensors which detect oxygen and toxic gases, carbon dioxide and hydrocarbons and fully certified pellistors for combustible gas detection

    Overview
    Honeywell 4-Series gas sensors are the industry standard for use in portable gas detectors. The range includes sensors which detect oxygen, ammonia, hydrogen sulfide, carbon monoxide, chlorine, nitric oxide, and numerous toxic and fully certified pellistors for combustible gas detection.

    The 4 Series features a large, robust sensor design and is durable to withstand environmental demands. In addition to portable devices, the comprehensive range of sensors is suitable for fixed safety and emissions applications.
     
    Specifications

    Overview

    • Brand
      • Honeywell
      • Honeywell Citytech
    • Warranty
      • 12 Months from Date of Dispatch
      • 18 Months from Date of Dispatch

    Standards & Certifications

    • Standards & Certifications
      • AQ6205-2006
      • ATEX
      • EN 45544-2000
      • EN/IEC 60079-0
      • RoHS Compliant
      • UL Certified - UL2075
      • UL and CSA

    Operating Characteristics

    • Storage Temperature
      • 0 to 20°C
      • 10 to 30°C

    Electrical Specifications

    • Maximum s/c Current
      • < 1.0 A

    Features

    • Features & Benefits
      • Anti-Poisoning in the Environment with Acrylonitrile Background
      • Compact Size
      • Designed for Breath Analysis
      • Enhanced Long-Term Stability
      • Extended Operating Range
      • Factory Calibrated MV Output
      • Fast Response and Recovery Time
      • High Sensitivity for Better Resolution
      • Higher Durability and Stability
      • Ideal for Portable Life Safety Applications
      • Improved Performance Variability
      • Industry Leading Reliability
      • Long Life
      • Low Cros Sensitivity To Hydrogen
      • Low Long-Term Output Drift
      • Low Temperature and Humidity Effect
      • On-Board Hydrogen and Temperature Compensation
      • Robust 3-Series Packaging
      • Stable Performance Six Sigma Output Performance
    • Series Name
      • 4
      • 4CFC
      • 4CM
      • CiTiceL 4

    Technical Specifications

    • Auxiliary Electrode
      • To Compensate for Maximum 2,000 ppm H2 Cross Interference
    • Calibration
      • via Built-in Span and Zero Potentiometer

    Applications & Compatibility

    • Application
      • Drainage and Sewage Areas
      • Fire Detection
      • Food Processing
      • Leakage Detection
      • Manufacturing Factories
      • Mining Processes
      • Portable & Fixed Life Safety
      • Refineries
      • Residential
      • TVL Monitoring (Threshold Value Level)
      • Ventilation Control

    Others

    • Recommended Load Resistor
      • 10 Ohm
      • 10 Ohm
      • 33 Ohm
      • 5 Ohm
    • Operating Principle
      • 2-Electrode Electrochemical
      • 2-Electrode Electrochemical
      • 3-Electrode Electrochemical
      • 4-Electrode Electrochemical
      • Catalytic Oxidation
      • Electrochemical
    • Gases Detected
      • Acrylonitrile
      • Acrylonitrile
      • Carbon Monoxide
      • Chlorine
      • Combustible Gases
      • Hydrogen
      • Hydrogen Cyanide
      • Hydrogen Sulfide
      • Methane
      • Nitric Oxide
      • Nitrogen Dioxide
      • Oxygen
      • Sulfur Dioxide
    • Response Time
      • < 10 Seconds
      • < 15 Seconds
      • < 20 Seconds
      • < 30 Seconds
      • < 45 Seconds
    • Industry
      • Aerospace
      • Energy

    Overview

    • Brand
      • Honeywell
      • Honeywell Citytech
    • Warranty
      • 12 Months from Date of Dispatch
      • 18 Months from Date of Dispatch

    Standards & Certifications

    • Standards & Certifications
      • AQ6205-2006
      • ATEX
      • EN 45544-2000
      • EN/IEC 60079-0
      • RoHS Compliant
      • UL Certified - UL2075
      • UL and CSA

    Operating Characteristics

    • Storage Temperature
      • 0 to 20°C
      • 10 to 30°C

    Electrical Specifications

    • Maximum s/c Current
      • < 1.0 A

    Features

    • Features & Benefits
      • Anti-Poisoning in the Environment with Acrylonitrile Background
      • Compact Size
      • Designed for Breath Analysis
      • Enhanced Long-Term Stability
      • Extended Operating Range
      • Factory Calibrated MV Output
      • Fast Response and Recovery Time
      • High Sensitivity for Better Resolution
      • Higher Durability and Stability
      • Ideal for Portable Life Safety Applications
      • Improved Performance Variability
      • Industry Leading Reliability
      • Long Life
      • Low Cros Sensitivity To Hydrogen
      • Low Long-Term Output Drift
      • Low Temperature and Humidity Effect
      • On-Board Hydrogen and Temperature Compensation
      • Robust 3-Series Packaging
      • Stable Performance Six Sigma Output Performance
    • Series Name
      • 4
      • 4CFC
      • 4CM
      • CiTiceL 4

    Technical Specifications

    • Auxiliary Electrode
      • To Compensate for Maximum 2,000 ppm H2 Cross Interference
    • Calibration
      • via Built-in Span and Zero Potentiometer

    Applications & Compatibility

    • Application
      • Drainage and Sewage Areas
      • Fire Detection
      • Food Processing
      • Leakage Detection
      • Manufacturing Factories
      • Mining Processes
      • Portable & Fixed Life Safety
      • Refineries
      • Residential
      • TVL Monitoring (Threshold Value Level)
      • Ventilation Control

    Others

    • Recommended Load Resistor
      • 10 Ohm
      • 10 Ohm
      • 33 Ohm
      • 5 Ohm
    • Operating Principle
      • 2-Electrode Electrochemical
      • 2-Electrode Electrochemical
      • 3-Electrode Electrochemical
      • 4-Electrode Electrochemical
      • Catalytic Oxidation
      • Electrochemical
    • Gases Detected
      • Acrylonitrile
      • Acrylonitrile
      • Carbon Monoxide
      • Chlorine
      • Combustible Gases
      • Hydrogen
      • Hydrogen Cyanide
      • Hydrogen Sulfide
      • Methane
      • Nitric Oxide
      • Nitrogen Dioxide
      • Oxygen
      • Sulfur Dioxide
    • Response Time
      • < 10 Seconds
      • < 15 Seconds
      • < 20 Seconds
      • < 30 Seconds
      • < 45 Seconds
    • Industry
      • Aerospace
      • Energy
    • Brand : Honeywell|Honeywell Citytech
    • Standards & Certifications : AQ6205-2006|ATEX|EN 45544-2000|EN/IEC 60079-0|RoHS Compliant|UL Certified - UL2075|UL and CSA
    • Recommended Load Resistor : 10 Ohm|10 Ohm|33 Ohm|5 Ohm
    • Storage Temperature : 0 to 20°C|10 to 30°C
    • Operating Principle : 2-Electrode Electrochemical|2-Electrode Electrochemical|3-Electrode Electrochemical|4-Electrode Electrochemical|Catalytic Oxidation|Electrochemical
    • Maximum s/c Current : < 1.0 A
    • Features & Benefits : Anti-Poisoning in the Environment with Acrylonitrile Background|Compact Size|Designed for Breath Analysis|Enhanced Long-Term Stability|Extended Operating Range|Factory Calibrated MV Output|Fast Response and Recovery Time|High Sensitivity for Better Resolution|Higher Durability and Stability|Ideal for Portable Life Safety Applications|Improved Performance Variability|Industry Leading Reliability|Long Life|Low Cros Sensitivity To Hydrogen|Low Long-Term Output Drift|Low Temperature and Humidity Effect|On-Board Hydrogen and Temperature Compensation|Robust 3-Series Packaging|Stable Performance Six Sigma Output Performance
    • Auxiliary Electrode : To Compensate for Maximum 2,000 ppm H2 Cross Interference
    • Gases Detected : Acrylonitrile|Acrylonitrile|Carbon Monoxide|Chlorine|Combustible Gases|Hydrogen|Hydrogen Cyanide|Hydrogen Sulfide|Methane|Nitric Oxide|Nitrogen Dioxide|Oxygen|Sulfur Dioxide
    • Response Time : < 10 Seconds|< 15 Seconds|< 20 Seconds|< 30 Seconds|< 45 Seconds
    • Series Name : 4|4CFC|4CM|CiTiceL 4
    • Calibration : via Built-in Span and Zero Potentiometer
    • Application : Drainage and Sewage Areas|Fire Detection|Food Processing|Leakage Detection|Manufacturing Factories|Mining Processes|Portable & Fixed Life Safety|Refineries|Residential|TVL Monitoring (Threshold Value Level)|Ventilation Control
    • Warranty : 12 Months from Date of Dispatch|18 Months from Date of Dispatch
    • Industry : Aerospace|Energy
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    4PH-Fast Phosphine (PH3) Sensor Datasheet
    application/pdf 284.51 KB
    1/22/2026
    284.51 KB
    4P75C T4 Combustible Gas (Temperature) Sensor Data Sheet
    application/pdf 469.45 KB
    2/17/2026
    469.45 KB
    5OXLL Oxygen (O2) Sensor (Emissions) Sensor Data Sheet
    application/pdf 1.28 MB
    2/24/2026
    1.28 MB
    4P90 Combustible Gas Sensor Data Sheet
    application/pdf 527.89 KB
    3/11/2026
    527.89 KB
    4ETO Ethylene Oxide (C2H4O) Sensor Datasheet
    application/pdf 287.41 KB
    1/27/2026
    287.41 KB
    4P75M Combustible Gas Sensor Data Sheet
    application/pdf 500.82 KB
    1/28/2026
    500.82 KB
    4P75C Combustible Gas Sensor Data Sheet
    application/pdf 542.2 KB
    1/27/2026
    542.2 KB
    4COSH Carbon Monoxide / Hydrogen Sulfide (CO / H2S) Dual Sensor Datasheet
    application/pdf 336.8 KB
    1/27/2026
    336.8 KB
    4HN Hydrogen Cyanide (HCN) Sensor Datasheet
    application/pdf 317.56 KB
    1/28/2026
    317.56 KB
    4HS+ Hydrogen Sulfide (H2S) Sensor Data Sheet
    application/pdf 353.46 KB
    1/27/2026
    353.46 KB
    4CL Chlorine (Cl2) Sensor Datasheet
    application/pdf 283.47 KB
    1/27/2026
    283.47 KB
    4S Rev.2 Sulfur Dioxide (SO2) Sensor Datasheet
    application/pdf 209.46 KB
    1/28/2026
    209.46 KB
    4LXH Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 277.99 KB
    1/28/2026
    277.99 KB
    4P90C Combustible Gas Sensor Data Sheet
    application/pdf 539.38 KB
    1/27/2026
    539.38 KB
    4OXLL Oxygen (O2) Sensor (Emissions) Sensor Datasheet
    application/pdf 241.99 KB
    1/28/2026
    241.99 KB
    4OXLL Oxygen (O2) Sensor (Industrial) Sensor Datasheet
    application/pdf 252.19 KB
    1/28/2026
    252.19 KB
    SURECELL H2S(H) Hydrogen Sulfide (H2S) Sensor Data Sheet
    application/pdf 314.86 KB
    1/28/2026
    314.86 KB
    SURECELL 4HS Hydrogen Sulfide (H2S) Sensor Data Sheet
    application/pdf 319.99 KB
    1/28/2026
    319.99 KB
    SURECELL H2S(L) Hydrogen Sulfide (H2S) Sensor Data Sheet
    application/pdf 322.75 KB
    1/28/2026
    322.75 KB
    4-H2S 1000 Classic Line Hydrogen Sulfide (H2S) Sensor Data Sheet
    application/pdf 385.2 KB
    1/28/2026
    385.2 KB
    4CFC Carbon Monoxide (CO) Sensor Data Sheet
    application/pdf 331.74 KB
    1/28/2026
    331.74 KB
    4P75 Combustible Gas Sensor Data Sheet
    application/pdf 548.24 KB
    4/30/2026
    548.24 KB
    4MF Carbon Monoxide (CO) Sensor Data Sheet
    application/pdf 318.84 KB
    1/28/2026
    318.84 KB
    CiTipeL 4P90M Combustible Gas Sensor
    application/pdf 495.26 KB
    8/13/2025
    495.26 KB
    4F Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 345.45 KB
    1/27/2026
    345.45 KB
    4NT Nitric Oxide (NO) Sensor Datasheet
    application/pdf 285.42 KB
    1/27/2026
    285.42 KB
    4OXV Oxygen (O2) Sensor Daat Sheet
    application/pdf 323.1 KB
    1/27/2026
    323.1 KB
    4AN Acrylonitrile (C3H3N) Sensor Datasheet
    application/pdf 383.15 KB
    1/27/2026
    383.15 KB
    4HLM Hydrogen Sulfide (H2S) Sensor Datasheet
    application/pdf 278.7 KB
    1/27/2026
    278.7 KB
    4HS/LM Hydrogen Sulfide (H2S) Sensor Data Sheet
    application/pdf 100.82 KB
    1/27/2026
    100.82 KB
    4P50C Combustible Gas Sensor Data Sheet
    application/pdf 538.41 KB
    1/27/2026
    538.41 KB
    4CF+ Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 386.11 KB
    1/27/2026
    386.11 KB
    4H Hydrogen Sulfide (H2S) Sensor Datasheet
    application/pdf 274.58 KB
    1/27/2026
    274.58 KB
    ECO-SURE X Carbon Monoxide (CO) Gas Sensor Data Sheet
    application/pdf 340.93 KB
    3/11/2026
    340.93 KB
    2CF3 Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 309.6 KB
    1/28/2026
    309.6 KB
    4HYT Hydrogen (H2) Sensor Datasheet
    application/pdf 264.89 KB
    1/27/2026
    264.89 KB
    5OXLL Oxygen (O2) Sensor (Emissions) Sensor Data Sheet
    application/pdf 1.28 MB
    2/24/2026
    1.28 MB
    4ND Nitrogen Dioxide (NO2) Sensor Datasheet
    application/pdf 285.82 KB
    1/28/2026
    285.82 KB
    ECO-SURE Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 391.1 KB
    1/27/2026
    391.1 KB
    4P50 Combustible Gas Sensor Gas Sensor
    application/pdf 575.58 KB
    1/22/2026
    575.58 KB
    4CM Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 325.48 KB
    1/27/2026
    325.48 KB
    4P50M Combustible Gas Sensor Data Sheet
    application/pdf 500.48 KB
    1/28/2026
    500.48 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    OP20 Electrochemical 4 - Electrode Toxic
    application/pdf 429.39 KB
    12/2/2025
    429.39 KB
    OP04 - Electrochemical Partial Pressure Oxygen - Medical
    application/pdf 418.49 KB
    12/2/2025
    418.49 KB
    OP09 Electrochemical 3 - Electrode Biased Toxic
    application/pdf 380.66 KB
    12/2/2025
    380.66 KB
    DG02 Electrochemical 2 - Electrode Toxic Gas Sensors
    application/pdf 437.41 KB
    12/2/2025
    437.41 KB
    4-20 mA and 0.4-2.0 V Transmitters OP18
    application/pdf 853.67 KB
    12/2/2025
    853.67 KB
    OP14 mV Output CiTiceLs
    application/pdf 830.87 KB
    12/2/2025
    830.87 KB
    OP16 MNO - LO Nitric Oxide ppb CiTiceL
    application/pdf 579.34 KB
    12/2/2025
    579.34 KB
    OP08 Electrochemical 3-Electrode Un-biased Toxic Sensors
    application/pdf 351.67 KB
    12/2/2025
    351.67 KB
    OP01 Pellistors - 4P, 1 LEL 75 and MICROpeL
    application/pdf 497 KB
    12/2/2025
    497 KB
    DG01 Electrochemical 3 - Electrode Un-biased Toxic
    application/pdf 505.03 KB
    12/2/2025
    505.03 KB
    OP12 Standard 4-20 mA Transmitter - Toxic CiTiceLs
    application/pdf 383.72 KB
    12/2/2025
    383.72 KB
    OP19 4OxLL and 5OxLL CiTiceL
    application/pdf 681.4 KB
    12/2/2025
    681.4 KB
    IRceL NDIR Sensors OP17
    application/pdf 371.34 KB
    12/2/2025
    371.34 KB
    OP02 - Electrochemical Capillary Controlled Oxygen Sensors
    application/pdf 304.94 KB
    12/2/2025
    304.94 KB
    OP05 T7OX-V Oxygen 4-20 mA Transmitter
    application/pdf 530.29 KB
    12/2/2025
    530.29 KB
    OP21 Sensoric 4 - 20 mA Transmitter Module
    application/pdf 378.97 KB
    12/2/2025
    378.97 KB
    OP07 Electrochemical 2-Electrode Toxic
    application/pdf 306.27 KB
    12/2/2025
    306.27 KB
    DG03 Electrochemical 3 - Electrode Biased Toxic
    application/pdf 461.38 KB
    12/2/2025
    461.38 KB
    OP15 4 - Electrode Millivolt Output CiTiceLs
    application/pdf 862.89 KB
    12/2/2025
    862.89 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    4OXV Sensor - CAD Model
    application/zip 102.79 KB
    12/2/2025
    102.79 KB
    4NT Sensor - CAD Model
    application/zip 186.09 KB
    12/2/2025
    186.09 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Product Safety Data Sheet 3B - Electrolyte 10466 with Li Battery
    application/pdf 353.08 KB
    12/9/2025
    353.08 KB
    Product Safety Data Sheet 1B - Electrolyte 709 with Li Battery
    application/pdf 361.39 KB
    12/9/2025
    361.39 KB
    Product Safety Data Sheet 1 - Electrolyte 709
    application/pdf 358.02 KB
    12/9/2025
    358.02 KB
    Product Safety Data Sheet 3 - Electrolyte 10466
    application/pdf 360.68 KB
    12/9/2025
    360.68 KB
    Product Safety Data Sheet 2 - Electrolyte 544 - Issue 3
    application/pdf 362.21 KB
    12/9/2025
    362.21 KB
    Product Safety Data Sheet 5.3 - Sixth Sense
    application/pdf 306.27 KB
    12/9/2025
    306.27 KB
    Product Safety Data Sheet 5B - Electrolyte RM121 with Li Battery
    application/pdf 353.88 KB
    12/9/2025
    353.88 KB
    Product Safety Data Sheet 12 - Electrolyte RM121 and Charcoal Filter
    application/pdf 361.07 KB
    12/9/2025
    361.07 KB
    Product Safety Data Sheet 12.1 - Sixth Sense
    application/pdf 70.71 KB
    12/9/2025
    70.71 KB
    Product Safety Data Sheet 11 - Electrolyte 544 and Filter 69
    application/pdf 351.1 KB
    12/9/2025
    351.1 KB
    Product Safety Data Sheet 4 - Electrolyte Part 13
    application/pdf 361.31 KB
    12/9/2025
    361.31 KB
    Product Safety Data Sheet 15 - Electrolyte RM121 with Purafil & Sofnocarb Filters
    application/pdf 363.29 KB
    12/9/2025
    363.29 KB
    Product Safety Data Sheet 5 - Electrolyte RM121
    application/pdf 85.91 KB
    12/9/2025
    85.91 KB
    Product Safety Data Sheet 5.2 - Sixth Sense
    application/pdf 364.28 KB
    12/9/2025
    364.28 KB
    Product Safety Data Sheet 4.3 - Electrolyte Part 13 - Iss 1
    application/pdf 357.78 KB
    12/9/2025
    357.78 KB
    Product Safety Data Sheet 17 - Electrolyte RM121 with Purafil & Charcoal Filters
    application/pdf 350.23 KB
    12/9/2025
    350.23 KB
    Product Safety Data Sheet 5.1 - Sixth Sense
    application/pdf 360.82 KB
    12/9/2025
    360.82 KB
    Product Safety Data Sheet 22 - Pellistors
    application/pdf 288.3 KB
    12/9/2025
    288.3 KB
    Product Safety Data Sheet 4.2 - Electrolyte Part 13
    application/pdf 356.92 KB
    12/9/2025
    356.92 KB
    Product Safety Data Sheet 4.1 - Electrolyte Part 13
    application/pdf 365.17 KB
    12/9/2025
    365.17 KB
    Product Safety Data Sheet 21 - Non-hazardous Products
    application/pdf 341.64 KB
    12/9/2025
    341.64 KB
    Product Safety Data Sheet 20 - Electrolyte 212
    application/pdf 350.81 KB
    12/9/2025
    350.81 KB
    Product Safety Data Sheet 19 - Electrolyte RM121 and Silver Sulfate Filter
    application/pdf 70.96 KB
    12/9/2025
    70.96 KB
    Product Safety Data Sheet 18B - Electrolyte RM121 and Silver Oxide Filter with Li Battery
    application/pdf 362.28 KB
    12/9/2025
    362.28 KB
    Product Safety Data Sheet 18 - Electrolyte RM121 and Silver Oxide Filter
    application/pdf 352.68 KB
    12/9/2025
    352.68 KB
    Product Safety Data Sheet 16 - Electrolyte RM121 with Purafil Filter
    application/pdf 356.11 KB
    12/9/2025
    356.11 KB
    Product Safety Data Sheet 16.1 - Electrolyte RM121 with Purafil filter
    application/pdf 354.83 KB
    12/9/2025
    354.83 KB
    Product Safety Data Sheet 14 - Electrolyte RM121 and Filter 11491
    application/pdf 351.5 KB
    12/9/2025
    351.5 KB
    Product Safety Data Sheet 13 - Electrolyte RM121 and Filter 637
    application/pdf 363.09 KB
    12/9/2025
    363.09 KB
    PSDS NH3 & HCN Product Safety Datasheet
    application/pdf 55.2 KB
    12/15/2025
    55.2 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Gas Sensors: Fifty Years of Gas Sensing Innovations for Today's Challenges Brochure
    application/pdf 905.17 KB
    8/28/2025
    905.17 KB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Sensor Connections - Tech Note
    application/pdf 226.09 KB
    12/2/2025
    226.09 KB
    Sensor Identification - Tech Note
    application/pdf 537.51 KB
    12/2/2025
    537.51 KB
    Electrochemical Sensor RFI EMC Susceptibility - Tech Note
    application/pdf 204.85 KB
    12/2/2025
    204.85 KB
    Use of Antiseptic Wipes and Cleaning Products - Tech Note
    application/pdf 230.58 KB
    12/2/2025
    230.58 KB
    Currents and Open Circuit Voltages for Intrinsic Safety Considerations - Tech Note
    application/pdf 331.86 KB
    12/2/2025
    331.86 KB
    Health and Safety Guidelines - Tech Note
    application/pdf 257.52 KB
    12/2/2025
    257.52 KB
    Customization of B030 mV PCBs - Tech Note
    application/pdf 311.02 KB
    12/2/2025
    311.02 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Application Note 4 Series
    application/pdf 209.05 KB
    12/2/2025
    209.05 KB
    Instructions for Safe Use IRCEL
    application/pdf 304.32 KB
    12/2/2025
    304.32 KB
    Instructions for Safe Use 4P Pellistors
    application/pdf 301.91 KB
    12/2/2025
    301.91 KB
    Name
    Description
    File Size
    Date
    Size
    4PH-Fast Phosphine (PH3) Sensor Datasheet
    application/pdf 284.51 KB
    1/22/2026
    284.51 KB
    4P75C T4 Combustible Gas (Temperature) Sensor Data Sheet
    application/pdf 469.45 KB
    2/17/2026
    469.45 KB
    5OXLL Oxygen (O2) Sensor (Emissions) Sensor Data Sheet
    application/pdf 1.28 MB
    2/24/2026
    1.28 MB
    OP20 Electrochemical 4 - Electrode Toxic
    application/pdf 429.39 KB
    12/2/2025
    429.39 KB
    Sensor Connections - Tech Note
    application/pdf 226.09 KB
    12/2/2025
    226.09 KB
    OP04 - Electrochemical Partial Pressure Oxygen - Medical
    application/pdf 418.49 KB
    12/2/2025
    418.49 KB
    OP09 Electrochemical 3 - Electrode Biased Toxic
    application/pdf 380.66 KB
    12/2/2025
    380.66 KB
    DG02 Electrochemical 2 - Electrode Toxic Gas Sensors
    application/pdf 437.41 KB
    12/2/2025
    437.41 KB
    4-20 mA and 0.4-2.0 V Transmitters OP18
    application/pdf 853.67 KB
    12/2/2025
    853.67 KB
    Sensor Identification - Tech Note
    application/pdf 537.51 KB
    12/2/2025
    537.51 KB
    Electrochemical Sensor RFI EMC Susceptibility - Tech Note
    application/pdf 204.85 KB
    12/2/2025
    204.85 KB
    OP14 mV Output CiTiceLs
    application/pdf 830.87 KB
    12/2/2025
    830.87 KB
    OP16 MNO - LO Nitric Oxide ppb CiTiceL
    application/pdf 579.34 KB
    12/2/2025
    579.34 KB
    4P90 Combustible Gas Sensor Data Sheet
    application/pdf 527.89 KB
    3/11/2026
    527.89 KB
    4ETO Ethylene Oxide (C2H4O) Sensor Datasheet
    application/pdf 287.41 KB
    1/27/2026
    287.41 KB
    4P75M Combustible Gas Sensor Data Sheet
    application/pdf 500.82 KB
    1/28/2026
    500.82 KB
    4P75C Combustible Gas Sensor Data Sheet
    application/pdf 542.2 KB
    1/27/2026
    542.2 KB
    Product Safety Data Sheet 3B - Electrolyte 10466 with Li Battery
    application/pdf 353.08 KB
    12/9/2025
    353.08 KB
    Product Safety Data Sheet 1B - Electrolyte 709 with Li Battery
    application/pdf 361.39 KB
    12/9/2025
    361.39 KB
    Product Safety Data Sheet 1 - Electrolyte 709
    application/pdf 358.02 KB
    12/9/2025
    358.02 KB
    Product Safety Data Sheet 3 - Electrolyte 10466
    application/pdf 360.68 KB
    12/9/2025
    360.68 KB
    Product Safety Data Sheet 2 - Electrolyte 544 - Issue 3
    application/pdf 362.21 KB
    12/9/2025
    362.21 KB
    Gas Sensors: Fifty Years of Gas Sensing Innovations for Today's Challenges Brochure
    application/pdf 905.17 KB
    8/28/2025
    905.17 KB
    4COSH Carbon Monoxide / Hydrogen Sulfide (CO / H2S) Dual Sensor Datasheet
    application/pdf 336.8 KB
    1/27/2026
    336.8 KB
    4HN Hydrogen Cyanide (HCN) Sensor Datasheet
    application/pdf 317.56 KB
    1/28/2026
    317.56 KB
    4HS+ Hydrogen Sulfide (H2S) Sensor Data Sheet
    application/pdf 353.46 KB
    1/27/2026
    353.46 KB
    4CL Chlorine (Cl2) Sensor Datasheet
    application/pdf 283.47 KB
    1/27/2026
    283.47 KB
    4S Rev.2 Sulfur Dioxide (SO2) Sensor Datasheet
    application/pdf 209.46 KB
    1/28/2026
    209.46 KB
    4LXH Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 277.99 KB
    1/28/2026
    277.99 KB
    Use of Antiseptic Wipes and Cleaning Products - Tech Note
    application/pdf 230.58 KB
    12/2/2025
    230.58 KB
    Application Note 4 Series
    application/pdf 209.05 KB
    12/2/2025
    209.05 KB
    Instructions for Safe Use IRCEL
    application/pdf 304.32 KB
    12/2/2025
    304.32 KB
    Instructions for Safe Use 4P Pellistors
    application/pdf 301.91 KB
    12/2/2025
    301.91 KB
    4OXV Sensor - CAD Model
    application/zip 102.79 KB
    12/2/2025
    102.79 KB
    OP08 Electrochemical 3-Electrode Un-biased Toxic Sensors
    application/pdf 351.67 KB
    12/2/2025
    351.67 KB
    4NT Sensor - CAD Model
    application/zip 186.09 KB
    12/2/2025
    186.09 KB
    4P90C Combustible Gas Sensor Data Sheet
    application/pdf 539.38 KB
    1/27/2026
    539.38 KB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    4OXLL Oxygen (O2) Sensor (Emissions) Sensor Datasheet
    application/pdf 241.99 KB
    1/28/2026
    241.99 KB
    4OXLL Oxygen (O2) Sensor (Industrial) Sensor Datasheet
    application/pdf 252.19 KB
    1/28/2026
    252.19 KB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Product Safety Data Sheet 5.3 - Sixth Sense
    application/pdf 306.27 KB
    12/9/2025
    306.27 KB
    Product Safety Data Sheet 5B - Electrolyte RM121 with Li Battery
    application/pdf 353.88 KB
    12/9/2025
    353.88 KB
    Product Safety Data Sheet 12 - Electrolyte RM121 and Charcoal Filter
    application/pdf 361.07 KB
    12/9/2025
    361.07 KB
    Product Safety Data Sheet 12.1 - Sixth Sense
    application/pdf 70.71 KB
    12/9/2025
    70.71 KB
    Product Safety Data Sheet 11 - Electrolyte 544 and Filter 69
    application/pdf 351.1 KB
    12/9/2025
    351.1 KB
    Product Safety Data Sheet 4 - Electrolyte Part 13
    application/pdf 361.31 KB
    12/9/2025
    361.31 KB
    Product Safety Data Sheet 15 - Electrolyte RM121 with Purafil & Sofnocarb Filters
    application/pdf 363.29 KB
    12/9/2025
    363.29 KB
    Product Safety Data Sheet 5 - Electrolyte RM121
    application/pdf 85.91 KB
    12/9/2025
    85.91 KB
    Product Safety Data Sheet 5.2 - Sixth Sense
    application/pdf 364.28 KB
    12/9/2025
    364.28 KB
    Product Safety Data Sheet 4.3 - Electrolyte Part 13 - Iss 1
    application/pdf 357.78 KB
    12/9/2025
    357.78 KB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Product Safety Data Sheet 17 - Electrolyte RM121 with Purafil & Charcoal Filters
    application/pdf 350.23 KB
    12/9/2025
    350.23 KB
    Product Safety Data Sheet 5.1 - Sixth Sense
    application/pdf 360.82 KB
    12/9/2025
    360.82 KB
    Product Safety Data Sheet 22 - Pellistors
    application/pdf 288.3 KB
    12/9/2025
    288.3 KB
    Product Safety Data Sheet 4.2 - Electrolyte Part 13
    application/pdf 356.92 KB
    12/9/2025
    356.92 KB
    Product Safety Data Sheet 4.1 - Electrolyte Part 13
    application/pdf 365.17 KB
    12/9/2025
    365.17 KB
    Product Safety Data Sheet 21 - Non-hazardous Products
    application/pdf 341.64 KB
    12/9/2025
    341.64 KB
    Product Safety Data Sheet 20 - Electrolyte 212
    application/pdf 350.81 KB
    12/9/2025
    350.81 KB
    Product Safety Data Sheet 19 - Electrolyte RM121 and Silver Sulfate Filter
    application/pdf 70.96 KB
    12/9/2025
    70.96 KB
    Product Safety Data Sheet 18B - Electrolyte RM121 and Silver Oxide Filter with Li Battery
    application/pdf 362.28 KB
    12/9/2025
    362.28 KB
    Product Safety Data Sheet 18 - Electrolyte RM121 and Silver Oxide Filter
    application/pdf 352.68 KB
    12/9/2025
    352.68 KB
    Product Safety Data Sheet 16 - Electrolyte RM121 with Purafil Filter
    application/pdf 356.11 KB
    12/9/2025
    356.11 KB
    Product Safety Data Sheet 16.1 - Electrolyte RM121 with Purafil filter
    application/pdf 354.83 KB
    12/9/2025
    354.83 KB
    Product Safety Data Sheet 14 - Electrolyte RM121 and Filter 11491
    application/pdf 351.5 KB
    12/9/2025
    351.5 KB
    Product Safety Data Sheet 13 - Electrolyte RM121 and Filter 637
    application/pdf 363.09 KB
    12/9/2025
    363.09 KB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Controlling the Future with Technology
    application/pdf 11.81 MB
    8/14/2025
    11.81 MB
    SURECELL H2S(H) Hydrogen Sulfide (H2S) Sensor Data Sheet
    application/pdf 314.86 KB
    1/28/2026
    314.86 KB
    SURECELL 4HS Hydrogen Sulfide (H2S) Sensor Data Sheet
    application/pdf 319.99 KB
    1/28/2026
    319.99 KB
    SURECELL H2S(L) Hydrogen Sulfide (H2S) Sensor Data Sheet
    application/pdf 322.75 KB
    1/28/2026
    322.75 KB
    4-H2S 1000 Classic Line Hydrogen Sulfide (H2S) Sensor Data Sheet
    application/pdf 385.2 KB
    1/28/2026
    385.2 KB
    4CFC Carbon Monoxide (CO) Sensor Data Sheet
    application/pdf 331.74 KB
    1/28/2026
    331.74 KB
    4P75 Combustible Gas Sensor Data Sheet
    application/pdf 548.24 KB
    4/30/2026
    548.24 KB
    4MF Carbon Monoxide (CO) Sensor Data Sheet
    application/pdf 318.84 KB
    1/28/2026
    318.84 KB
    CiTipeL 4P90M Combustible Gas Sensor
    application/pdf 495.26 KB
    8/13/2025
    495.26 KB
    4F Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 345.45 KB
    1/27/2026
    345.45 KB
    4NT Nitric Oxide (NO) Sensor Datasheet
    application/pdf 285.42 KB
    1/27/2026
    285.42 KB
    PSDS NH3 & HCN Product Safety Datasheet
    application/pdf 55.2 KB
    12/15/2025
    55.2 KB
    4OXV Oxygen (O2) Sensor Daat Sheet
    application/pdf 323.1 KB
    1/27/2026
    323.1 KB
    4AN Acrylonitrile (C3H3N) Sensor Datasheet
    application/pdf 383.15 KB
    1/27/2026
    383.15 KB
    OP01 Pellistors - 4P, 1 LEL 75 and MICROpeL
    application/pdf 497 KB
    12/2/2025
    497 KB
    DG01 Electrochemical 3 - Electrode Un-biased Toxic
    application/pdf 505.03 KB
    12/2/2025
    505.03 KB
    OP12 Standard 4-20 mA Transmitter - Toxic CiTiceLs
    application/pdf 383.72 KB
    12/2/2025
    383.72 KB
    OP19 4OxLL and 5OxLL CiTiceL
    application/pdf 681.4 KB
    12/2/2025
    681.4 KB
    IRceL NDIR Sensors OP17
    application/pdf 371.34 KB
    12/2/2025
    371.34 KB
    Currents and Open Circuit Voltages for Intrinsic Safety Considerations - Tech Note
    application/pdf 331.86 KB
    12/2/2025
    331.86 KB
    OP02 - Electrochemical Capillary Controlled Oxygen Sensors
    application/pdf 304.94 KB
    12/2/2025
    304.94 KB
    Health and Safety Guidelines - Tech Note
    application/pdf 257.52 KB
    12/2/2025
    257.52 KB
    OP05 T7OX-V Oxygen 4-20 mA Transmitter
    application/pdf 530.29 KB
    12/2/2025
    530.29 KB
    OP21 Sensoric 4 - 20 mA Transmitter Module
    application/pdf 378.97 KB
    12/2/2025
    378.97 KB
    OP07 Electrochemical 2-Electrode Toxic
    application/pdf 306.27 KB
    12/2/2025
    306.27 KB
    DG03 Electrochemical 3 - Electrode Biased Toxic
    application/pdf 461.38 KB
    12/2/2025
    461.38 KB
    Customization of B030 mV PCBs - Tech Note
    application/pdf 311.02 KB
    12/2/2025
    311.02 KB
    OP15 4 - Electrode Millivolt Output CiTiceLs
    application/pdf 862.89 KB
    12/2/2025
    862.89 KB
    4HLM Hydrogen Sulfide (H2S) Sensor Datasheet
    application/pdf 278.7 KB
    1/27/2026
    278.7 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Switches and Sensors Solutions for Industrial Applications Brochure
    application/pdf 2.49 MB
    2/13/2026
    2.49 MB
    4HS/LM Hydrogen Sulfide (H2S) Sensor Data Sheet
    application/pdf 100.82 KB
    1/27/2026
    100.82 KB
    4P50C Combustible Gas Sensor Data Sheet
    application/pdf 538.41 KB
    1/27/2026
    538.41 KB
    4CF+ Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 386.11 KB
    1/27/2026
    386.11 KB
    4H Hydrogen Sulfide (H2S) Sensor Datasheet
    application/pdf 274.58 KB
    1/27/2026
    274.58 KB
    ECO-SURE X Carbon Monoxide (CO) Gas Sensor Data Sheet
    application/pdf 340.93 KB
    3/11/2026
    340.93 KB
    2CF3 Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 309.6 KB
    1/28/2026
    309.6 KB
    4HYT Hydrogen (H2) Sensor Datasheet
    application/pdf 264.89 KB
    1/27/2026
    264.89 KB
    5OXLL Oxygen (O2) Sensor (Emissions) Sensor Data Sheet
    application/pdf 1.28 MB
    2/24/2026
    1.28 MB
    4ND Nitrogen Dioxide (NO2) Sensor Datasheet
    application/pdf 285.82 KB
    1/28/2026
    285.82 KB
    ECO-SURE Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 391.1 KB
    1/27/2026
    391.1 KB
    4P50 Combustible Gas Sensor Gas Sensor
    application/pdf 575.58 KB
    1/22/2026
    575.58 KB
    4CM Carbon Monoxide (CO) Sensor Datasheet
    application/pdf 325.48 KB
    1/27/2026
    325.48 KB
    4P50M Combustible Gas Sensor Data Sheet
    application/pdf 500.48 KB
    1/28/2026
    500.48 KB
    Name
    Description
    File Size
    Date
    Size
    4PH-Fast Phosphine (PH3) Sensor Datasheet
    284.51 KB
    1/22/2026
    4P75C T4 Combustible Gas (Temperature) Sensor Data Sheet
    469.45 KB
    2/17/2026
    5OXLL Oxygen (O2) Sensor (Emissions) Sensor Data Sheet
    1.28 MB
    2/24/2026
    4P90 Combustible Gas Sensor Data Sheet
    527.89 KB
    3/11/2026
    4ETO Ethylene Oxide (C2H4O) Sensor Datasheet
    287.41 KB
    1/27/2026
    4P75M Combustible Gas Sensor Data Sheet
    500.82 KB
    1/28/2026
    4P75C Combustible Gas Sensor Data Sheet
    542.2 KB
    1/27/2026
    4COSH Carbon Monoxide / Hydrogen Sulfide (CO / H2S) Dual Sensor Datasheet
    336.8 KB
    1/27/2026
    4HN Hydrogen Cyanide (HCN) Sensor Datasheet
    317.56 KB
    1/28/2026
    4HS+ Hydrogen Sulfide (H2S) Sensor Data Sheet
    353.46 KB
    1/27/2026
    4CL Chlorine (Cl2) Sensor Datasheet
    283.47 KB
    1/27/2026
    4S Rev.2 Sulfur Dioxide (SO2) Sensor Datasheet
    209.46 KB
    1/28/2026
    4LXH Carbon Monoxide (CO) Sensor Datasheet
    277.99 KB
    1/28/2026
    4P90C Combustible Gas Sensor Data Sheet
    539.38 KB
    1/27/2026
    4OXLL Oxygen (O2) Sensor (Emissions) Sensor Datasheet
    241.99 KB
    1/28/2026
    4OXLL Oxygen (O2) Sensor (Industrial) Sensor Datasheet
    252.19 KB
    1/28/2026
    SURECELL H2S(H) Hydrogen Sulfide (H2S) Sensor Data Sheet
    314.86 KB
    1/28/2026
    SURECELL 4HS Hydrogen Sulfide (H2S) Sensor Data Sheet
    319.99 KB
    1/28/2026
    SURECELL H2S(L) Hydrogen Sulfide (H2S) Sensor Data Sheet
    322.75 KB
    1/28/2026
    4-H2S 1000 Classic Line Hydrogen Sulfide (H2S) Sensor Data Sheet
    385.2 KB
    1/28/2026
    4CFC Carbon Monoxide (CO) Sensor Data Sheet
    331.74 KB
    1/28/2026
    4P75 Combustible Gas Sensor Data Sheet
    548.24 KB
    4/30/2026
    4MF Carbon Monoxide (CO) Sensor Data Sheet
    318.84 KB
    1/28/2026
    CiTipeL 4P90M Combustible Gas Sensor
    495.26 KB
    8/13/2025
    4F Carbon Monoxide (CO) Sensor Datasheet
    345.45 KB
    1/27/2026
    4NT Nitric Oxide (NO) Sensor Datasheet
    285.42 KB
    1/27/2026
    4OXV Oxygen (O2) Sensor Daat Sheet
    323.1 KB
    1/27/2026
    4AN Acrylonitrile (C3H3N) Sensor Datasheet
    383.15 KB
    1/27/2026
    4HLM Hydrogen Sulfide (H2S) Sensor Datasheet
    278.7 KB
    1/27/2026
    4HS/LM Hydrogen Sulfide (H2S) Sensor Data Sheet
    100.82 KB
    1/27/2026
    4P50C Combustible Gas Sensor Data Sheet
    538.41 KB
    1/27/2026
    4CF+ Carbon Monoxide (CO) Sensor Datasheet
    386.11 KB
    1/27/2026
    4H Hydrogen Sulfide (H2S) Sensor Datasheet
    274.58 KB
    1/27/2026
    ECO-SURE X Carbon Monoxide (CO) Gas Sensor Data Sheet
    340.93 KB
    3/11/2026
    2CF3 Carbon Monoxide (CO) Sensor Datasheet
    309.6 KB
    1/28/2026
    4HYT Hydrogen (H2) Sensor Datasheet
    264.89 KB
    1/27/2026
    5OXLL Oxygen (O2) Sensor (Emissions) Sensor Data Sheet
    1.28 MB
    2/24/2026
    4ND Nitrogen Dioxide (NO2) Sensor Datasheet
    285.82 KB
    1/28/2026
    ECO-SURE Carbon Monoxide (CO) Sensor Datasheet
    391.1 KB
    1/27/2026
    4P50 Combustible Gas Sensor Gas Sensor
    575.58 KB
    1/22/2026
    4CM Carbon Monoxide (CO) Sensor Datasheet
    325.48 KB
    1/27/2026
    4P50M Combustible Gas Sensor Data Sheet
    500.48 KB
    1/28/2026
    OP20 Electrochemical 4 - Electrode Toxic
    429.39 KB
    12/2/2025
    OP04 - Electrochemical Partial Pressure Oxygen - Medical
    418.49 KB
    12/2/2025
    OP09 Electrochemical 3 - Electrode Biased Toxic
    380.66 KB
    12/2/2025
    DG02 Electrochemical 2 - Electrode Toxic Gas Sensors
    437.41 KB
    12/2/2025
    4-20 mA and 0.4-2.0 V Transmitters OP18
    853.67 KB
    12/2/2025
    OP14 mV Output CiTiceLs
    830.87 KB
    12/2/2025
    OP16 MNO - LO Nitric Oxide ppb CiTiceL
    579.34 KB
    12/2/2025
    OP08 Electrochemical 3-Electrode Un-biased Toxic Sensors
    351.67 KB
    12/2/2025
    OP01 Pellistors - 4P, 1 LEL 75 and MICROpeL
    497 KB
    12/2/2025
    DG01 Electrochemical 3 - Electrode Un-biased Toxic
    505.03 KB
    12/2/2025
    OP12 Standard 4-20 mA Transmitter - Toxic CiTiceLs
    383.72 KB
    12/2/2025
    OP19 4OxLL and 5OxLL CiTiceL
    681.4 KB
    12/2/2025
    IRceL NDIR Sensors OP17
    371.34 KB
    12/2/2025
    OP02 - Electrochemical Capillary Controlled Oxygen Sensors
    304.94 KB
    12/2/2025
    OP05 T7OX-V Oxygen 4-20 mA Transmitter
    530.29 KB
    12/2/2025
    OP21 Sensoric 4 - 20 mA Transmitter Module
    378.97 KB
    12/2/2025
    OP07 Electrochemical 2-Electrode Toxic
    306.27 KB
    12/2/2025
    DG03 Electrochemical 3 - Electrode Biased Toxic
    461.38 KB
    12/2/2025
    OP15 4 - Electrode Millivolt Output CiTiceLs
    862.89 KB
    12/2/2025
    4OXV Sensor - CAD Model
    102.79 KB
    12/2/2025
    4NT Sensor - CAD Model
    186.09 KB
    12/2/2025
    Product Safety Data Sheet 3B - Electrolyte 10466 with Li Battery
    353.08 KB
    12/9/2025
    Product Safety Data Sheet 1B - Electrolyte 709 with Li Battery
    361.39 KB
    12/9/2025
    Product Safety Data Sheet 1 - Electrolyte 709
    358.02 KB
    12/9/2025
    Product Safety Data Sheet 3 - Electrolyte 10466
    360.68 KB
    12/9/2025
    Product Safety Data Sheet 2 - Electrolyte 544 - Issue 3
    362.21 KB
    12/9/2025
    Product Safety Data Sheet 5.3 - Sixth Sense
    306.27 KB
    12/9/2025
    Product Safety Data Sheet 5B - Electrolyte RM121 with Li Battery
    353.88 KB
    12/9/2025
    Product Safety Data Sheet 12 - Electrolyte RM121 and Charcoal Filter
    361.07 KB
    12/9/2025
    Product Safety Data Sheet 12.1 - Sixth Sense
    70.71 KB
    12/9/2025
    Product Safety Data Sheet 11 - Electrolyte 544 and Filter 69
    351.1 KB
    12/9/2025
    Product Safety Data Sheet 4 - Electrolyte Part 13
    361.31 KB
    12/9/2025
    Product Safety Data Sheet 15 - Electrolyte RM121 with Purafil & Sofnocarb Filters
    363.29 KB
    12/9/2025
    Product Safety Data Sheet 5 - Electrolyte RM121
    85.91 KB
    12/9/2025
    Product Safety Data Sheet 5.2 - Sixth Sense
    364.28 KB
    12/9/2025
    Product Safety Data Sheet 4.3 - Electrolyte Part 13 - Iss 1
    357.78 KB
    12/9/2025
    Product Safety Data Sheet 17 - Electrolyte RM121 with Purafil & Charcoal Filters
    350.23 KB
    12/9/2025
    Product Safety Data Sheet 5.1 - Sixth Sense
    360.82 KB
    12/9/2025
    Product Safety Data Sheet 22 - Pellistors
    288.3 KB
    12/9/2025
    Product Safety Data Sheet 4.2 - Electrolyte Part 13
    356.92 KB
    12/9/2025
    Product Safety Data Sheet 4.1 - Electrolyte Part 13
    365.17 KB
    12/9/2025
    Product Safety Data Sheet 21 - Non-hazardous Products
    341.64 KB
    12/9/2025
    Product Safety Data Sheet 20 - Electrolyte 212
    350.81 KB
    12/9/2025
    Product Safety Data Sheet 19 - Electrolyte RM121 and Silver Sulfate Filter
    70.96 KB
    12/9/2025
    Product Safety Data Sheet 18B - Electrolyte RM121 and Silver Oxide Filter with Li Battery
    362.28 KB
    12/9/2025
    Product Safety Data Sheet 18 - Electrolyte RM121 and Silver Oxide Filter
    352.68 KB
    12/9/2025
    Product Safety Data Sheet 16 - Electrolyte RM121 with Purafil Filter
    356.11 KB
    12/9/2025
    Product Safety Data Sheet 16.1 - Electrolyte RM121 with Purafil filter
    354.83 KB
    12/9/2025
    Product Safety Data Sheet 14 - Electrolyte RM121 and Filter 11491
    351.5 KB
    12/9/2025
    Product Safety Data Sheet 13 - Electrolyte RM121 and Filter 637
    363.09 KB
    12/9/2025
    PSDS NH3 & HCN Product Safety Datasheet
    55.2 KB
    12/15/2025
    Gas Sensors: Fifty Years of Gas Sensing Innovations for Today's Challenges Brochure
    905.17 KB
    8/28/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    2/13/2026
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Solutions For Healthier Air and HVAC Systems Brochure
    3.89 MB
    12/11/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    1/28/2026
    Controlling the Future with Technology
    11.81 MB
    8/14/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Switches and Sensors Solutions for Industrial Applications Brochure
    2.49 MB
    2/13/2026
    Sensor Connections - Tech Note
    226.09 KB
    12/2/2025
    Sensor Identification - Tech Note
    537.51 KB
    12/2/2025
    Electrochemical Sensor RFI EMC Susceptibility - Tech Note
    204.85 KB
    12/2/2025
    Use of Antiseptic Wipes and Cleaning Products - Tech Note
    230.58 KB
    12/2/2025
    Currents and Open Circuit Voltages for Intrinsic Safety Considerations - Tech Note
    331.86 KB
    12/2/2025
    Health and Safety Guidelines - Tech Note
    257.52 KB
    12/2/2025
    Customization of B030 mV PCBs - Tech Note
    311.02 KB
    12/2/2025
    Application Note 4 Series
    209.05 KB
    12/2/2025
    Instructions for Safe Use IRCEL
    304.32 KB
    12/2/2025
    Instructions for Safe Use 4P Pellistors
    301.91 KB
    12/2/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    2112B2003
    SURECELL CO(M)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-4-series
    2112B2003
    SURECELL CO(M)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-4-series
    2112B2003R
    Carbon Monoxide CO 4-series Replacement Sensor CO(M) (0-1000ppm) Surecell
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-4-series
    2112B2003R
    Carbon Monoxide CO 4-series Replacement Sensor CO(M) (0-1000ppm) Surecell
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-4-series
    2112B2004
    SURECELL CO(H)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-4-series
    2112B2004
    SURECELL CO(H)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-4-series
    2112B2005
    Carbon Monoxide CO 4-series Sensor 4CF+ (0-500ppm) CiTiceL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-4-series
    2112B2005
    Carbon Monoxide CO 4-series Sensor 4CF+ (0-500ppm) CiTiceL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-4-series
    2112B2005R
    4CF+ CO SENSOR IN POT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-4-series
    2112B2005R
    4CF+ CO SENSOR IN POT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-4-series
    2112B2006
    Carbon Monoxide CO 4-series Sensor 4CFC (0-1000ppm) CiTiceL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-4-series
    2112B2006
    Carbon Monoxide CO 4-series Sensor 4CFC (0-1000ppm) CiTiceL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-4-series
    2112B2006R
    CO 4CFC 1,000PPM 4SERIES SENSOR REP.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-4-series
    2112B2006R
    CO 4CFC 1,000PPM 4SERIES SENSOR REP.
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-4-series
    2112B2007
    CO 4CF+ 500PPM 4SERIES SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-4-series
    2112B2007
    CO 4CF+ 500PPM 4SERIES SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-4-series
    2112B2007R
    4CF+ GLOBAL + POT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-4-series
    2112B2007R
    4CF+ GLOBAL + POT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-4-series
    2112B2015
    Sulfur Dioxide SO2 4-series Sensor 4S (0-20ppm) CiTiceL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-4-series
    2112B2015
    Sulfur Dioxide SO2 4-series Sensor 4S (0-20ppm) CiTiceL
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-citytech-4-series