Precision Conductive Plastic Potentiometers

    /content/sps/au/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

    Precision Conductive Plastic Potentiometers

    Built on the trusted Clarostat and Honeywell legacies of high quality, high-performance position sensing, Honeywell potentiometers (also known in the industry as pots) convert rotary motion into a change of resistance, supplying a smooth transition of voltage or current levels, which are then used to control position movement in a wide variety of applications.<Rotary potentiometers are compact, rugged, thick-film devices that use either conductive plastic, cermet, or wirewoundelements. Developed for potential military applications, our proprietary conductive plastic offers extensive temperature range and infinite resolution, and is designed to provide precision position measurement. Cermet and wirewound elements are stable over a range of operating temperatures and provide high power dissipation and improved resistance temperature coefficient. A variety of terminations and flexible mounting options are available to meet your needs.Don’t see exactly what you need? Custom options are available – contact us with your application requirements.

    Precision Conductive Plastic Potentiometers
    Precision Conductive Plastic Potentiometers
    Filter
    Clear All