/content/sps/au/en/search-results.html

    2D Barcode Scan Engines

    S0703 2D Scan Engine

    Slim undecoded 2D Imager,SR (Standard Range) ,Optics, Advanced Laser

    Overview
    The S0703 Series 2D barcode scan engine is designed to provide high performance, motion-tolerant, reliable barcode scanning for mobile computers used in scan-intensive workflows in retail, healthcare, warehouse and transportation and logistics applications.
     
    Specifications

    Features

    • Aimer Type
      • advanced red laser: cross target and framers
    • Symbol Contrast
      • 20% minimum print contrast ratio
    • Features & Benefits
      • SHOCK: 3500 G for 0.4 ms at 23°C [73°F]
      • VIBRATION: 3 axes, 1 hour per axis: 2,54 cm [1 in] peak-to-peak displacement (5 Hz to 13 Hz), 10 G acceleration (13 Hz to 500 Hz), 1 G acceleration (500 Hz to 2,000 Hz)
    • Ambient Light Immunity
      • 0 lux to 100,000 lux (total darkness to bright sunlight)

    Electrical Specifications

    • Working Current
      • laser aimer: 210 mA
    • Input Voltage
      • E 3.0 V to 3.6 V

    Dimensions & Weight

    • Weight
      • 2.5 g [0.08 oz]
    • Dimension
      • (H X W X D) 23.5*7.6*10.13 (0.93in *0.30in*0.4in )

    Overview

    • Warranty
      • 15-month limited warranty; the warranty period starts at date of shipment from Honeywell to customer

    Operating Characteristics

    • Storage Temperature
      • -40°C to 70°C [-40°F to 158°F]
    • Operating temperature Range
      • -30°C to 60°C [-22°F to 140°F]
    • Humidity
      • up to 95% RH, non-condensing at 60°C [140°F]

    Technical Specifications

    • Sensor Type
      • 1280 X 800 global shutter
    • Scan Angle (°)
      • tilt: 360°, pitch: ±60°, skew: ±60°
    • Optics
      • SR (standard range)
    • Motion Tolerance
      • cm/s [236 in/s] maximum
    • Mean Time Between Failure
      • 375,000 hr (with laser aimer)
    • Illumination
      • white LED: exempt risk group
    • Host Interface
      • MIPI
    • Field of View
      • horizontal: 48°, vertical: 31°

    Others

    • Industry
      • Healthcare
      • Logistics & Warehouses
      • Retail

    Features

    • Aimer Type
      • advanced red laser: cross target and framers
    • Symbol Contrast
      • 20% minimum print contrast ratio
    • Features & Benefits
      • SHOCK: 3500 G for 0.4 ms at 23°C [73°F]
      • VIBRATION: 3 axes, 1 hour per axis: 2,54 cm [1 in] peak-to-peak displacement (5 Hz to 13 Hz), 10 G acceleration (13 Hz to 500 Hz), 1 G acceleration (500 Hz to 2,000 Hz)
    • Ambient Light Immunity
      • 0 lux to 100,000 lux (total darkness to bright sunlight)

    Electrical Specifications

    • Working Current
      • laser aimer: 210 mA
    • Input Voltage
      • E 3.0 V to 3.6 V

    Dimensions & Weight

    • Weight
      • 2.5 g [0.08 oz]
    • Dimension
      • (H X W X D) 23.5*7.6*10.13 (0.93in *0.30in*0.4in )

    Overview

    • Warranty
      • 15-month limited warranty; the warranty period starts at date of shipment from Honeywell to customer

    Operating Characteristics

    • Storage Temperature
      • -40°C to 70°C [-40°F to 158°F]
    • Operating temperature Range
      • -30°C to 60°C [-22°F to 140°F]
    • Humidity
      • up to 95% RH, non-condensing at 60°C [140°F]

    Technical Specifications

    • Sensor Type
      • 1280 X 800 global shutter
    • Scan Angle (°)
      • tilt: 360°, pitch: ±60°, skew: ±60°
    • Optics
      • SR (standard range)
    • Motion Tolerance
      • cm/s [236 in/s] maximum
    • Mean Time Between Failure
      • 375,000 hr (with laser aimer)
    • Illumination
      • white LED: exempt risk group
    • Host Interface
      • MIPI
    • Field of View
      • horizontal: 48°, vertical: 31°

    Others

    • Industry
      • Healthcare
      • Logistics & Warehouses
      • Retail
    • Aimer Type : advanced red laser: cross target and framers
    • Working Current : laser aimer: 210 mA
    • Weight : 2.5 g [0.08 oz]
    • Warranty : 15-month limited warranty; the warranty period starts at date of shipment from Honeywell to customer
    • Symbol Contrast : 20% minimum print contrast ratio
    • Storage Temperature : -40°C to 70°C [-40°F to 158°F]
    • Sensor Type : 1280 X 800 global shutter
    • Scan Angle (°) : tilt: 360°, pitch: ±60°, skew: ±60°
    • Optics : SR (standard range)
    • Operating temperature Range : -30°C to 60°C [-22°F to 140°F]
    • Motion Tolerance : cm/s [236 in/s] maximum
    • Mean Time Between Failure : 375,000 hr (with laser aimer)
    • Input Voltage : E 3.0 V to 3.6 V
    • Industry : Healthcare|Logistics & Warehouses|Retail
    • Illumination : white LED: exempt risk group
    • Humidity : up to 95% RH, non-condensing at 60°C [140°F]
    • Host Interface : MIPI
    • Field of View : horizontal: 48°, vertical: 31°
    • Features & Benefits : SHOCK: 3500 G for 0.4 ms at 23°C [73°F]|VIBRATION: 3 axes, 1 hour per axis: 2,54 cm [1 in] peak-to-peak displacement (5 Hz to 13 Hz), 10 G acceleration (13 Hz to 500 Hz), 1 G acceleration (500 Hz to 2,000 Hz)
    • Dimension : (H X W X D) 23.5*7.6*10.13 (0.93in *0.30in*0.4in )
    • Ambient Light Immunity : 0 lux to 100,000 lux (total darkness to bright sunlight)
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    S0703 2D Scan Engine Datasheet - 25-11-25
    application/pdf 542.56 KB
    11/25/2025
    542.56 KB
    S0703 2D Scan Engine Datasheet - 25-11-25
    application/pdf 542.55 KB
    11/25/2025
    542.55 KB
    S0703 2D Scan Engine Datasheet - 25-11-25
    application/pdf 542.56 KB
    11/25/2025
    542.56 KB
    S0703 2D Scan Engine Datasheet - 25-11-25
    application/pdf 542.55 KB
    11/25/2025
    542.55 KB
    S0703 2D Scan Engine Datasheet - 25-11-25
    application/pdf 542.56 KB
    11/25/2025
    542.56 KB
    S0703 2D Scan Engine Datasheet - 25-11-25
    application/pdf 542.55 KB
    11/25/2025
    542.55 KB
    S0703 2D Scan Engine Datasheet - 25-11-25
    application/pdf 542.55 KB
    11/25/2025
    542.55 KB
    S0703 2D Scan Engine Datasheet - 25-11-25
    application/pdf 542.56 KB
    11/25/2025
    542.56 KB
    S0703 2D Scan Engine Datasheet - 25-11-25
    application/pdf 542.55 KB
    11/25/2025
    542.55 KB
    S0703 2D Scan Engine Datasheet - 25-11-25
    application/pdf 542.55 KB
    11/25/2025
    542.55 KB
    S0703 2D Scan Engine Datasheet - 25-11-25
    application/pdf 542.56 KB
    11/25/2025
    542.56 KB
    S0703 2D Scan Engine Datasheet - 25-11-25
    application/pdf 542.55 KB
    11/25/2025
    542.55 KB
    S0703 2D Scan Engine Datasheet - 25-11-25
    application/pdf 542.56 KB
    11/25/2025
    542.56 KB
    Name
    Description
    File Size
    Date
    Size
    S0703 2D Scan Engine Datasheet - 25-11-25
    application/pdf 542.56 KB
    11/25/2025
    542.56 KB
    S0703 2D Scan Engine Datasheet - 25-11-25
    application/pdf 542.55 KB
    11/25/2025
    542.55 KB
    S0703 2D Scan Engine Datasheet - 25-11-25
    application/pdf 542.56 KB
    11/25/2025
    542.56 KB
    S0703 2D Scan Engine Datasheet - 25-11-25
    application/pdf 542.55 KB
    11/25/2025
    542.55 KB
    S0703 2D Scan Engine Datasheet - 25-11-25
    application/pdf 542.56 KB
    11/25/2025
    542.56 KB
    S0703 2D Scan Engine Datasheet - 25-11-25
    application/pdf 542.55 KB
    11/25/2025
    542.55 KB
    S0703 2D Scan Engine Datasheet - 25-11-25
    application/pdf 542.55 KB
    11/25/2025
    542.55 KB
    S0703 2D Scan Engine Datasheet - 25-11-25
    application/pdf 542.56 KB
    11/25/2025
    542.56 KB
    S0703 2D Scan Engine Datasheet - 25-11-25
    application/pdf 542.55 KB
    11/25/2025
    542.55 KB
    S0703 2D Scan Engine Datasheet - 25-11-25
    application/pdf 542.55 KB
    11/25/2025
    542.55 KB
    S0703 2D Scan Engine Datasheet - 25-11-25
    application/pdf 542.56 KB
    11/25/2025
    542.56 KB
    S0703 2D Scan Engine Datasheet - 25-11-25
    application/pdf 542.55 KB
    11/25/2025
    542.55 KB
    S0703 2D Scan Engine Datasheet - 25-11-25
    application/pdf 542.56 KB
    11/25/2025
    542.56 KB
    Name
    Description
    File Size
    Date
    Size
    S0703 2D Scan Engine Datasheet - 25-11-25
    542.56 KB
    11/25/2025
    S0703 2D Scan Engine Datasheet - 25-11-25
    542.55 KB
    11/25/2025
    S0703 2D Scan Engine Datasheet - 25-11-25
    542.56 KB
    11/25/2025
    S0703 2D Scan Engine Datasheet - 25-11-25
    542.55 KB
    11/25/2025
    S0703 2D Scan Engine Datasheet - 25-11-25
    542.56 KB
    11/25/2025
    S0703 2D Scan Engine Datasheet - 25-11-25
    542.55 KB
    11/25/2025
    S0703 2D Scan Engine Datasheet - 25-11-25
    542.55 KB
    11/25/2025
    S0703 2D Scan Engine Datasheet - 25-11-25
    542.56 KB
    11/25/2025
    S0703 2D Scan Engine Datasheet - 25-11-25
    542.55 KB
    11/25/2025
    S0703 2D Scan Engine Datasheet - 25-11-25
    542.55 KB
    11/25/2025
    S0703 2D Scan Engine Datasheet - 25-11-25
    542.56 KB
    11/25/2025
    S0703 2D Scan Engine Datasheet - 25-11-25
    542.55 KB
    11/25/2025
    S0703 2D Scan Engine Datasheet - 25-11-25
    542.56 KB
    11/25/2025

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    S0703SR-W5-103
    S0703SR 2D IMAGER MIPI
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-s0703-2d-scan-engine
    S0703SR-W5-103
    S0703SR 2D IMAGER MIPI
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-s0703-2d-scan-engine