/content/sps/au/en/search-results.html

    portable detector parts and accessories

    MeshGuard Sensors

    MeshGuard Sensors

    Overview
    Spare and replacement sensors for the Meshguard rapidly deployable gas detection solution
    Specifications

    Overview

    • Brand
      • RAE

    Features

    • Sub-Category
      • Transportable
    • Alarm Type
      • Audible, Visual, Vibrating
    • Display Type
      • Customized LCD with Backlight
    • Features & Benefits
      • Bright Red Flashing Alarm
      • Field-Replaceable Battery
      • Highly-Resistant to RFI Interference
      • IEEE 802.15.4 Mesh Network Functionality with 64-Bit Encryption
      • Large Area Coverage with Multi-Hop Mesh Network
      • Large and Easy-to-Read Continuous Display
      • Loud Audio Alarm 90dB @30Cm (12″)
      • Operating Distance: Up to 300m (985 ft) Line of Sight
      • Robust Wireless Mesh Network with Auto Network Forming and Configuration
      • Stainless Steel housing
      • Up to 6 Months Continuous Operation
      • User-Adjustable High and Low Alarms
      • User-Adjustable STEL and TWA Alarms (In Portable Mode)
      • Very Low-Cost Installation - No Hardwiring Involved
    • Wireless Technology
      • MESH

    Dimensions & Weight

    • Weight range
      • 1.3 lbs
    • Size
      • L: 10.5 in W: 3.7 in H: 2.1 in

    Technical Specifications

    • Humidity Range
      • 0 to 95% RH (Non-Condensing)
    • Calibration
      • Two-Point Field Calibration
    • Mounting
      • Bracket
      • Magnetic
    • Power Supply Rating
      • D-Size EVE or Xeno Lithium Primary Battery +3.6V, 19 Ah
    • Visual Alert Style
      • 2 Super-Bright Red LEDs
    • Operating Range
      • Up to 300m Line of Sight

    Operating Characteristics

    • Minimum Temperature
      • -40 degree Celsius
      • -40°C
    • Maximum Temperature
      • +50°C
      • 50 degree Celsius

    Standards & Certifications

    • Standards
      • US and Canada: Class I, Division 1, Groups A, B, C, D, T4
    • Ingress Protection
      • IP65

    Others

    • Weight
      • 1.2 keg
    • Industry
      • Energy
      • Healthcare

    Overview

    • Brand
      • RAE

    Features

    • Sub-Category
      • Transportable
    • Alarm Type
      • Audible, Visual, Vibrating
    • Display Type
      • Customized LCD with Backlight
    • Features & Benefits
      • Bright Red Flashing Alarm
      • Field-Replaceable Battery
      • Highly-Resistant to RFI Interference
      • IEEE 802.15.4 Mesh Network Functionality with 64-Bit Encryption
      • Large Area Coverage with Multi-Hop Mesh Network
      • Large and Easy-to-Read Continuous Display
      • Loud Audio Alarm 90dB @30Cm (12″)
      • Operating Distance: Up to 300m (985 ft) Line of Sight
      • Robust Wireless Mesh Network with Auto Network Forming and Configuration
      • Stainless Steel housing
      • Up to 6 Months Continuous Operation
      • User-Adjustable High and Low Alarms
      • User-Adjustable STEL and TWA Alarms (In Portable Mode)
      • Very Low-Cost Installation - No Hardwiring Involved
    • Wireless Technology
      • MESH

    Dimensions & Weight

    • Weight range
      • 1.3 lbs
    • Size
      • L: 10.5 in W: 3.7 in H: 2.1 in

    Technical Specifications

    • Humidity Range
      • 0 to 95% RH (Non-Condensing)
    • Calibration
      • Two-Point Field Calibration
    • Mounting
      • Bracket
      • Magnetic
    • Power Supply Rating
      • D-Size EVE or Xeno Lithium Primary Battery +3.6V, 19 Ah
    • Visual Alert Style
      • 2 Super-Bright Red LEDs
    • Operating Range
      • Up to 300m Line of Sight

    Operating Characteristics

    • Minimum Temperature
      • -40 degree Celsius
      • -40°C
    • Maximum Temperature
      • +50°C
      • 50 degree Celsius

    Standards & Certifications

    • Standards
      • US and Canada: Class I, Division 1, Groups A, B, C, D, T4
    • Ingress Protection
      • IP65

    Others

    • Weight
      • 1.2 keg
    • Industry
      • Energy
      • Healthcare
    • Weight : 1.2 keg
    • Brand : RAE
    • Sub-Category : Transportable
    • Weight range : 1.3 lbs
    • Humidity Range : 0 to 95% RH (Non-Condensing)
    • Minimum Temperature : -40 degree Celsius|-40°C
    • Maximum Temperature : +50°C|50 degree Celsius
    • Alarm Type : Audible, Visual, Vibrating
    • Calibration : Two-Point Field Calibration
    • Standards : US and Canada: Class I, Division 1, Groups A, B, C, D, T4
    • Display Type : Customized LCD with Backlight
    • Features & Benefits : Bright Red Flashing Alarm|Field-Replaceable Battery|Highly-Resistant to RFI Interference|IEEE 802.15.4 Mesh Network Functionality with 64-Bit Encryption|Large Area Coverage with Multi-Hop Mesh Network|Large and Easy-to-Read Continuous Display|Loud Audio Alarm 90dB @30Cm (12″)|Operating Distance: Up to 300m (985 ft) Line of Sight|Robust Wireless Mesh Network with Auto Network Forming and Configuration|Stainless Steel housing|Up to 6 Months Continuous Operation|User-Adjustable High and Low Alarms|User-Adjustable STEL and TWA Alarms (In Portable Mode)|Very Low-Cost Installation - No Hardwiring Involved
    • Wireless Technology : MESH
    • Mounting : Bracket|Magnetic
    • Size : L: 10.5 in W: 3.7 in H: 2.1 in
    • Power Supply Rating : D-Size EVE or Xeno Lithium Primary Battery +3.6V, 19 Ah
    • Visual Alert Style : 2 Super-Bright Red LEDs
    • Ingress Protection : IP65
    • Operating Range : Up to 300m Line of Sight
    • Industry : Energy|Healthcare
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    014-0212-000
    Sensor, LEL for MeshGuard, 0 to 100% LEL
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    014-0212-000
    Sensor, LEL for MeshGuard, 0 to 100% LEL
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0100-000
    CO Sensor for MeshGuard
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0100-000
    CO Sensor for MeshGuard
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0102-003
    H₂S Sensor for MeshGuard, 0 to 100 ppm
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0102-003
    H₂S Sensor for MeshGuard, 0 to 100 ppm
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0102-100
    H₂S Sensor for MeshGuard, 0 to 1000 ppm
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0102-100
    H₂S Sensor for MeshGuard, 0 to 1000 ppm
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0110-100
    ETO-A Sensor for MeshGuard
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0110-100
    ETO-A Sensor for MeshGuard
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0110-200
    ETO-B Sensor for MeshGuard
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0110-200
    ETO-B Sensor for MeshGuard
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0110-300
    ETO-C Sensor for MeshGuard
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0110-300
    ETO-C Sensor for MeshGuard
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0200-000
    SENSOR,CO,3R,0-500PPM,ENTRYRAE
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0200-000
    SENSOR,CO,3R,0-500PPM,ENTRYRAE
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0600-000
    CO SENSOR,MINI EC,0-500PPM
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    032-0600-000
    CO SENSOR,MINI EC,0-500PPM
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    045-1113-000
    Sensor, SO2 for MeshGuard, 0 to 20 ppm
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered
    045-1113-000
    Sensor, SO2 for MeshGuard, 0 to 20 ppm
    https://s7d1.scene7.com/is/image/Honeywell65/MeshGuardEC_layered