Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Multi-Gas

GasAlertQuattro

GasAlertQuattro

Overview
BW_GasAlertQuattro,_34_view,_right_facing,_shown_with_IntelliFlash

Rugged and reliable, the GasAlertQuattro four-gas detector combines a comprehensive range of features with simple one-button operation.

Product Overview:

With flexible power options, the GasAlertQuattro is always ready. The graphic LCD displays easy to identify icons that indicate operational information, such as bump test and calibration status for simplified onsite auditing. IntelliFlash provides continuous visual confirmation of detector operation and compliance. Suited to a wide range of industrial applications including confined space entry.

Additional GasAlertQuattro features:

  • Interchangeable rechargeable battery pack or alkaline pack with 3 AA batteries
  • Comprehensive datalogging and event logging capacity
  • IntelliFlash verifies operation and compliance to user and supervisors from up to 20 ft. / 6.1 m
  • Field-proven SureCell sensors offer an unprecedented performance in even the harshest environments.

Features & Benefits:

  • Compact and lightweight design makes it comfortable to wear
  • Simple one-button operation for ease of use
  • Compatible with MicroDock II

Quick Specs:

  • Size: 5.1 x 3.2 x 1.9 in. / 13.0 x 8.1 x 4.7 cm
  • Temperature: -4 to +122°F / -20 to +50°C
  • Enhanced resistance to common industrial cross sensitive gases such as methanol and ethanol (CO and H2S sensors)
Even the best products deserve expert maintenance!

Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

Explore our fixed, portable, and high-tech support services now!

Specifications

Brand

  • Brand
    • BW
    • Honeywell

Dimension & Weight

  • Weight
    • 11.5 ounce av
    • 316 gram
  • Instrument Size
    • 5.1 x 3.2 x 1.9 in. / 13.0 x 8.1 x 4.7 cm

Category

  • Sub-Category
    • Multi-Gas
    • Multi-Gas Detector

Range

  • Humidity Range
    • 10 to 100% RH (Non-Condensing) percent
    • 10%-100% percent
  • Sensor Range
    • H2S (0-200ppm), CO (0-1000ppm), O2 (0-30%vol), LEL (0-100%LEL)

Temperature

  • Minimum Temperature
    • -20
    • -20 degree Celsius
    • -4 degree Fahrenheit
  • Maximum Temperature
    • 122 degree Fahrenheit
    • 50
    • 50 degree Celsius

Alarm

  • Alarm Settings
    • Low, High, STEL, TWA, OL (Over Limit)
  • Alarm Type
    • Audible (95 dB)
    • Vibrating
    • Visual

Features

  • Alarm Included
    • Yes
  • Languages
    • English, French, German, Spanish, Portuguese

Battery & Charging

  • Batteries Required
    • Yes
  • Batteries Included
    • Yes
  • Battery Run Time
    • 14-20 hours
    • AA Alkaline: 14 Hours (+20 to 50°C) hours
    • Rechargeable: 18 Hours (-20 to 0°C) hours
    • Rechargeable: 20 Hours (+20 to 50°C) hours

Certifications

  • Standards
    • ATEX: CE II 1 G Ga Ex ia IIC T4
    • BR-Exia IIC T4
    • CSR: Class I, Div 1, Group A, B, C, D
    • IECEx: Ga Ex ia IIC T4

Datalogging

  • Datalogging Interval
    • 360 Hours at 15 sec Intervals
  • Datalogging Capable
    • Yes
  • Datalogging
    • 360 hours at 15-second intervals
    • Comprehensive Datalogging and Event Logging Capacity

Display

  • Display Included
    • Yes
  • Display Readout
    • Real-Time Gas Concentrations, Battery Status
  • Display Type
    • LCD

Features & Benefits

  • Features & Benefits
    • Bright Wide-Angled Visual Alarm Bars
    • Built-In Concussion Proof Boot
    • Compact and Lightweight Design Makes It Comfortable to Wear
    • Continuous LCD Shows Real-Time Gas Concentrations
    • Field-Proven SureCell Sensors Offer an Unprecedented Performance in Even the Harshest Environments
    • Full Function Self-Test of Sensors, Battery Status, Circuit Integrity and Audible/Visual Alarms on Start Up and Continuous Testing on Sensors
    • Interchangeable Power Options with Extended Battery Runtimes for Longer Shifts
    • Minimize Costs and Training with One-Button Operation

Options

  • User Options
    • Auto-Zero On Start Up
    • Combustible Gas Measurement (% LEL or % by Volume Methane)
    • Confidence Flash
    • Confidence/Compliance Beep
    • Custom Start Up Message
    • Datalog Interval
    • Flip Display
    • Force Bump Language Choices (Five)
    • Force Calibration
    • Safe Display Mode
    • Sensor On/Off Latching Alarms
    • Set STEL Interval
    • User-Definable Calibration Gas Concentration

Sampling

  • Sampling Pump Included
    • Yes

Sensor

  • Number of Sensors Included
    • 4
  • Sensor Type
    • Field-Proven SureCell

Warranty

  • Warranty
    • 2 Years
    • Full two-year warranty including all sensors

Additional Specifications

  • Combustible Concentration
    • 0-100% LEL, 0-5.0% v/v
  • External Calibration
    • BW MicroDock II Automatic Test and Calibration Station
  • Combustible
    • Yes
  • Gas Type
    • H2S, CO, O2, LEL
  • Decibels
    • 95 decibel

Standards & Certifications

  • Ingress Protection
    • IP66/67
    • IP66/IP67

Dimensions & Weight

  • Size
    • H: 5.1 in W: 3.2 in D: 1.9 in

Technical Specifications

  • Dust and Water Resistance
    • IP66/IP67
  • Model Number
    • GasAlertQuattro
  • Attachment
    • Auxiliary Filter
    • Carrying Holster
    • MicroDock II Compatible
    • Vehicle Attachment
  • EMC/RFI
    • EMC Directive: 2004/108/EC
  • Tests
    • Sensor Integrity, Circuitry, Battery and Audible/Visual Alarms on Activation, Battery (Continuous), Sensor (Continuous)

Electrical Specifications

  • Power Source
    • Battery

Applications & Compatibility

  • Application
    • Industrial Applications Including Confined Space Entry

Brand

  • Brand
    • BW
    • Honeywell

Dimension & Weight

  • Weight
    • 11.5 ounce av
    • 316 gram
  • Instrument Size
    • 5.1 x 3.2 x 1.9 in. / 13.0 x 8.1 x 4.7 cm

Category

  • Sub-Category
    • Multi-Gas
    • Multi-Gas Detector

Range

  • Humidity Range
    • 10 to 100% RH (Non-Condensing) percent
    • 10%-100% percent
  • Sensor Range
    • H2S (0-200ppm), CO (0-1000ppm), O2 (0-30%vol), LEL (0-100%LEL)

Temperature

  • Minimum Temperature
    • -20
    • -20 degree Celsius
    • -4 degree Fahrenheit
  • Maximum Temperature
    • 122 degree Fahrenheit
    • 50
    • 50 degree Celsius

Alarm

  • Alarm Settings
    • Low, High, STEL, TWA, OL (Over Limit)
  • Alarm Type
    • Audible (95 dB)
    • Vibrating
    • Visual

Features

  • Alarm Included
    • Yes
  • Languages
    • English, French, German, Spanish, Portuguese

Battery & Charging

  • Batteries Required
    • Yes
  • Batteries Included
    • Yes
  • Battery Run Time
    • 14-20 hours
    • AA Alkaline: 14 Hours (+20 to 50°C) hours
    • Rechargeable: 18 Hours (-20 to 0°C) hours
    • Rechargeable: 20 Hours (+20 to 50°C) hours

Certifications

  • Standards
    • ATEX: CE II 1 G Ga Ex ia IIC T4
    • BR-Exia IIC T4
    • CSR: Class I, Div 1, Group A, B, C, D
    • IECEx: Ga Ex ia IIC T4

Datalogging

  • Datalogging Interval
    • 360 Hours at 15 sec Intervals
  • Datalogging Capable
    • Yes
  • Datalogging
    • 360 hours at 15-second intervals
    • Comprehensive Datalogging and Event Logging Capacity

Display

  • Display Included
    • Yes
  • Display Readout
    • Real-Time Gas Concentrations, Battery Status
  • Display Type
    • LCD

Features & Benefits

  • Features & Benefits
    • Bright Wide-Angled Visual Alarm Bars
    • Built-In Concussion Proof Boot
    • Compact and Lightweight Design Makes It Comfortable to Wear
    • Continuous LCD Shows Real-Time Gas Concentrations
    • Field-Proven SureCell Sensors Offer an Unprecedented Performance in Even the Harshest Environments
    • Full Function Self-Test of Sensors, Battery Status, Circuit Integrity and Audible/Visual Alarms on Start Up and Continuous Testing on Sensors
    • Interchangeable Power Options with Extended Battery Runtimes for Longer Shifts
    • Minimize Costs and Training with One-Button Operation

Options

  • User Options
    • Auto-Zero On Start Up
    • Combustible Gas Measurement (% LEL or % by Volume Methane)
    • Confidence Flash
    • Confidence/Compliance Beep
    • Custom Start Up Message
    • Datalog Interval
    • Flip Display
    • Force Bump Language Choices (Five)
    • Force Calibration
    • Safe Display Mode
    • Sensor On/Off Latching Alarms
    • Set STEL Interval
    • User-Definable Calibration Gas Concentration

Sampling

  • Sampling Pump Included
    • Yes

Sensor

  • Number of Sensors Included
    • 4
  • Sensor Type
    • Field-Proven SureCell

Warranty

  • Warranty
    • 2 Years
    • Full two-year warranty including all sensors

Additional Specifications

  • Combustible Concentration
    • 0-100% LEL, 0-5.0% v/v
  • External Calibration
    • BW MicroDock II Automatic Test and Calibration Station
  • Combustible
    • Yes
  • Gas Type
    • H2S, CO, O2, LEL
  • Decibels
    • 95 decibel

Standards & Certifications

  • Ingress Protection
    • IP66/67
    • IP66/IP67

Dimensions & Weight

  • Size
    • H: 5.1 in W: 3.2 in D: 1.9 in

Technical Specifications

  • Dust and Water Resistance
    • IP66/IP67
  • Model Number
    • GasAlertQuattro
  • Attachment
    • Auxiliary Filter
    • Carrying Holster
    • MicroDock II Compatible
    • Vehicle Attachment
  • EMC/RFI
    • EMC Directive: 2004/108/EC
  • Tests
    • Sensor Integrity, Circuitry, Battery and Audible/Visual Alarms on Activation, Battery (Continuous), Sensor (Continuous)

Electrical Specifications

  • Power Source
    • Battery

Applications & Compatibility

  • Application
    • Industrial Applications Including Confined Space Entry
  • Brand : BW|Honeywell
  • Weight : 11.5 ounce av|316 gram
  • Sub-Category : Multi-Gas|Multi-Gas Detector
  • Instrument Size : 5.1 x 3.2 x 1.9 in. / 13.0 x 8.1 x 4.7 cm
  • Humidity Range : 10 to 100% RH (Non-Condensing) percent|10%-100% percent
  • Sensor Range : H2S (0-200ppm), CO (0-1000ppm), O2 (0-30%vol), LEL (0-100%LEL)
  • Minimum Temperature : -20|-20 degree Celsius|-4 degree Fahrenheit
  • Maximum Temperature : 122 degree Fahrenheit|50|50 degree Celsius
  • Alarm Settings : Low, High, STEL, TWA, OL (Over Limit)
  • Alarm Included : Yes
  • Alarm Type : Audible (95 dB)|Vibrating|Visual
  • Batteries Required : Yes
  • Batteries Included : Yes
  • Battery Run Time : 14-20 hours|AA Alkaline: 14 Hours (+20 to 50°C) hours|Rechargeable: 18 Hours (-20 to 0°C) hours|Rechargeable: 20 Hours (+20 to 50°C) hours
  • Standards : ATEX: CE II 1 G Ga Ex ia IIC T4|BR-Exia IIC T4|CSR: Class I, Div 1, Group A, B, C, D|IECEx: Ga Ex ia IIC T4
  • Datalogging Interval : 360 Hours at 15 sec Intervals
  • Datalogging Capable : Yes
  • Datalogging : 360 hours at 15-second intervals|Comprehensive Datalogging and Event Logging Capacity
  • Display Included : Yes
  • Display Readout : Real-Time Gas Concentrations, Battery Status
  • Display Type : LCD
  • Features & Benefits : Bright Wide-Angled Visual Alarm Bars|Built-In Concussion Proof Boot|Compact and Lightweight Design Makes It Comfortable to Wear|Continuous LCD Shows Real-Time Gas Concentrations|Field-Proven SureCell Sensors Offer an Unprecedented Performance in Even the Harshest Environments|Full Function Self-Test of Sensors, Battery Status, Circuit Integrity and Audible/Visual Alarms on Start Up and Continuous Testing on Sensors|Interchangeable Power Options with Extended Battery Runtimes for Longer Shifts|Minimize Costs and Training with One-Button Operation
  • User Options : Auto-Zero On Start Up|Combustible Gas Measurement (% LEL or % by Volume Methane)|Confidence Flash|Confidence/Compliance Beep|Custom Start Up Message|Datalog Interval|Flip Display|Force Bump Language Choices (Five)|Force Calibration|Safe Display Mode|Sensor On/Off Latching Alarms|Set STEL Interval|User-Definable Calibration Gas Concentration
  • Sampling Pump Included : Yes
  • Number of Sensors Included : 4
  • Sensor Type : Field-Proven SureCell
  • Warranty : 2 Years|Full two-year warranty including all sensors
  • Combustible Concentration : 0-100% LEL, 0-5.0% v/v
  • External Calibration : BW MicroDock II Automatic Test and Calibration Station
  • Ingress Protection : IP66/67|IP66/IP67
  • Combustible : Yes
  • Gas Type : H2S, CO, O2, LEL
  • Decibels : 95 decibel
  • Size : H: 5.1 in W: 3.2 in D: 1.9 in
  • Dust and Water Resistance : IP66/IP67
  • Power Source : Battery
  • Model Number : GasAlertQuattro
  • Application : Industrial Applications Including Confined Space Entry
  • Attachment : Auxiliary Filter|Carrying Holster|MicroDock II Compatible|Vehicle Attachment
  • Languages : English, French, German, Spanish, Portuguese
  • EMC/RFI : EMC Directive: 2004/108/EC
  • Tests : Sensor Integrity, Circuitry, Battery and Audible/Visual Alarms on Activation, Battery (Continuous), Sensor (Continuous)
Data Sheet
Name
Description
File Size
Date
Size
GasAlertQuattro Data Sheet
application/pdf 265.2 KB
7/15/2021
265.2 KB
Manuals and Guides
Name
Description
File Size
Date
Size
GasAlertQuattro - Quick Reference Guide
application/pdf 3.75 MB
9/19/2023
3.75 MB
GasAlertQuattro - User Manual
application/pdf 2.77 MB
9/19/2023
2.77 MB
Firmware
Name
Description
File Size
Date
Size
GasAlert Quattro V.4.100 (RFP Format)
application/zip 194.12 KB
2/26/2024
194.12 KB
GasAlert Quattro V.4.100
application/zip 312.13 KB
2/23/2024
312.13 KB
GasAlert Release Notes
application/pdf 87.81 KB
2/23/2024
87.81 KB
Brochure
Name
Description
File Size
Date
Size
Portable Gas Detection Product Guide
application/pdf 2.5 MB
5/16/2023
2.5 MB
Certificate
Name
Description
File Size
Date
Size
GasAlertQuattro - EU Declaration of Conformity
application/pdf 176.58 KB
10/7/2022
176.58 KB
GasAlertQuattro IECEx Certificate of Conformity
application/pdf 70.3 KB
7/15/2021
70.3 KB
GasAlertQuattro KCS Certificate Korea
application/pdf 357.18 KB
7/15/2021
357.18 KB
GasAlertQuattro AS/NSZ Declaration of Conformity
application/pdf 32.05 KB
7/15/2021
32.05 KB
GasAlertQuattro Certificate of Compliance 120133
application/pdf 478.05 KB
7/15/2021
478.05 KB
GasAlertQuattro Atex EC-Type Examination
application/pdf 225.4 KB
7/15/2021
225.4 KB
GasAlertQuattro Design Assessment Juarez
application/pdf 161.92 KB
7/15/2021
161.92 KB
GasAlertQuattro Certificate of Conformity
application/pdf 2.44 MB
7/15/2021
2.44 MB
GasAlertQuattro Certificate of Assessment - EC (Module B)
application/pdf 208.25 KB
7/15/2021
208.25 KB
GasAlertQuattro EC-Type Examination Certificate (Module B)
application/pdf 240.4 KB
7/15/2021
240.4 KB
GasAlertQuattro Certificate of Conformity RU
application/pdf 1.85 MB
7/15/2021
1.85 MB
GasAlertQuattro Certificate of Approval
application/pdf 49.59 KB
7/15/2021
49.59 KB
GasAlertQuattro Approval Metrology RU
application/pdf 754.84 KB
7/15/2021
754.84 KB
GasAlertQuattro Design Assessment Calgary
application/pdf 165.68 KB
7/15/2021
165.68 KB
GasAlertQuattro CSA Certificate of Compliance
application/pdf 99.63 KB
7/15/2021
99.63 KB
Others
Name
Description
File Size
Date
Size
Gas Alert Quattro Order Info
application/pdf 509.24 KB
7/15/2021
509.24 KB
Name
Description
File Size
Date
Size
GasAlert Quattro V.4.100 (RFP Format)
application/zip 194.12 KB
2/26/2024
194.12 KB
GasAlertQuattro - Quick Reference Guide
application/pdf 3.75 MB
9/19/2023
3.75 MB
GasAlertQuattro - User Manual
application/pdf 2.77 MB
9/19/2023
2.77 MB
GasAlert Quattro V.4.100
application/zip 312.13 KB
2/23/2024
312.13 KB
GasAlert Release Notes
application/pdf 87.81 KB
2/23/2024
87.81 KB
GasAlertQuattro - EU Declaration of Conformity
application/pdf 176.58 KB
10/7/2022
176.58 KB
GasAlertQuattro IECEx Certificate of Conformity
application/pdf 70.3 KB
7/15/2021
70.3 KB
GasAlertQuattro KCS Certificate Korea
application/pdf 357.18 KB
7/15/2021
357.18 KB
GasAlertQuattro AS/NSZ Declaration of Conformity
application/pdf 32.05 KB
7/15/2021
32.05 KB
GasAlertQuattro Certificate of Compliance 120133
application/pdf 478.05 KB
7/15/2021
478.05 KB
GasAlertQuattro Atex EC-Type Examination
application/pdf 225.4 KB
7/15/2021
225.4 KB
Portable Gas Detection Product Guide
application/pdf 2.5 MB
5/16/2023
2.5 MB
GasAlertQuattro Design Assessment Juarez
application/pdf 161.92 KB
7/15/2021
161.92 KB
GasAlertQuattro Certificate of Conformity
application/pdf 2.44 MB
7/15/2021
2.44 MB
GasAlertQuattro Certificate of Assessment - EC (Module B)
application/pdf 208.25 KB
7/15/2021
208.25 KB
GasAlertQuattro EC-Type Examination Certificate (Module B)
application/pdf 240.4 KB
7/15/2021
240.4 KB
Gas Alert Quattro Order Info
application/pdf 509.24 KB
7/15/2021
509.24 KB
GasAlertQuattro Certificate of Conformity RU
application/pdf 1.85 MB
7/15/2021
1.85 MB
GasAlertQuattro Data Sheet
application/pdf 265.2 KB
7/15/2021
265.2 KB
GasAlertQuattro Certificate of Approval
application/pdf 49.59 KB
7/15/2021
49.59 KB
GasAlertQuattro Approval Metrology RU
application/pdf 754.84 KB
7/15/2021
754.84 KB
GasAlertQuattro Design Assessment Calgary
application/pdf 165.68 KB
7/15/2021
165.68 KB
GasAlertQuattro CSA Certificate of Compliance
application/pdf 99.63 KB
7/15/2021
99.63 KB
Showing 1 to 10 of 159 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
11413-L9
NLB P31591000
https://s7d1.scene7.com/is/image/Honeywell65/BW_GasAlertQuattro,_34_view,_right_facing,_shown_with_IntelliFlash
11413-L9
NLB P31591000
https://s7d1.scene7.com/is/image/Honeywell65/BW_GasAlertQuattro,_34_view,_right_facing,_shown_with_IntelliFlash
128824-L3
GASALERTQUATTRO O2 LEL H2S CO W
https://s7d1.scene7.com/is/image/Honeywell65/BW_GasAlertQuattro,_34_view,_right_facing,_shown_with_IntelliFlash
128824-L3
GASALERTQUATTRO O2 LEL H2S CO W
https://s7d1.scene7.com/is/image/Honeywell65/BW_GasAlertQuattro,_34_view,_right_facing,_shown_with_IntelliFlash
128837-L3
Gasalertquattro O2 Lel H2S Co W Batt
https://s7d1.scene7.com/is/image/Honeywell65/BW_GasAlertQuattro,_34_view,_right_facing,_shown_with_IntelliFlash
128837-L3
Gasalertquattro O2 Lel H2S Co W Batt
https://s7d1.scene7.com/is/image/Honeywell65/BW_GasAlertQuattro,_34_view,_right_facing,_shown_with_IntelliFlash
128839-L3
GASALERTQUATTRO O2 LEL H2S CO W BATT
https://s7d1.scene7.com/is/image/Honeywell65/BW_GasAlertQuattro,_34_view,_right_facing,_shown_with_IntelliFlash
128839-L3
GASALERTQUATTRO O2 LEL H2S CO W BATT
https://s7d1.scene7.com/is/image/Honeywell65/BW_GasAlertQuattro,_34_view,_right_facing,_shown_with_IntelliFlash
128844-L3
GASALERTQUATTRO O2 LEL H2S CO W BATT
https://s7d1.scene7.com/is/image/Honeywell65/BW_GasAlertQuattro,_34_view,_right_facing,_shown_with_IntelliFlash
128844-L3
GASALERTQUATTRO O2 LEL H2S CO W BATT
https://s7d1.scene7.com/is/image/Honeywell65/BW_GasAlertQuattro,_34_view,_right_facing,_shown_with_IntelliFlash
128845-L3
GASALERTQUATTRO O2 LEL H2S CO W BATT
https://s7d1.scene7.com/is/image/Honeywell65/BW_GasAlertQuattro,_34_view,_right_facing,_shown_with_IntelliFlash
128845-L3
GASALERTQUATTRO O2 LEL H2S CO W BATT
https://s7d1.scene7.com/is/image/Honeywell65/BW_GasAlertQuattro,_34_view,_right_facing,_shown_with_IntelliFlash
129675-L3
Vehicle Adapter For Gasalertquattro
https://s7d1.scene7.com/is/image/Honeywell65/BW_GasAlertQuattro,_34_view,_right_facing,_shown_with_IntelliFlash
129675-L3
Vehicle Adapter For Gasalertquattro
https://s7d1.scene7.com/is/image/Honeywell65/BW_GasAlertQuattro,_34_view,_right_facing,_shown_with_IntelliFlash
129686-L3
Combustible (% LEL, filtered), oxygen (O2), hydrogen sulfide (H2S), alkaline version - yellow housing, NA version (North America)
https://s7d1.scene7.com/is/image/Honeywell65/BW_GasAlertQuattro,_34_view,_right_facing,_shown_with_IntelliFlash
129686-L3
Combustible (% LEL, filtered), oxygen (O2), hydrogen sulfide (H2S), alkaline version - yellow housing, NA version (North America)
https://s7d1.scene7.com/is/image/Honeywell65/BW_GasAlertQuattro,_34_view,_right_facing,_shown_with_IntelliFlash
129700-L3
Oxygen (O2), hydrogen sulfide (H2S), carbon monoxide (CO), alkaline version - yellow housing, NA version (North America)
https://s7d1.scene7.com/is/image/Honeywell65/BW_GasAlertQuattro,_34_view,_right_facing,_shown_with_IntelliFlash
129700-L3
Oxygen (O2), hydrogen sulfide (H2S), carbon monoxide (CO), alkaline version - yellow housing, NA version (North America)
https://s7d1.scene7.com/is/image/Honeywell65/BW_GasAlertQuattro,_34_view,_right_facing,_shown_with_IntelliFlash
129716-L3
GASALERTQUATTRO O2 LEL W ALKALINE
https://s7d1.scene7.com/is/image/Honeywell65/BW_GasAlertQuattro,_34_view,_right_facing,_shown_with_IntelliFlash
129716-L3
GASALERTQUATTRO O2 LEL W ALKALINE
https://s7d1.scene7.com/is/image/Honeywell65/BW_GasAlertQuattro,_34_view,_right_facing,_shown_with_IntelliFlash