/content/sps/au/en/search-results.html

    multi gas

    Honeywell BW™ Flex

    Portable Multi-Gas Monitor

    Overview
    Whether you’re protecting workers or first responders in industries from steel and wastewater to paper and pulp, Honeywell BW™ Flex delivers the flexibility you need. Choose from more than 15 sensors to simultaneously detect up to 4 gas hazards.REAL-TIME GAS READINGS AT A GLANCE
    Honeywell BW™ Flex features a large high-resolution display with readings available in a wide range of languages. Vital safety information is conveyed clearly and effectively, enabling faster decision-making to protect lives in hazardous environments. Its innovative design, compact size and ease of use builds on the legacy of Honeywell BW™ gas detection products.
    INTELLIGENT SENSORS FOR INCREASED SAFETY & UPTIME
    Honeywell BW™ Flex incorporates i-Series intelligent sensors which monitor and provide advanced predictive calibration, maintenance and end-of-life information in real-time. These advanced alerts help reduce the likelihood of failure and increase awareness so preventive action can be taken to avoid safety incidents and unexpected downtime.
    SIMPLIFIED GAS REPORTING AND ANALYSIS
    Honeywell BW™ Flex can be paired with a smartphone easily via Bluetooth®. Download the Honeywell Safety Suite Device Configurator app for quick and precise device management, maintenance, reporting and analysis. Increase productivity by simplifying tasks like recording incidents and save time with one-click download for all instrument data.
    FEATURES AND BENEFITS:
    *RELIABLE - Two months of battery runtime on a 4.5-hour charge with our new low-powered IR LEL sensor. No daily charging, no unexpected downtime
    *COMPATIBLE - The Honeywell BW™ Flex Series is compatible with the IntelliDoX instrument management system and Honeywell Safety Suite using Bluetooth® for wireless configuration
    *ACCURATE - Low-power infrared LEL sensor is immune to silicone poisoning, which means accurate monitoring of combustibles.
    *EASY TO MANAGE - The IntelliFlash™ green light indicates when the detector is in compliance and the amber light indicates the need for maintenance.
    *RESPONSIVE - 1series sensors respond to dangerous gas levels in seconds, even in harsh temperatures.
    *EASY TO USE - Small, lightweight and wearable. One-button operation.
    Even the best products deserve expert maintenance!
    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
    Explore our fixed, portable, and high-tech support services now!
    Specifications

    Brand

    • Brand
      • BW
      • Honeywell BW

    Dimension & Weight

    • Weight
      • 189 gram
    • Instrument Size
      • 108.2mm x 61.5mm x 43.2mm (4.29in x 2.44in x 1.7in) with Alligator Clip
    • Weight range
      • With Catalytic LEL: 189 g (6.7 oz) with Alligator Clip and 173 g (6.1 oz) with Klick Fast Stud gram
      • With IR LEL: 186 g (6.6 oz) with Alligator Clip and 170 g (6.0 oz) with Klick Fast Stud gram

    Category

    • Sub-Category
      • Multi-Gas
      • Multi-Gas Detector

    Range

    • Humidity Range
      • 0%-95% RH percent
      • 5 to 95% RH (Non-Condensing) percent
    • Sensor Range
      • CL2: 20 ppm
      • CO-H: 1000 ppm
      • CO: 1000 ppm
      • COSH Dual Toxic CO: 1,000 ppm
      • COSH Dual Toxic H2S: 100 ppm
      • H2S: 200 ppm
      • HCN: 50 ppm
      • LEL-CB-F: 100% LEL
      • LEL-CB-UF: 100% LEL
      • LEL-IR: 100% LEL
      • NDIR-CO2: 5% VOL (50000 ppm)
      • NO2: 20 ppm
      • NO: 100 ppm
      • O2: 25% VOL
      • SO2: 20 ppm

    Temperature

    • Minimum Temperature
      • -40
      • -40 degree Celsius
    • Maximum Temperature
      • 60
      • 60 degree Celsius

    Alarm

    • Alarm Settings
      • Low, High, TWA, STEL, Negative Drift, OL (Over Limit), Multi-Alarm, Low Battery
    • Alarm Type
      • Audible (95 dB)
      • Vibrating
      • Visual

    Features

    • Alarm Included
      • Yes
    • Series Name
      • Honeywell BW Flex 4/5 Series

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes
    • Battery Run Time
      • 40 Days @8 Hours of Use/Day with NDIR CH4 Sensor hours
      • Up to 15 Hours with Catalytic LEL hours

    Certifications

    • Certifications - Hazloc
      • ATEX, IECEX
    • Standards
      • ATEX, IEC Ex, CSA, FTZU, INMETRO, GOSST, CCCF, CPA, KRS, MED, DNV, SABS, FCCID, IC, UKCA, CE

    Datalogging

    • Datalogging
      • 45 days of data at 15 sec interval, 8hrs/day

    Features & Benefits

    • Features & Benefits
      • Advanced Connectivity: Using a Smart Mobile Device or PC Operators can Fully Configure their Device Using Safety Suite Solutions on iOS, Android or Windows Platforms
      • Easy to Use: The Single Pushbutton Operation, Intuitive User Interface, and Simple Green/ Amber/Red Alarm System Simplifies Training and Enables Users to be Up and Running Quickly
      • Reliable: Small, Lightweight, Rugged, and Weatherproof, The BW Flex can be Used in Potentiality Explosive Atmospheres. Indoor, Outdoor, Onshore or Offshore
      • Responsive: Offering Instantaneous Alarms, with Time Weighted Average Exposure Levels (STEL/TWA), Users are Protected All Round, From Flammable, Oxygen, and Toxic Gases in the Work Place
      • Status At Glance: The SafetyTick and IntelliFlash Status Indicators Enable Quick Visual Compliance Checks of Instrument Status in the Field. The Intuitive Green, Amber, and Red Color Coding Keep It Simple

    Filter

    • Filter Required
      • Yes
    • Filter Included
      • Yes
    • Filter Type
      • Catalytic Bead Filtered

    Options

    • User Options
      • Always ON
      • Apply Enforcement Policies
      • Assign Worker and Location Assignments
      • Change High, Low, TWA and STEL Alarm Set Points
      • Latching Alarms
      • Peak Hold Function
      • Set Calibration and/or Bump Test Reminders

    Sensor

    • Number of Sensors Included
      • 4
    • Sensor Type
      • Catalytic, IR

    Warranty

    • Warranty
      • 3 Years

    Wireless

    • Wireless Technology
      • BLE

    Additional Specifications

    • Combustible Concentration
      • LEL-CB-F 100% LEL
      • LEL-CB-UF 100% LEL
      • LEL-IR 100% LEL
    • External Calibration
      • IntelliDox Instrument Management System
    • Combustible
      • Yes
    • Gas Type
      • H2S, CO, O2, LEL, SO2
    • Decibels
      • 95 decibel

    Standards & Certifications

    • Ingress Protection
      • IP66/68
      • IP66/IP68

    Dimensions & Weight

    • Size
      • 4.29 in × 2.44 in × 1.49 in (with Klick Fast Stud)
      • 4.29 in × 2.44 in × 1.7 in (with Alligator Clip)

    Technical Specifications

    • Status Indicator
      • Amber: Warning
      • Green: Good to Go
      • Red: Stop
    • Connected Worker
      • Bluetooth (BLE) - Ability to Connect to Honeywell’S Safety Communicator App
      • Device Configurator App and Safety Suite Device Configurator Software
    • Gases Detected
      • LEL-IR, NDIR-CO2, LEL-CB-F, LEL-CB-UF, O2, H2S, CO, CO-H, SO2, NO, NO2, HCN, CL2, COSH Dual Toxic H2S, COSH Dual Toxic CO
    • Sensor Life
      • 1 to 2 Years: HCN, CL2
      • 2+ Years: COSH Dual Toxic H2S, COSH Dual Toxic CO, CO-H, NO, NO2
      • 3 to 5+ Years: LEL-IR, NDIR-CO2, LEL-CB-F, LEL-CB-UF, O2, H2S
    • Keypad Type
      • Single Push Button
    • Tests
      • Perform Diagnostic of Sensor, Circuitry on Activation
      • Reflex Test Automatically Performs Analog Sensor Diagnostic Every 10 Min

    Electrical Specifications

    • Power Source
      • Battery

    Applications & Compatibility

    • Application
      • Confined Spaces or General Workers on a Plant
      • Potentially Explosive Atmospheres Found in Industrial, Marine and Mining Applications

    Others

    • Industry
      • Energy

    Brand

    • Brand
      • BW
      • Honeywell BW

    Dimension & Weight

    • Weight
      • 189 gram
    • Instrument Size
      • 108.2mm x 61.5mm x 43.2mm (4.29in x 2.44in x 1.7in) with Alligator Clip
    • Weight range
      • With Catalytic LEL: 189 g (6.7 oz) with Alligator Clip and 173 g (6.1 oz) with Klick Fast Stud gram
      • With IR LEL: 186 g (6.6 oz) with Alligator Clip and 170 g (6.0 oz) with Klick Fast Stud gram

    Category

    • Sub-Category
      • Multi-Gas
      • Multi-Gas Detector

    Range

    • Humidity Range
      • 0%-95% RH percent
      • 5 to 95% RH (Non-Condensing) percent
    • Sensor Range
      • CL2: 20 ppm
      • CO-H: 1000 ppm
      • CO: 1000 ppm
      • COSH Dual Toxic CO: 1,000 ppm
      • COSH Dual Toxic H2S: 100 ppm
      • H2S: 200 ppm
      • HCN: 50 ppm
      • LEL-CB-F: 100% LEL
      • LEL-CB-UF: 100% LEL
      • LEL-IR: 100% LEL
      • NDIR-CO2: 5% VOL (50000 ppm)
      • NO2: 20 ppm
      • NO: 100 ppm
      • O2: 25% VOL
      • SO2: 20 ppm

    Temperature

    • Minimum Temperature
      • -40
      • -40 degree Celsius
    • Maximum Temperature
      • 60
      • 60 degree Celsius

    Alarm

    • Alarm Settings
      • Low, High, TWA, STEL, Negative Drift, OL (Over Limit), Multi-Alarm, Low Battery
    • Alarm Type
      • Audible (95 dB)
      • Vibrating
      • Visual

    Features

    • Alarm Included
      • Yes
    • Series Name
      • Honeywell BW Flex 4/5 Series

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes
    • Battery Run Time
      • 40 Days @8 Hours of Use/Day with NDIR CH4 Sensor hours
      • Up to 15 Hours with Catalytic LEL hours

    Certifications

    • Certifications - Hazloc
      • ATEX, IECEX
    • Standards
      • ATEX, IEC Ex, CSA, FTZU, INMETRO, GOSST, CCCF, CPA, KRS, MED, DNV, SABS, FCCID, IC, UKCA, CE

    Datalogging

    • Datalogging
      • 45 days of data at 15 sec interval, 8hrs/day

    Features & Benefits

    • Features & Benefits
      • Advanced Connectivity: Using a Smart Mobile Device or PC Operators can Fully Configure their Device Using Safety Suite Solutions on iOS, Android or Windows Platforms
      • Easy to Use: The Single Pushbutton Operation, Intuitive User Interface, and Simple Green/ Amber/Red Alarm System Simplifies Training and Enables Users to be Up and Running Quickly
      • Reliable: Small, Lightweight, Rugged, and Weatherproof, The BW Flex can be Used in Potentiality Explosive Atmospheres. Indoor, Outdoor, Onshore or Offshore
      • Responsive: Offering Instantaneous Alarms, with Time Weighted Average Exposure Levels (STEL/TWA), Users are Protected All Round, From Flammable, Oxygen, and Toxic Gases in the Work Place
      • Status At Glance: The SafetyTick and IntelliFlash Status Indicators Enable Quick Visual Compliance Checks of Instrument Status in the Field. The Intuitive Green, Amber, and Red Color Coding Keep It Simple

    Filter

    • Filter Required
      • Yes
    • Filter Included
      • Yes
    • Filter Type
      • Catalytic Bead Filtered

    Options

    • User Options
      • Always ON
      • Apply Enforcement Policies
      • Assign Worker and Location Assignments
      • Change High, Low, TWA and STEL Alarm Set Points
      • Latching Alarms
      • Peak Hold Function
      • Set Calibration and/or Bump Test Reminders

    Sensor

    • Number of Sensors Included
      • 4
    • Sensor Type
      • Catalytic, IR

    Warranty

    • Warranty
      • 3 Years

    Wireless

    • Wireless Technology
      • BLE

    Additional Specifications

    • Combustible Concentration
      • LEL-CB-F 100% LEL
      • LEL-CB-UF 100% LEL
      • LEL-IR 100% LEL
    • External Calibration
      • IntelliDox Instrument Management System
    • Combustible
      • Yes
    • Gas Type
      • H2S, CO, O2, LEL, SO2
    • Decibels
      • 95 decibel

    Standards & Certifications

    • Ingress Protection
      • IP66/68
      • IP66/IP68

    Dimensions & Weight

    • Size
      • 4.29 in × 2.44 in × 1.49 in (with Klick Fast Stud)
      • 4.29 in × 2.44 in × 1.7 in (with Alligator Clip)

    Technical Specifications

    • Status Indicator
      • Amber: Warning
      • Green: Good to Go
      • Red: Stop
    • Connected Worker
      • Bluetooth (BLE) - Ability to Connect to Honeywell’S Safety Communicator App
      • Device Configurator App and Safety Suite Device Configurator Software
    • Gases Detected
      • LEL-IR, NDIR-CO2, LEL-CB-F, LEL-CB-UF, O2, H2S, CO, CO-H, SO2, NO, NO2, HCN, CL2, COSH Dual Toxic H2S, COSH Dual Toxic CO
    • Sensor Life
      • 1 to 2 Years: HCN, CL2
      • 2+ Years: COSH Dual Toxic H2S, COSH Dual Toxic CO, CO-H, NO, NO2
      • 3 to 5+ Years: LEL-IR, NDIR-CO2, LEL-CB-F, LEL-CB-UF, O2, H2S
    • Keypad Type
      • Single Push Button
    • Tests
      • Perform Diagnostic of Sensor, Circuitry on Activation
      • Reflex Test Automatically Performs Analog Sensor Diagnostic Every 10 Min

    Electrical Specifications

    • Power Source
      • Battery

    Applications & Compatibility

    • Application
      • Confined Spaces or General Workers on a Plant
      • Potentially Explosive Atmospheres Found in Industrial, Marine and Mining Applications

    Others

    • Industry
      • Energy
    • Brand : BW|Honeywell BW
    • Weight : 189 gram
    • Sub-Category : Multi-Gas|Multi-Gas Detector
    • Instrument Size : 108.2mm x 61.5mm x 43.2mm (4.29in x 2.44in x 1.7in) with Alligator Clip
    • Weight range : With Catalytic LEL: 189 g (6.7 oz) with Alligator Clip and 173 g (6.1 oz) with Klick Fast Stud gram|With IR LEL: 186 g (6.6 oz) with Alligator Clip and 170 g (6.0 oz) with Klick Fast Stud gram
    • Humidity Range : 0%-95% RH percent|5 to 95% RH (Non-Condensing) percent
    • Sensor Range : CL2: 20 ppm|CO-H: 1000 ppm|CO: 1000 ppm|COSH Dual Toxic CO: 1,000 ppm|COSH Dual Toxic H2S: 100 ppm|H2S: 200 ppm|HCN: 50 ppm|LEL-CB-F: 100% LEL|LEL-CB-UF: 100% LEL|LEL-IR: 100% LEL|NDIR-CO2: 5% VOL (50000 ppm)|NO2: 20 ppm|NO: 100 ppm|O2: 25% VOL|SO2: 20 ppm
    • Minimum Temperature : -40|-40 degree Celsius
    • Maximum Temperature : 60|60 degree Celsius
    • Alarm Settings : Low, High, TWA, STEL, Negative Drift, OL (Over Limit), Multi-Alarm, Low Battery
    • Alarm Included : Yes
    • Alarm Type : Audible (95 dB)|Vibrating|Visual
    • Batteries Required : Yes
    • Batteries Included : Yes
    • Battery Run Time : 40 Days @8 Hours of Use/Day with NDIR CH4 Sensor hours|Up to 15 Hours with Catalytic LEL hours
    • Certifications - Hazloc : ATEX, IECEX
    • Standards : ATEX, IEC Ex, CSA, FTZU, INMETRO, GOSST, CCCF, CPA, KRS, MED, DNV, SABS, FCCID, IC, UKCA, CE
    • Datalogging : 45 days of data at 15 sec interval, 8hrs/day
    • Features & Benefits : Advanced Connectivity: Using a Smart Mobile Device or PC Operators can Fully Configure their Device Using Safety Suite Solutions on iOS, Android or Windows Platforms|Easy to Use: The Single Pushbutton Operation, Intuitive User Interface, and Simple Green/ Amber/Red Alarm System Simplifies Training and Enables Users to be Up and Running Quickly|Reliable: Small, Lightweight, Rugged, and Weatherproof, The BW Flex can be Used in Potentiality Explosive Atmospheres. Indoor, Outdoor, Onshore or Offshore|Responsive: Offering Instantaneous Alarms, with Time Weighted Average Exposure Levels (STEL/TWA), Users are Protected All Round, From Flammable, Oxygen, and Toxic Gases in the Work Place|Status At Glance: The SafetyTick and IntelliFlash Status Indicators Enable Quick Visual Compliance Checks of Instrument Status in the Field. The Intuitive Green, Amber, and Red Color Coding Keep It Simple
    • Filter Required : Yes
    • Filter Included : Yes
    • Filter Type : Catalytic Bead Filtered
    • User Options : Always ON|Apply Enforcement Policies|Assign Worker and Location Assignments|Change High, Low, TWA and STEL Alarm Set Points|Latching Alarms|Peak Hold Function|Set Calibration and/or Bump Test Reminders
    • Number of Sensors Included : 4
    • Sensor Type : Catalytic, IR
    • Warranty : 3 Years
    • Wireless Technology : BLE
    • Combustible Concentration : LEL-CB-F 100% LEL|LEL-CB-UF 100% LEL|LEL-IR 100% LEL
    • External Calibration : IntelliDox Instrument Management System
    • Ingress Protection : IP66/68|IP66/IP68
    • Combustible : Yes
    • Gas Type : H2S, CO, O2, LEL, SO2
    • Decibels : 95 decibel
    • Size : 4.29 in × 2.44 in × 1.49 in (with Klick Fast Stud)|4.29 in × 2.44 in × 1.7 in (with Alligator Clip)
    • Status Indicator : Amber: Warning|Green: Good to Go|Red: Stop
    • Connected Worker : Bluetooth (BLE) - Ability to Connect to Honeywell’S Safety Communicator App|Device Configurator App and Safety Suite Device Configurator Software
    • Gases Detected : LEL-IR, NDIR-CO2, LEL-CB-F, LEL-CB-UF, O2, H2S, CO, CO-H, SO2, NO, NO2, HCN, CL2, COSH Dual Toxic H2S, COSH Dual Toxic CO
    • Power Source : Battery
    • Series Name : Honeywell BW Flex 4/5 Series
    • Sensor Life : 1 to 2 Years: HCN, CL2|2+ Years: COSH Dual Toxic H2S, COSH Dual Toxic CO, CO-H, NO, NO2|3 to 5+ Years: LEL-IR, NDIR-CO2, LEL-CB-F, LEL-CB-UF, O2, H2S
    • Keypad Type : Single Push Button
    • Application : Confined Spaces or General Workers on a Plant|Potentially Explosive Atmospheres Found in Industrial, Marine and Mining Applications
    • Industry : Energy
    • Tests : Perform Diagnostic of Sensor, Circuitry on Activation|Reflex Test Automatically Performs Analog Sensor Diagnostic Every 10 Min
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Honeywell BW™ Flex - Data Sheet- EN
    application/pdf 327.45 KB
    2/13/2025
    327.45 KB
    Honeywell BW™ Flex Exotic Data Sheet - Spanish
    application/pdf 280.74 KB
    1/29/2025
    280.74 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Honeywell BW™ Flex - User Manual
    application/pdf 3.45 MB
    2/4/2025
    3.45 MB
    Honeywell BW™ Flex - User Manual - Portuguese
    application/pdf 3.56 MB
    5/18/2022
    3.56 MB
    BW Flex Series User Manual Rev-D - Japanese
    application/pdf 3.86 MB
    3/28/2022
    3.86 MB
    Honeywell BW™ Flex QRG - EN, ES, FR, PT
    application/pdf 778.06 KB
    2/3/2025
    778.06 KB
    Firmware
    Name
    Description
    File Size
    Date
    Size
    Firmware BW Flex V.01.080
    application/zip 1.14 MB
    10/14/2026
    1.14 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Honeywell BW™ Next Generation Multi-Gas Platform Brochure
    application/pdf 6.1 MB
    7/15/2021
    6.1 MB
    MSI-Honeywell Connected Safety Solution
    application/pdf 441.3 KB
    10/28/2024
    441.3 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    EU & UK Declaration Of Conformity BW Icon, Icon+ BW Flex
    application/pdf 288.42 KB
    7/3/2024
    288.42 KB
    BW Icon, BW Icon+, BW Flex - EU Declaration of Conformity 1
    application/pdf 222.68 KB
    7/14/2023
    222.68 KB
    BW Icon, BW Icon+, BW Flex - Inmetro Certificate
    application/pdf 721.31 KB
    1/10/2022
    721.31 KB
    BW Icon, BW Icon+, BW Flex - EU Declaration of Conformity 2
    application/pdf 225.16 KB
    1/10/2022
    225.16 KB
    Name
    Description
    File Size
    Date
    Size
    EU & UK Declaration Of Conformity BW Icon, Icon+ BW Flex
    application/pdf 288.42 KB
    7/3/2024
    288.42 KB
    Honeywell BW™ Next Generation Multi-Gas Platform Brochure
    application/pdf 6.1 MB
    7/15/2021
    6.1 MB
    Honeywell BW™ Flex - User Manual
    application/pdf 3.45 MB
    2/4/2025
    3.45 MB
    MSI-Honeywell Connected Safety Solution
    application/pdf 441.3 KB
    10/28/2024
    441.3 KB
    Honeywell BW™ Flex - User Manual - Portuguese
    application/pdf 3.56 MB
    5/18/2022
    3.56 MB
    BW Icon, BW Icon+, BW Flex - EU Declaration of Conformity 1
    application/pdf 222.68 KB
    7/14/2023
    222.68 KB
    Honeywell BW™ Flex - Data Sheet- EN
    application/pdf 327.45 KB
    2/13/2025
    327.45 KB
    BW Icon, BW Icon+, BW Flex - Inmetro Certificate
    application/pdf 721.31 KB
    1/10/2022
    721.31 KB
    BW Icon, BW Icon+, BW Flex - EU Declaration of Conformity 2
    application/pdf 225.16 KB
    1/10/2022
    225.16 KB
    Honeywell BW™ Flex Exotic Data Sheet - Spanish
    application/pdf 280.74 KB
    1/29/2025
    280.74 KB
    BW Flex Series User Manual Rev-D - Japanese
    application/pdf 3.86 MB
    3/28/2022
    3.86 MB
    Honeywell BW™ Flex QRG - EN, ES, FR, PT
    application/pdf 778.06 KB
    2/3/2025
    778.06 KB
    Firmware BW Flex V.01.080
    application/zip 1.14 MB
    10/14/2026
    1.14 MB
    Name
    Description
    File Size
    Date
    Size
    Honeywell BW™ Flex - Data Sheet- EN
    327.45 KB
    2/13/2025
    Honeywell BW™ Flex Exotic Data Sheet - Spanish
    280.74 KB
    1/29/2025
    Honeywell BW™ Flex - User Manual
    3.45 MB
    2/4/2025
    Honeywell BW™ Flex - User Manual - Portuguese
    3.56 MB
    5/18/2022
    BW Flex Series User Manual Rev-D - Japanese
    3.86 MB
    3/28/2022
    Honeywell BW™ Flex QRG - EN, ES, FR, PT
    778.06 KB
    2/3/2025
    Firmware BW Flex V.01.080
    1.14 MB
    10/14/2026
    Honeywell BW™ Next Generation Multi-Gas Platform Brochure
    6.1 MB
    7/15/2021
    MSI-Honeywell Connected Safety Solution
    441.3 KB
    10/28/2024
    EU & UK Declaration Of Conformity BW Icon, Icon+ BW Flex
    288.42 KB
    7/3/2024
    BW Icon, BW Icon+, BW Flex - EU Declaration of Conformity 1
    222.68 KB
    7/14/2023
    BW Icon, BW Icon+, BW Flex - Inmetro Certificate
    721.31 KB
    1/10/2022
    BW Icon, BW Icon+, BW Flex - EU Declaration of Conformity 2
    225.16 KB
    1/10/2022

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    CP-AF-K3
    EXTERNAL FILTER,BW Flex
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-bw-flex4-render-yellow-hi-res
    CP-AF-K3
    EXTERNAL FILTER,BW Flex
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-bw-flex4-render-yellow-hi-res
    FLEX-DL-CSK
    BW FLEX, DELUXE CONFINED SPACE KIT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-bw-flex4-render-yellow-hi-res
    FLEX-DL-CSK
    BW FLEX, DELUXE CONFINED SPACE KIT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-his-bw-flex4-render-yellow-hi-res