/content/sps/jp/ja/search-results.html
    このサイトは、8月8日(土)午後7:00(EST)から8月9日(日)午前5:00(EST)まで(8月8日(土)午後11:00(UTC)から8月9日(日)午前9:00(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    ポータブル検出器の部品およびアクセサリ

    Honeywell Smoke Generation

    Affordable measurement for specific gases and vapors

    製品概要
    Perform quick, on-the-spot measurement of specific toxic and combustible substances with this traditional, low-cost solution. The hand pump features a spring-less piston to accurately draw 50 and 100cc samples. The single-use colorimetric gas detection tubes change color in direct correlation to the concentration of gas present. No calibration is required, and the ergonomic pump can be used even with multiple layers of gloves.Features and Benefits:• Compound-specific measurement of toxic gases and vapors• Single-use• Easy-to-read tubes change color based on gas concentration• No calibration or other maintenance required• Hand pump features solid metal construction, spring-less piston design• Pump accurately draws 50 and 100 cc volumesApplication:• CBRNE• Clandestine Labs• Emergency Response• Environmental Cleanups/ Remediation• Exploration• Fire Overhaul• Fracking• Hazmat Response• Indoor Air Quality• Leak Detection• Plant Shutdown & Turn-Around• Urban Search & Rescue• Venue Protection
    仕様

    機能

    • Features & Benefits
      • CBRNE
      • Compound-Specific Measurement of Toxic Gases and Vapors
      • Easy-to-Read Tubes Change Color Based on Gas Concentration
      • Environmental Cleanups/Remediation
      • Exploration
      • Fire Overhaul
      • Fracking
      • Hand Pump Features Solid Metal Construction and Spring-Less Piston Design, Pump Accurately Draws 50 and 100 cc Volumes
      • Hazmat Response
      • Indoor Air Quality
      • Leak Detection
      • No Calibration or Other Maintenance Required
      • Plant Shutdown and Turn-Around
      • Single-Use
      • Urban Search and Rescue
      • Venue Protection

    概要

    • Brand
      • Honeywell

    機能

    • Features & Benefits
      • CBRNE
      • Compound-Specific Measurement of Toxic Gases and Vapors
      • Easy-to-Read Tubes Change Color Based on Gas Concentration
      • Environmental Cleanups/Remediation
      • Exploration
      • Fire Overhaul
      • Fracking
      • Hand Pump Features Solid Metal Construction and Spring-Less Piston Design, Pump Accurately Draws 50 and 100 cc Volumes
      • Hazmat Response
      • Indoor Air Quality
      • Leak Detection
      • No Calibration or Other Maintenance Required
      • Plant Shutdown and Turn-Around
      • Single-Use
      • Urban Search and Rescue
      • Venue Protection

    概要

    • Brand
      • Honeywell
    • Features & Benefits : CBRNE|Compound-Specific Measurement of Toxic Gases and Vapors|Easy-to-Read Tubes Change Color Based on Gas Concentration|Environmental Cleanups/Remediation|Exploration|Fire Overhaul|Fracking|Hand Pump Features Solid Metal Construction and Spring-Less Piston Design, Pump Accurately Draws 50 and 100 cc Volumes|Hazmat Response|Indoor Air Quality|Leak Detection|No Calibration or Other Maintenance Required|Plant Shutdown and Turn-Around|Single-Use|Urban Search and Rescue|Venue Protection
    • Brand : Honeywell

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    H-010-0004-000
    H-010-0004-000
    H-10-123-01
    H-10-123-01