垂直システム
Miller GlideLoc Vertical Rail System
The Söll GlideLoc Vertical Rail System is the state-of-the-art solution to provide safety at height when climbing permanent ladders.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Durable construction for extended service life
- Accommodates multiple workers
- Effortless climbing experience
- Triple-action, self-locking safety carabiner
- Compatible with any climbing style, rides smoothly in lean back position, as well as in confined space with the body close to the ladder
- Swivel carabiner for a great flexibility of movement and full compatibility with vertical and horizontal D-Rings on the harness.
- Anti-Panic Feature: Independent and automatic fall detection mechanism with shuttle blocking.
- Visual fall indicator to reveal whether the shock absorber has been deployed.
- Wind Power/Turbines
- Telecommunications
- Rooftop access
- Construction, building and facades
- Utilities
- Industrial Facilities
- Chimneys
- Drilling Rigs/Platforms
- Shipbuilding
- Crane Installation
- Loading bays
- Confined Space
- EN 353-1:2014+A1:2017
- ANSI Z359.16-2016
- OSHA
- CSA Z259.2.5
- AS/NZS 1891
その他
- Standards
- EN 353-1:2014+A1:2017ANSI A14.3OSHACSA Z259.2.4
その他
- Standards
- EN 353-1:2014+A1:2017ANSI A14.3OSHACSA Z259.2.4
- Standards : EN 353-1:2014+A1:2017ANSI A14.3OSHACSA Z259.2.4
Data Sheet
Manuals and Guides
Brochure
お願いします サインインして、アカウントに基づいて購入可能な部品番号を表示します サインイン