コンビセーフ
Steel Mesh Barrier Stair
Temporarily protecting the edges of stairways during construction has previously been complicated and expensive.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Provides continuous edge protection to a run of stairs
- Complies with EN 13374 Class A
- Toeboard is integrated for ease and speed of installation
- Can be lifted up, using the Steel Mesh Barrier Holder, to allow works to the edge of the stair
- Single panel component can be used on either side of the stair
- Smooth top frame to act as a banister
- Robust and durable framed units for long life and great return on investment
マニュアル・ガイド
ブローシャ―
お願いします サインインして、アカウントに基づいて購入可能な部品番号を表示します サインイン