Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Thermistors

143 Series

5,08 mm [0.2 in] diameter disc, adjacent leads, uncoated. -60 °C to 150 °C [-76 °F to 302 °F].

Overview
140 Series

143 Series thermistors are available in a range of custom resistance values. Leads are uninsulated. They are available on tape and reel.

  • Dissipation constant in still air: 4.0 mW/°C to 7.0 mW/°C (inclusive)
  • Time constant in air: 16.0 s to 35.0 s (inclusive)
  • Nominal resistance at [25 °F to 77 °F]: 100 Ohm, 200 Ohm, 300 Ohm, 1,000 Ohm, 3,000 Ohm, 5,000 Ohm, 10,000 Ohm, 30,000 Ohm, 15,000 Ohm
  • Maximum diameter: 5,08 mm [0.2 in]
  • Termination material: tinned copper
  • Lead length: 38,1 mm [1.5 in]
Manuals and Guides
Name
Description
File Size
Date
Size
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/16/2021
293.8 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Application Note
Name
Description
File Size
Date
Size
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/16/2021
293.8 KB
Showing 1 to 5 of 5 parts
Part Number
Description
Leaf Category
Thumbnail
Feedback