Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Thermistors

140 Series

2,54 mm [0.1 in] diameter disc, adjacent leads, uncoated. -60 °C to 150 °C [-76 °F to 302 °F].

Overview
140 Series

140 Series thermistors are available in a range of custom resistance values. Leads are uninsulated. They are available on tape and reel.

  • Dissipation constant in still air: 3.0 mW/°C, 4.0 mW/°C
  • Time constant in air: 10.0 s
  • Nominal resistance at [25 °F to 77 °F]: 500 Ohm, 1,000 Ohm, 3,000 Ohm, 5,000 Ohm, 10,000 Ohm, 50,000 Ohm, 100,000 Ohm
  • Maximum diameter: 2,54 mm [0.1 in]
  • Termination material: tinned copper
  • Lead length: 38,1 mm [1.5 in]
Manuals and Guides
Name
Description
File Size
Date
Size
Temperature Sensors Line Guide
application/pdf 293.8 KB
8/13/2025
293.8 KB
Brochure
Name
Description
File Size
Date
Size
Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
application/pdf 11.68 MB
8/7/2025
11.68 MB
Brochure about Sensor & Switch solutions for HVAC
application/pdf 11.68 MB
7/23/2025
11.68 MB
Sensing Solutions For Industrial Applications
application/pdf 16.68 MB
8/11/2025
16.68 MB
Application Note
Name
Description
File Size
Date
Size
Construction Vehicles Application Note
application/pdf 984.29 KB
8/13/2025
984.29 KB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
8/13/2025
2.61 MB
Construction Vehicles Application Note
application/pdf 984.29 KB
8/13/2025
984.29 KB
Agricultural Vehicles Application Note
application/pdf 1.11 MB
8/13/2025
1.11 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
8/13/2025
2.26 MB
Name
Description
File Size
Date
Size
Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
application/pdf 11.68 MB
8/7/2025
11.68 MB
Brochure about Sensor & Switch solutions for HVAC
application/pdf 11.68 MB
7/23/2025
11.68 MB
Sensing Solutions For Industrial Applications
application/pdf 16.68 MB
8/11/2025
16.68 MB
Construction Vehicles Application Note
application/pdf 984.29 KB
8/13/2025
984.29 KB
Temperature Sensors Line Guide
application/pdf 293.8 KB
8/13/2025
293.8 KB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
8/13/2025
2.61 MB
Construction Vehicles Application Note
application/pdf 984.29 KB
8/13/2025
984.29 KB
Agricultural Vehicles Application Note
application/pdf 1.11 MB
8/13/2025
1.11 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
8/13/2025
2.26 MB

Showing 1 to 5 of 5 parts
Part Number
Description
Leaf Category
Thumbnail
Feedback