Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Thermistors

121 Series

Standard glass probe. -60 °C to 300 °C [-76 °F to 572 °F].

Overview
121 Series

121 Series Thermistors are shock resistant, rugged, glass-encapsulated units that are often suited for immersion in fluid and convenient for mounting in air sensor assemblies. Also available in a mini glass probe configuration (120 Series).

  • Dissipation constant in still air: 1,0 mW/°C
  • Time constant in air: 22.0 s
  • Nominal resistance at [25 °F to 77 °F]: 2,000 Ohm, 5,000 Ohm, 10,000 Ohm, 50,000 Ohm, 100,000 Ohm, 1,000,000 Ohm
  • Maximum diameter: 2,54 mm [0.10 in]
  • Termination material: dumet
  • Lead length: 50,8 mm [2.00 in]
Manuals and Guides
Name
Description
File Size
Date
Size
Temperature Sensors Line Guide
application/pdf 293.8 KB
5/24/2021
293.8 KB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/16/2021
293.8 KB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/19/2021
293.8 KB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/21/2021
293.8 KB
Temperature Sensors Line Guide
application/pdf 298.22 KB
10/7/2021
298.22 KB
Temperature Sensors Line Guide
application/pdf 298.22 KB
9/14/2021
298.22 KB
Temperature Sensors Line Guide
application/pdf 293.8 KB
9/20/2021
293.8 KB
Temperature Sensors Line Guide
application/pdf 298.22 KB
10/22/2021
298.22 KB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/22/2021
293.8 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Catalog
Name
Description
File Size
Date
Size
Temperature Sensors Line Guide
application/pdf 296.85 KB
8/2/2021
296.85 KB
Temperature Sensors Line Guide
application/pdf 296.85 KB
8/3/2021
296.85 KB
Application Note
Name
Description
File Size
Date
Size
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
分子診断のためのソリューション
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Construction Vehicles -
application/pdf 984.29 KB
10/25/2022
984.29 KB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
血液分析装置用ソリューション
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Construction Vehicles -
application/pdf 984.29 KB
10/25/2022
984.29 KB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
農業用車両 -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
建設車両 -
application/pdf 984.29 KB
12/21/2022
984.29 KB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
分子診断のためのソリューション
application/pdf 2.61 MB
6/12/2023
2.61 MB
Temperature Sensors Line Guide
application/pdf 293.8 KB
5/24/2021
293.8 KB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Temperature Sensors Line Guide
application/pdf 296.85 KB
8/2/2021
296.85 KB
Temperature Sensors Line Guide
application/pdf 296.85 KB
8/3/2021
296.85 KB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/16/2021
293.8 KB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/19/2021
293.8 KB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/21/2021
293.8 KB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Construction Vehicles -
application/pdf 984.29 KB
10/25/2022
984.29 KB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
血液分析装置用ソリューション
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Temperature Sensors Line Guide
application/pdf 298.22 KB
10/7/2021
298.22 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Construction Vehicles -
application/pdf 984.29 KB
10/25/2022
984.29 KB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
農業用車両 -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Temperature Sensors Line Guide
application/pdf 298.22 KB
9/14/2021
298.22 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Temperature Sensors Line Guide
application/pdf 293.8 KB
9/20/2021
293.8 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Temperature Sensors Line Guide
application/pdf 298.22 KB
10/22/2021
298.22 KB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
建設車両 -
application/pdf 984.29 KB
12/21/2022
984.29 KB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/22/2021
293.8 KB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Name
Description
File Size
Date
Size
Temperature Sensors Line Guide
293.8 KB
5/24/2021
Temperature Sensors Line Guide
293.8 KB
7/16/2021
Temperature Sensors Line Guide
293.8 KB
7/19/2021
Temperature Sensors Line Guide
293.8 KB
7/21/2021
Temperature Sensors Line Guide
298.22 KB
10/7/2021
Temperature Sensors Line Guide
298.22 KB
9/14/2021
Temperature Sensors Line Guide
293.8 KB
9/20/2021
Temperature Sensors Line Guide
298.22 KB
10/22/2021
Temperature Sensors Line Guide
293.8 KB
7/22/2021
Industrial Applications: Going Beyond Limits
16.68 MB
2/11/2025
Industrial Applications: Going Beyond Limits
16.68 MB
2/11/2025
Industrial Applications: Going Beyond Limits
16.68 MB
2/11/2025
Industrial Applications: Going Beyond Limits
16.68 MB
2/11/2025
Industrial Applications: Going Beyond Limits
16.68 MB
2/11/2025
Industrial Applications: Going Beyond Limits
16.68 MB
2/11/2025
Industrial Applications: Going Beyond Limits
16.68 MB
2/11/2025
Industrial Applications: Going Beyond Limits
16.68 MB
2/11/2025
Industrial Applications: Going Beyond Limits
16.68 MB
2/11/2025
Industrial Applications: Going Beyond Limits
16.68 MB
2/11/2025
Industrial Applications: Going Beyond Limits
16.68 MB
2/11/2025
Temperature Sensors Line Guide
296.85 KB
8/2/2021
Temperature Sensors Line Guide
296.85 KB
8/3/2021
Construction Vehicles -
984.29 KB
12/20/2022
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
分子診断のためのソリューション
2.61 MB
6/12/2023
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Agricultural Vehicles -
1.11 MB
10/25/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Agricultural Vehicles -
1.11 MB
10/25/2022
Construction Vehicles -
984.29 KB
12/20/2022
Construction Vehicles -
984.29 KB
10/25/2022
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
血液分析装置用ソリューション
2.26 MB
6/12/2023
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Construction Vehicles -
984.29 KB
12/20/2022
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Construction Vehicles -
984.29 KB
10/25/2022
Agricultural Vehicles -
1.11 MB
10/25/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
農業用車両 -
1.11 MB
12/20/2022
Construction Vehicles -
984.29 KB
12/20/2022
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Construction Vehicles -
984.29 KB
12/20/2022
Agricultural Vehicles -
1.11 MB
12/20/2022
Agricultural Vehicles -
1.11 MB
12/20/2022
Construction Vehicles -
984.29 KB
12/20/2022
建設車両 -
984.29 KB
12/21/2022
Agricultural Vehicles -
1.11 MB
10/25/2022
Construction Vehicles -
984.29 KB
12/20/2022
Agricultural Vehicles -
1.11 MB
10/25/2022
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Construction Vehicles -
984.29 KB
12/20/2022
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Agricultural Vehicles -
1.11 MB
10/25/2022
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Showing 1 to 10 of 27 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
1228-5K
1228-5K,1AD,2U,6AC,15C:MODEL 1228, 5,
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-121-series-ciid-161228
1228-5K
1228-5K,1AD,2U,6AC,15C:MODEL 1228, 5,
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-121-series-ciid-161228
Feedback