Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Thermistors

115 Series Thermistor

E-I tested and matched beads on header assembly. -60 °C to 300 °C [-76 °F to 572 °F.

Overview
115 Series

115 Series Thermistors consist of two beads, each bead being mounted to a special hermetically-sealed header. For maximum sensitivity, the higher resistance units should be used at higher ambient temperatures.

  • Time constant in air: varies with assembly type
  • Dissipation constant in still air: 0.5 s
  • Nominal resistance at [25 °F to 77 °F]: 2,000 Ohm, 8,000 Ohm
  • Maximum diameter: 0,36 mm [0.014 in]
  • Termination material: glass to metal header
  • Lead length: 31,75 mm [1.25 in]
Data Sheet
Name
Description
File Size
Date
Size
115 Series, E-I Matched Bead Thermistor
application/pdf 322.24 KB
7/16/2021
322.24 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/16/2021
293.8 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Application Note
Name
Description
File Size
Date
Size
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
115 Series, E-I Matched Bead Thermistor
application/pdf 322.24 KB
7/16/2021
322.24 KB
Temperature Sensors Line Guide
application/pdf 293.8 KB
7/16/2021
293.8 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Showing 1 to 10 of 10 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
115-802EDJ-801
115 Series, EI tested and matched beads on header assembly, 8,000 Ohm resistance, ±20.0% tolerance, 2585 BETA = 3518
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-115-series-ciid-161182
115-802EDJ-801
115 Series, EI tested and matched beads on header assembly, 8,000 Ohm resistance, ±20.0% tolerance, 2585 BETA = 3518
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-115-series-ciid-161182
Feedback