/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Pressure Sensors

    PX3 Series

    Amplified. ±1 %FSS typ. TEB. Absolute, sealed gage. Brass C36000. 1 bar to 50 bar - 15 psi to 700 psi.

    Overview

    Honeywell's PX3 Series Heavy Duty Pressure Transducers use piezoresistive sensing technology with ASIC (Application Specific Integrated Circuit) signal conditioning in a brass housing and Metri-Pack 150, DIN, or cable harness electrical connections. The PX3 Series is calibrated and temperature compensated from -40°C to 125°C [-40°F to 257°F].

    The PX3 Series is available in two pressure ranges:
    • 1 bar to 50 bar
    • 15 psi to 700 psi
    Value to Customers
    • Total Error Band (TEB) ±1.0 %FSS from -20°C to 85°C: Provides indication of the sensor̵7:s true measurement performance over a specified temperature range: small error promotes system uptime and efficiency.
    • Higher insulation resistance and dielectric strength: Protects the user and sensor in high over-voltage situations, and ensures that the device is compliant with industry standards.
    • Higher EMC performance: Operates more reliably in the presence of electro-magnetic fields, such as near wireless signals, RF communication, and electrical devices.
    • Higher external freeze/thaw resistance: Survives exposure to frost, commonly found in refrigeration systems.
    • Reduced current consumption: Helps to reduce energy costs, and enhances product life if used in battery driven systems.
    • Media compatibility: Common HFC (hydrofluorocarbon) refrigerants (R410A and R134A), next generation low global warming potential (GWP) refrigerants (R448A/Solstice® N40, R32 and R1234ZE), engine oil, petroleum-based hydraulic fluids, brake fluids (DOT3), and dry air. For ammonia and other corrosive media, see Honeywell's SPT Series.
    Differentiation
    • Optional diagnostics mode: Beneficial in applications where the sensor functionality and the need to know internal or external failure modes is critical.
    • Great customer value: Multiple configuration possibilities provide flexibility of use in the application with no upfront NRE or tooling charges.
    • Durable: Provides the tough environmental specifications needed, including insulation resistance and dielectric strength, external freeze-thaw resistance, and EMC performance.
    • 4 mA to 20 mA output is temperature compensated up to 125°C.
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Heavy Duty Pressure Transducers, PX3 Series, 1 bar to 50 bar | 15 psi to 700 psi --
    application/pdf 2.18 MB
    10/25/2022
    2.18 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Airflow, Force and Pressure Sensor Product Range Guide
    application/pdf 4.24 MB
    7/25/2024
    4.24 MB
    Transportation Range Guide
    application/pdf 16.68 MB
    9/26/2022
    16.68 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    PX3 Series Heavy Duty Pressure Transducers
    application/pdf 1.8 MB
    7/16/2021
    1.8 MB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    PX3 Series, cable two wire, F1 pressure port type, CAD model.zip
    application/zip 131.97 KB
    7/16/2021
    131.97 KB
    PX3 Series, cable two wire, G1 pressure port type, CAD model.zip
    application/zip 171.17 KB
    7/16/2021
    171.17 KB
    PX3 Series, Metri-Pack 150, F1 pressure port type, CAD model.zip
    application/zip 454.27 KB
    7/16/2021
    454.27 KB
    PX3 Series, Metri-Pack 150, N2 pressure port type, CAD model.zip
    application/zip 549.54 KB
    7/16/2021
    549.54 KB
    PX3 Series, Metri-Pack 150, G1 pressure port type, CAD model.zip
    application/zip 505.42 KB
    7/16/2021
    505.42 KB
    PX3 Series, Metri-Pack 150, N1 pressure port type, CAD model.zip
    application/zip 538.22 KB
    7/16/2021
    538.22 KB
    PX3 Series, cable two wire, N2 pressure port type, CAD model.zip
    application/zip 163.14 KB
    7/16/2021
    163.14 KB
    PX3 Series CAD Models - grouped
    application/zip 2.45 MB
    7/16/2021
    2.45 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Industrial Applications: Going Beyond Limits
    application/pdf 16.69 MB
    11/17/2022
    16.69 MB
    Controlling the Future with Technology
    application/pdf 11.8 MB
    3/7/2023
    11.8 MB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    4/11/2024
    1.04 MB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    12/16/2024
    2.46 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Heavy Duty Pressure Transducers, PX3 Series, REACH Certificate of Compliance
    application/pdf 38.42 KB
    7/16/2021
    38.42 KB
    Heavy Duty Pressure Transducers, PX3 Series, ROHS2 Certificate of Compliance
    application/pdf 35.71 KB
    7/16/2021
    35.71 KB
    Total Error Band Specification for Honeywell Heavy Duty Pressure Transducers, PX2 Series and PX3 Series
    application/pdf 447.32 KB
    8/13/2021
    447.32 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    12/12/2024
    6.36 MB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Sensors and Switches for HVAC Applications
    application/pdf 4.51 MB
    7/15/2021
    4.51 MB
    Defence Ground Vehicles -
    application/pdf 872.87 KB
    6/14/2023
    872.87 KB
    Sensors and Switches in Valves and Flowmeters
    application/pdf 1.78 MB
    9/23/2022
    1.78 MB
    Heavy Duty Pressure Transducers, PX2 Series and PX3 Series
    application/pdf 432.6 KB
    8/13/2021
    432.6 KB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    9/23/2022
    2.85 MB
    Sensors and Switches in Front Loaders
    application/pdf 2.54 MB
    12/20/2022
    2.54 MB
    Sensors and Switches in Chemistry and Immunoassay Analyzers
    application/pdf 1.24 MB
    5/18/2023
    1.24 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    PX3 Metri-Pack 150 G1 lowres photo
    image/jpeg 37.77 KB
    7/16/2021
    37.77 KB
    PX3 Cable Two Wire F1 lowres photo
    image/jpeg 22.69 KB
    7/16/2021
    22.69 KB
    PX3 Cable Two Wire G1 highres photo
    image/jpeg 233.57 KB
    7/16/2021
    233.57 KB
    PX3 Metri-Pack 150 N2 highres photo
    image/jpeg 173.07 KB
    7/16/2021
    173.07 KB
    PX3 Metri-Pack 150 G1 highres photo
    image/jpeg 175.36 KB
    7/16/2021
    175.36 KB
    PX3 Metri-Pack 150 F1 lowres photo
    image/jpeg 41.87 KB
    7/16/2021
    41.87 KB
    PX3 Cable Two Wire N2 highres photo
    image/jpeg 214.19 KB
    7/16/2021
    214.19 KB
    PX3 Cable Two Wire F1 highres photo
    image/jpeg 219.19 KB
    7/16/2021
    219.19 KB
    PX3 Metri-Pack 150 N2 lowres photo
    image/jpeg 37.58 KB
    7/16/2021
    37.58 KB
    PX3 Metri-Pack 150 N1 lowres photo
    image/jpeg 170.79 KB
    7/16/2021
    170.79 KB
    PX3 Cable Two Wire G2 lowres photo
    image/jpeg 26.96 KB
    7/16/2021
    26.96 KB
    PX3 Metri-Pack 150 F1 highres photo
    image/jpeg 175.29 KB
    7/16/2021
    175.29 KB
    PX3 Cable Two Wire N2 lowres photo
    image/jpeg 24.4 KB
    7/16/2021
    24.4 KB
    PX3 Series Product Photo
    application/zip 1.47 MB
    7/16/2021
    1.47 MB
    Name
    Description
    File Size
    Date
    Size
    PX3 Metri-Pack 150 G1 lowres photo
    image/jpeg 37.77 KB
    7/16/2021
    37.77 KB
    Airflow, Force and Pressure Sensor Product Range Guide
    application/pdf 4.24 MB
    7/25/2024
    4.24 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.69 MB
    11/17/2022
    16.69 MB
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    12/12/2024
    6.36 MB
    Controlling the Future with Technology
    application/pdf 11.8 MB
    3/7/2023
    11.8 MB
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    PX3 Cable Two Wire F1 lowres photo
    image/jpeg 22.69 KB
    7/16/2021
    22.69 KB
    PX3 Series Heavy Duty Pressure Transducers
    application/pdf 1.8 MB
    7/16/2021
    1.8 MB
    PX3 Series, cable two wire, F1 pressure port type, CAD model.zip
    application/zip 131.97 KB
    7/16/2021
    131.97 KB
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Heavy Duty Pressure Transducers, PX3 Series, REACH Certificate of Compliance
    application/pdf 38.42 KB
    7/16/2021
    38.42 KB
    PX3 Cable Two Wire G1 highres photo
    image/jpeg 233.57 KB
    7/16/2021
    233.57 KB
    PX3 Metri-Pack 150 N2 highres photo
    image/jpeg 173.07 KB
    7/16/2021
    173.07 KB
    PX3 Series, cable two wire, G1 pressure port type, CAD model.zip
    application/zip 171.17 KB
    7/16/2021
    171.17 KB
    PX3 Series, Metri-Pack 150, F1 pressure port type, CAD model.zip
    application/zip 454.27 KB
    7/16/2021
    454.27 KB
    PX3 Metri-Pack 150 G1 highres photo
    image/jpeg 175.36 KB
    7/16/2021
    175.36 KB
    PX3 Metri-Pack 150 F1 lowres photo
    image/jpeg 41.87 KB
    7/16/2021
    41.87 KB
    PX3 Cable Two Wire N2 highres photo
    image/jpeg 214.19 KB
    7/16/2021
    214.19 KB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    4/11/2024
    1.04 MB
    Heavy Duty Pressure Transducers, PX3 Series, ROHS2 Certificate of Compliance
    application/pdf 35.71 KB
    7/16/2021
    35.71 KB
    Transportation Range Guide
    application/pdf 16.68 MB
    9/26/2022
    16.68 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    PX3 Series, Metri-Pack 150, N2 pressure port type, CAD model.zip
    application/zip 549.54 KB
    7/16/2021
    549.54 KB
    PX3 Series, Metri-Pack 150, G1 pressure port type, CAD model.zip
    application/zip 505.42 KB
    7/16/2021
    505.42 KB
    PX3 Cable Two Wire F1 highres photo
    image/jpeg 219.19 KB
    7/16/2021
    219.19 KB
    PX3 Metri-Pack 150 N2 lowres photo
    image/jpeg 37.58 KB
    7/16/2021
    37.58 KB
    Sensors and Switches for HVAC Applications
    application/pdf 4.51 MB
    7/15/2021
    4.51 MB
    Defence Ground Vehicles -
    application/pdf 872.87 KB
    6/14/2023
    872.87 KB
    PX3 Metri-Pack 150 N1 lowres photo
    image/jpeg 170.79 KB
    7/16/2021
    170.79 KB
    PX3 Cable Two Wire G2 lowres photo
    image/jpeg 26.96 KB
    7/16/2021
    26.96 KB
    PX3 Series, Metri-Pack 150, N1 pressure port type, CAD model.zip
    application/zip 538.22 KB
    7/16/2021
    538.22 KB
    Total Error Band Specification for Honeywell Heavy Duty Pressure Transducers, PX2 Series and PX3 Series
    application/pdf 447.32 KB
    8/13/2021
    447.32 KB
    Sensors and Switches in Valves and Flowmeters
    application/pdf 1.78 MB
    9/23/2022
    1.78 MB
    PX3 Series, cable two wire, N2 pressure port type, CAD model.zip
    application/zip 163.14 KB
    7/16/2021
    163.14 KB
    Heavy Duty Pressure Transducers, PX2 Series and PX3 Series
    application/pdf 432.6 KB
    8/13/2021
    432.6 KB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    9/23/2022
    2.85 MB
    PX3 Metri-Pack 150 F1 highres photo
    image/jpeg 175.29 KB
    7/16/2021
    175.29 KB
    PX3 Cable Two Wire N2 lowres photo
    image/jpeg 24.4 KB
    7/16/2021
    24.4 KB
    PX3 Series Product Photo
    application/zip 1.47 MB
    7/16/2021
    1.47 MB
    PX3 Series CAD Models - grouped
    application/zip 2.45 MB
    7/16/2021
    2.45 MB
    Sensors and Switches in Front Loaders
    application/pdf 2.54 MB
    12/20/2022
    2.54 MB
    Heavy Duty Pressure Transducers, PX3 Series, 1 bar to 50 bar | 15 psi to 700 psi --
    application/pdf 2.18 MB
    10/25/2022
    2.18 MB
    Sensors and Switches in Chemistry and Immunoassay Analyzers
    application/pdf 1.24 MB
    5/18/2023
    1.24 MB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    12/16/2024
    2.46 MB
    Name
    Description
    File Size
    Date
    Size
    Heavy Duty Pressure Transducers, PX3 Series, 1 bar to 50 bar | 15 psi to 700 psi --
    2.18 MB
    10/25/2022
    Airflow, Force and Pressure Sensor Product Range Guide
    4.24 MB
    7/25/2024
    Transportation Range Guide
    16.68 MB
    9/26/2022
    PX3 Series, cable two wire, F1 pressure port type, CAD model.zip
    131.97 KB
    7/16/2021
    PX3 Series, cable two wire, G1 pressure port type, CAD model.zip
    171.17 KB
    7/16/2021
    PX3 Series, Metri-Pack 150, F1 pressure port type, CAD model.zip
    454.27 KB
    7/16/2021
    PX3 Series, Metri-Pack 150, N2 pressure port type, CAD model.zip
    549.54 KB
    7/16/2021
    PX3 Series, Metri-Pack 150, G1 pressure port type, CAD model.zip
    505.42 KB
    7/16/2021
    PX3 Series, Metri-Pack 150, N1 pressure port type, CAD model.zip
    538.22 KB
    7/16/2021
    PX3 Series, cable two wire, N2 pressure port type, CAD model.zip
    163.14 KB
    7/16/2021
    PX3 Series CAD Models - grouped
    2.45 MB
    7/16/2021
    Industrial Applications: Going Beyond Limits
    16.69 MB
    11/17/2022
    Controlling the Future with Technology
    11.8 MB
    3/7/2023
    Partners Providing Technical Safety and Productivity Solutions -
    1.04 MB
    4/11/2024
    Oil and Gas Brochure
    2.46 MB
    12/16/2024
    Heavy Duty Pressure Transducers, PX3 Series, REACH Certificate of Compliance
    38.42 KB
    7/16/2021
    Heavy Duty Pressure Transducers, PX3 Series, ROHS2 Certificate of Compliance
    35.71 KB
    7/16/2021
    Total Error Band Specification for Honeywell Heavy Duty Pressure Transducers, PX2 Series and PX3 Series
    447.32 KB
    8/13/2021
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    6.36 MB
    12/12/2024
    Construction Vehicles -
    984.29 KB
    12/20/2022
    Agricultural Vehicles
    1.11 MB
    4/11/2024
    Sensors and Switches for HVAC Applications
    4.51 MB
    7/15/2021
    Defence Ground Vehicles -
    872.87 KB
    6/14/2023
    Sensors and Switches in Valves and Flowmeters
    1.78 MB
    9/23/2022
    Heavy Duty Pressure Transducers, PX2 Series and PX3 Series
    432.6 KB
    8/13/2021
    Industrial Warehouse Solutions
    2.85 MB
    9/23/2022
    Sensors and Switches in Front Loaders
    2.54 MB
    12/20/2022
    Sensors and Switches in Chemistry and Immunoassay Analyzers
    1.24 MB
    5/18/2023
    Redefining Road Rail & Rugged Applications
    28.35 MB
    12/20/2022
    PX3 Metri-Pack 150 G1 lowres photo
    37.77 KB
    7/16/2021
    PX3 Cable Two Wire F1 lowres photo
    22.69 KB
    7/16/2021
    PX3 Cable Two Wire G1 highres photo
    233.57 KB
    7/16/2021
    PX3 Metri-Pack 150 N2 highres photo
    173.07 KB
    7/16/2021
    PX3 Metri-Pack 150 G1 highres photo
    175.36 KB
    7/16/2021
    PX3 Metri-Pack 150 F1 lowres photo
    41.87 KB
    7/16/2021
    PX3 Cable Two Wire N2 highres photo
    214.19 KB
    7/16/2021
    PX3 Cable Two Wire F1 highres photo
    219.19 KB
    7/16/2021
    PX3 Metri-Pack 150 N2 lowres photo
    37.58 KB
    7/16/2021
    PX3 Metri-Pack 150 N1 lowres photo
    170.79 KB
    7/16/2021
    PX3 Cable Two Wire G2 lowres photo
    26.96 KB
    7/16/2021
    PX3 Metri-Pack 150 F1 highres photo
    175.29 KB
    7/16/2021
    PX3 Cable Two Wire N2 lowres photo
    24.4 KB
    7/16/2021
    PX3 Series Product Photo
    1.47 MB
    7/16/2021
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    PX3AF1BH035BSAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AF1BH035BSAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AG1BS010BSAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AG1BS010BSAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AN2BF016BSCHL
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AN2BF016BSCHL
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AN2BS004BAAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AN2BS004BAAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AN2BS100PSAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AN2BS100PSAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AN2BS150PAAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AN2BS150PAAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AN2BS150PSAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AN2BS150PSAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AN2BS250PSAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3AN2BS250PSAAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3EN2BH100PSDAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158
    PX3EN2BH100PSDAX
    PX3 Series Heavy Duty Pressure Transducer
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px3-series-pressure-transducers-group-ciid-162158