/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell!          Click here to get started.

    Pressure Sensors

    Basic ABP2 Series

    High Accuracy, Compensated, Amplified, 6 mbar to 12 bar - 600 Pa to 1.2 MPa - 2 inH2O to 175 psi, Digital or Analog output, Liquid media capable, With a food grade certification

    Overview


    The ABP2 Series are piezoresistive silicon pressure sensors offering a digital or analog output for reading pressure over the specified full scale pressure span and temperature range.

    They are calibrated and temperature compensated for sensor offset, sensitivity, temperature effects and accuracy errors (which include non-linearity, repeatability and hysteresis) using an on-board Application Specific Integrated Circuit (ASIC).

    Calibrated output values for pressure and temperature are updated at approximately 200 Hz. All products are designed and manufactured according to ISO 9001 standards. The liquid media option includes an additional gel coating to protect the electronics under port P1, which enables use with non-corrosive liquids (e.g. water and saline) and in applications where condensation can occur.

    The ABP2 Series is available in tube packaging. Pocket tape and reel packaging is available upon request.

    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    ABP2 Series Datasheet
    application/pdf 7.85 MB
    7/24/2024
    7.85 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Airflow, Force and Pressure Sensor Product Range Guide
    application/pdf 4.24 MB
    7/25/2024
    4.24 MB
    Sensor Evaluation Board (SEB) User Instructions
    application/pdf 1.53 MB
    7/25/2024
    1.53 MB
    Board Mount Pressure Sensors Selection Guide
    application/pdf 1.3 MB
    12/6/2021
    1.3 MB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    ABP2 Series CAD Models - grouped
    application/zip 7.17 MB
    7/16/2021
    7.17 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Making Sense of Sensing
    application/pdf 3.37 MB
    7/25/2024
    3.37 MB
    Controlling the Future with Technology
    application/pdf 11.8 MB
    3/7/2023
    11.8 MB
    Embedded Products in Hospital Applications
    application/pdf 4.7 MB
    6/12/2023
    4.7 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    10/25/2022
    2.24 MB
    Pressure or Airflow Sensors?
    application/pdf 560.47 KB
    7/15/2021
    560.47 KB
    Auto-Zero Calibration Technique for Pressure Sensors
    application/pdf 766.66 KB
    7/16/2021
    766.66 KB
    Diagnostics for TruStability™ HSC and SSC Series, and Basic ABP Series Board Mount Pressure Sensors; FSA Series Force Sensors
    application/pdf 649.24 KB
    7/16/2021
    649.24 KB
    Pressure Sensor Surface Mount (SMT) Guidelines
    application/pdf 1.7 MB
    8/13/2021
    1.7 MB
    End-of-Conversion and Interrupt Pin Functionality in ABP2 Series I2C Board Mount Pressure Sensors
    application/pdf 1.95 MB
    7/16/2021
    1.95 MB
    Energy and Environmental Design Trends
    application/pdf 828.15 KB
    12/20/2022
    828.15 KB
    ABP2 Series Board Mount Pressure Sensors - Effective Number of Bits (ENOB) - Technical Note
    application/pdf 660.04 KB
    7/16/2021
    660.04 KB
    Liquid Level Height Sensing Using Selected Honeywell Board Mount Pressure Sensors: MPR, ABP, and TBP Series
    application/pdf 1016.08 KB
    8/13/2021
    1016.08 KB
    Sleep Mode for Use with Honeywell Digital Pressure Sensors: ASDX Series, APB Series, and Trustability® HSC, SSC Series
    application/pdf 329.92 KB
    7/16/2021
    329.92 KB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
    application/pdf 2.25 MB
    7/16/2021
    2.25 MB
    Measuring Pressure in Chemistry Analyzers
    application/pdf 2.72 MB
    7/16/2021
    2.72 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Switches and Sensors Solutions for Industrial Applications -
    application/pdf 2.48 MB
    5/24/2023
    2.48 MB
    Solutions For Healthier Air & HVAC Systems
    application/pdf 3.88 MB
    5/31/2022
    3.88 MB
    Sensors in Sleep Apnea Machines
    application/pdf 1.88 MB
    7/15/2021
    1.88 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Defence Ground Vehicles -
    application/pdf 872.87 KB
    6/14/2023
    872.87 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Oxygen Concentrators
    application/pdf 2.29 MB
    7/15/2021
    2.29 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    Using DPR Series and ABP2 Series Board Mount Pressure Sensors To Help Determine Optimal HVAC Air Filter Replacement
    application/pdf 1.18 MB
    7/16/2021
    1.18 MB
    Solutions for Laboratory Automation
    application/pdf 6.42 MB
    6/12/2023
    6.42 MB
    Solutions for Ventilators
    application/pdf 2.78 MB
    6/12/2023
    2.78 MB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    9/23/2022
    2.85 MB
    Sensors and Switches for HVAC Applications
    application/pdf 4.51 MB
    7/15/2021
    4.51 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Sales Sheet
    Name
    Description
    File Size
    Date
    Size
    ABP2 Series Basic Board Mount Pressure Sensors - Sell Sheet
    application/pdf 698.35 KB
    7/16/2021
    698.35 KB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    ABP2 Series Product Photos - grouped
    application/zip 8.82 MB
    7/16/2021
    8.82 MB
    Name
    Description
    File Size
    Date
    Size
    Switches and Sensors Solutions for Industrial Applications -
    application/pdf 2.48 MB
    5/24/2023
    2.48 MB
    Airflow, Force and Pressure Sensor Product Range Guide
    application/pdf 4.24 MB
    7/25/2024
    4.24 MB
    Sensor Evaluation Board (SEB) User Instructions
    application/pdf 1.53 MB
    7/25/2024
    1.53 MB
    Making Sense of Sensing
    application/pdf 3.37 MB
    7/25/2024
    3.37 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    10/25/2022
    2.24 MB
    Controlling the Future with Technology
    application/pdf 11.8 MB
    3/7/2023
    11.8 MB
    Solutions For Healthier Air & HVAC Systems
    application/pdf 3.88 MB
    5/31/2022
    3.88 MB
    Sensors in Sleep Apnea Machines
    application/pdf 1.88 MB
    7/15/2021
    1.88 MB
    Pressure or Airflow Sensors?
    application/pdf 560.47 KB
    7/15/2021
    560.47 KB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Defence Ground Vehicles -
    application/pdf 872.87 KB
    6/14/2023
    872.87 KB
    ABP2 Series CAD Models - grouped
    application/zip 7.17 MB
    7/16/2021
    7.17 MB
    Board Mount Pressure Sensors Selection Guide
    application/pdf 1.3 MB
    12/6/2021
    1.3 MB
    Auto-Zero Calibration Technique for Pressure Sensors
    application/pdf 766.66 KB
    7/16/2021
    766.66 KB
    Diagnostics for TruStability™ HSC and SSC Series, and Basic ABP Series Board Mount Pressure Sensors; FSA Series Force Sensors
    application/pdf 649.24 KB
    7/16/2021
    649.24 KB
    Pressure Sensor Surface Mount (SMT) Guidelines
    application/pdf 1.7 MB
    8/13/2021
    1.7 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Solutions for Oxygen Concentrators
    application/pdf 2.29 MB
    7/15/2021
    2.29 MB
    ABP2 Series Datasheet
    application/pdf 7.85 MB
    7/24/2024
    7.85 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    End-of-Conversion and Interrupt Pin Functionality in ABP2 Series I2C Board Mount Pressure Sensors
    application/pdf 1.95 MB
    7/16/2021
    1.95 MB
    Embedded Products in Hospital Applications
    application/pdf 4.7 MB
    6/12/2023
    4.7 MB
    Energy and Environmental Design Trends
    application/pdf 828.15 KB
    12/20/2022
    828.15 KB
    Using DPR Series and ABP2 Series Board Mount Pressure Sensors To Help Determine Optimal HVAC Air Filter Replacement
    application/pdf 1.18 MB
    7/16/2021
    1.18 MB
    Solutions for Laboratory Automation
    application/pdf 6.42 MB
    6/12/2023
    6.42 MB
    ABP2 Series Board Mount Pressure Sensors - Effective Number of Bits (ENOB) - Technical Note
    application/pdf 660.04 KB
    7/16/2021
    660.04 KB
    ABP2 Series Product Photos - grouped
    application/zip 8.82 MB
    7/16/2021
    8.82 MB
    Solutions for Ventilators
    application/pdf 2.78 MB
    6/12/2023
    2.78 MB
    Liquid Level Height Sensing Using Selected Honeywell Board Mount Pressure Sensors: MPR, ABP, and TBP Series
    application/pdf 1016.08 KB
    8/13/2021
    1016.08 KB
    Industrial Warehouse Solutions
    application/pdf 2.85 MB
    9/23/2022
    2.85 MB
    Sleep Mode for Use with Honeywell Digital Pressure Sensors: ASDX Series, APB Series, and Trustability® HSC, SSC Series
    application/pdf 329.92 KB
    7/16/2021
    329.92 KB
    Sensors and Switches for HVAC Applications
    application/pdf 4.51 MB
    7/15/2021
    4.51 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    ABP2 Series Basic Board Mount Pressure Sensors - Sell Sheet
    application/pdf 698.35 KB
    7/16/2021
    698.35 KB
    The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
    application/pdf 2.25 MB
    7/16/2021
    2.25 MB
    Measuring Pressure in Chemistry Analyzers
    application/pdf 2.72 MB
    7/16/2021
    2.72 MB
    Name
    Description
    File Size
    Date
    Size
    ABP2 Series Datasheet
    7.85 MB
    7/24/2024
    Airflow, Force and Pressure Sensor Product Range Guide
    4.24 MB
    7/25/2024
    Sensor Evaluation Board (SEB) User Instructions
    1.53 MB
    7/25/2024
    Board Mount Pressure Sensors Selection Guide
    1.3 MB
    12/6/2021
    ABP2 Series CAD Models - grouped
    7.17 MB
    7/16/2021
    Making Sense of Sensing
    3.37 MB
    7/25/2024
    Controlling the Future with Technology
    11.8 MB
    3/7/2023
    Embedded Products in Hospital Applications
    4.7 MB
    6/12/2023
    Industrial Product Line Card --
    2.24 MB
    10/25/2022
    Pressure or Airflow Sensors?
    560.47 KB
    7/15/2021
    Auto-Zero Calibration Technique for Pressure Sensors
    766.66 KB
    7/16/2021
    Diagnostics for TruStability™ HSC and SSC Series, and Basic ABP Series Board Mount Pressure Sensors; FSA Series Force Sensors
    649.24 KB
    7/16/2021
    Pressure Sensor Surface Mount (SMT) Guidelines
    1.7 MB
    8/13/2021
    End-of-Conversion and Interrupt Pin Functionality in ABP2 Series I2C Board Mount Pressure Sensors
    1.95 MB
    7/16/2021
    Energy and Environmental Design Trends
    828.15 KB
    12/20/2022
    ABP2 Series Board Mount Pressure Sensors - Effective Number of Bits (ENOB) - Technical Note
    660.04 KB
    7/16/2021
    Liquid Level Height Sensing Using Selected Honeywell Board Mount Pressure Sensors: MPR, ABP, and TBP Series
    1016.08 KB
    8/13/2021
    Sleep Mode for Use with Honeywell Digital Pressure Sensors: ASDX Series, APB Series, and Trustability® HSC, SSC Series
    329.92 KB
    7/16/2021
    The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
    2.25 MB
    7/16/2021
    Measuring Pressure in Chemistry Analyzers
    2.72 MB
    7/16/2021
    Switches and Sensors Solutions for Industrial Applications -
    2.48 MB
    5/24/2023
    Solutions For Healthier Air & HVAC Systems
    3.88 MB
    5/31/2022
    Sensors in Sleep Apnea Machines
    1.88 MB
    7/15/2021
    Agricultural Vehicles
    1.11 MB
    4/11/2024
    Defence Ground Vehicles -
    872.87 KB
    6/14/2023
    Solutions for Hematology Analyzers
    2.26 MB
    6/12/2023
    Solutions for Oxygen Concentrators
    2.29 MB
    7/15/2021
    Sensors and Switches: Solutions for Medical Applications
    1.34 MB
    5/18/2023
    Using DPR Series and ABP2 Series Board Mount Pressure Sensors To Help Determine Optimal HVAC Air Filter Replacement
    1.18 MB
    7/16/2021
    Solutions for Laboratory Automation
    6.42 MB
    6/12/2023
    Solutions for Ventilators
    2.78 MB
    6/12/2023
    Industrial Warehouse Solutions
    2.85 MB
    9/23/2022
    Sensors and Switches for HVAC Applications
    4.51 MB
    7/15/2021
    Solutions for Molecular Diagnostics
    2.61 MB
    6/12/2023
    ABP2 Series Basic Board Mount Pressure Sensors - Sell Sheet
    698.35 KB
    7/16/2021
    ABP2 Series Product Photos - grouped
    8.82 MB
    7/16/2021
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list