/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Pressure Sensors

    24PC Series

    Uncompensated. Low pressure. mV output. Absolute, differential, wet/wet diff., gage. DIP, SIP, SMT. Linearity & hysteresis: 0.5 % typ.

    Overview
    Pressure Ranges
    • 0.5 psi to 250 psi (SIP, DIP)
    • 1 psi to 15 psi (SMT)

    The 24PC Series miniature pressure sensors provide reliable gage pressure sensing performance in a compact package. The sensor features a proven sensing technology that utilizes a specialized piezoresistive micro-machined sensing element. The low power, non-amplified, non-compensated Wheatstone bridge circuit design provides inherently stable mV outputs over 0.5 psi through 250 psi sensing ranges.

    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    24PC Series Low Pressure Sensors, Uncomp/Unamp, 0.5 psi to 250 psi Datasheet
    application/pdf 2.86 MB
    7/15/2021
    2.86 MB
    24PC Series SMT Low Pressure Sensors, Uncomp/Unamp, 1 psi to 15 psi Datasheet
    application/pdf 692.98 KB
    7/15/2021
    692.98 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Board Mount Pressure Sensors Selection Guide
    application/pdf 1.3 MB
    12/6/2021
    1.3 MB
    Airflow, Force and Pressure Sensor Product Range Guide
    application/pdf 4.24 MB
    7/25/2024
    4.24 MB
    24PC SMT Series Sensors
    application/pdf 146.2 KB
    7/15/2021
    146.2 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    24PC Series Sensors
    application/pdf 695 KB
    7/15/2021
    695 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    24PC, 26PC Series CAD Models - grouped
    application/zip 861.8 KB
    7/16/2021
    861.8 KB
    2XPCXXB6G CAD Model.zip
    application/zip 26.62 KB
    7/16/2021
    26.62 KB
    2XPCXXSMT CAD Model
    application/zip 37.71 KB
    7/16/2021
    37.71 KB
    2XPCXXJ6G CAD Model.zip
    application/zip 27.48 KB
    7/16/2021
    27.48 KB
    2XPCXXA2G CAD Model.zip
    application/zip 34.13 KB
    7/16/2021
    34.13 KB
    2XPCXXB6D CAD Model.zip
    application/zip 34.55 KB
    7/15/2021
    34.55 KB
    2XPCXXD6G CAD Model.zip
    application/zip 23.93 KB
    7/16/2021
    23.93 KB
    2XPCXXH6D CAD Model.zip
    application/zip 35.01 KB
    7/16/2021
    35.01 KB
    2XPCXXA6D CAD Model.zip
    application/zip 35.14 KB
    7/16/2021
    35.14 KB
    2XPCXXA6G CAD Model.zip
    application/zip 27.63 KB
    7/16/2021
    27.63 KB
    2XPCXXH6G CAD Model.zip
    application/zip 27.37 KB
    7/16/2021
    27.37 KB
    2XPCXXB2G CAD Model.zip
    application/zip 33.33 KB
    7/16/2021
    33.33 KB
    2XPCXXJ2G CAD Model.zip
    application/zip 34.04 KB
    7/16/2021
    34.04 KB
    2XPCXXC6G CAD Model.zip
    application/zip 32.77 KB
    7/16/2021
    32.77 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    10/25/2022
    2.24 MB
    Common Mode Auto Referencing (20PC SMT Pressure Sensors)
    application/pdf 191.06 KB
    7/16/2021
    191.06 KB
    Deadspace Volume Figures (20PC SMT Pressure Sensors)
    application/pdf 21.64 KB
    7/16/2021
    21.64 KB
    Pressure Sensor Glossary of Terms
    application/pdf 129.79 KB
    7/16/2021
    129.79 KB
    Material Composition (20PC SMT Pressure Sensors)
    application/pdf 31.81 KB
    7/16/2021
    31.81 KB
    Output Signal Adjustment and Temperature Compensation for 24PC and FS Series
    application/pdf 278.39 KB
    7/16/2021
    278.39 KB
    Energy and Environmental Design Trends
    application/pdf 828.15 KB
    12/20/2022
    828.15 KB
    Ratiometricity for 20PC Output
    application/pdf 23.29 KB
    7/16/2021
    23.29 KB
    Wet/Wet Differential Construction Has a Competitive Advantage (20PC SMT Pressure Sensors)
    application/pdf 95.15 KB
    7/16/2021
    95.15 KB
    Pressure Tubing Recommendation (20PC SMT Pressure Sensors)
    application/pdf 167.72 KB
    7/16/2021
    167.72 KB
    Common Mode Pressure (CMP for 20PC SMT Pressure Sensors)
    application/pdf 23.91 KB
    7/16/2021
    23.91 KB
    Pressure or Airflow Sensors?
    application/pdf 560.47 KB
    7/15/2021
    560.47 KB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    Measuring Pressure in Chemistry Analyzers
    application/pdf 2.72 MB
    7/16/2021
    2.72 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Sensor Use in Building Energy Conservation
    application/pdf 2.53 MB
    10/7/2021
    2.53 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    Sensor Use in Building Energy Conservation
    application/pdf 2.53 MB
    9/2/2021
    2.53 MB
    Sensor Use in Building Energy Conservation
    application/pdf 2.53 MB
    7/15/2021
    2.53 MB
    Defence Ground Vehicles -
    application/pdf 872.87 KB
    6/14/2023
    872.87 KB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Sensors and Switches in Chemistry and Immunoassay Analyzers
    application/pdf 1.24 MB
    5/18/2023
    1.24 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    2XPCXXB6G highres photo.jpg
    image/jpeg 241.84 KB
    7/16/2021
    241.84 KB
    2XPCXXJ2G lowres photo.jpg
    image/jpeg 22.22 KB
    7/16/2021
    22.22 KB
    2XPCXXA2G lowres photo.jpg
    image/jpeg 20.78 KB
    7/16/2021
    20.78 KB
    2XPCXXD6G highres photo.jpg
    image/jpeg 203.71 KB
    7/16/2021
    203.71 KB
    24PC, 26PC Series Product Photos - grouped
    application/zip 7.11 MB
    7/16/2021
    7.11 MB
    2XPCXXD6G lowres photo.jpg
    image/jpeg 19.66 KB
    7/16/2021
    19.66 KB
    2XPCXXM6G lowres photo.jpg
    image/jpeg 31.26 KB
    7/16/2021
    31.26 KB
    2XPCXXH6G_highres photo.jpg
    image/jpeg 381.58 KB
    7/16/2021
    381.58 KB
    2XPCXXB2G highres photo.jpg
    image/jpeg 238.09 KB
    7/16/2021
    238.09 KB
    2XPCXXSMT lowres photo.jpg
    image/jpeg 11.66 KB
    7/16/2021
    11.66 KB
    2XPCXXA6D lowres photo.jpg
    image/jpeg 34.39 KB
    7/16/2021
    34.39 KB
    2XPCXXB2G lowres photo.jpg
    image/jpeg 21.34 KB
    7/16/2021
    21.34 KB
    2XPCXXB6G lowres photo.jpg
    image/jpeg 36.74 KB
    7/16/2021
    36.74 KB
    2XPCXXA6D highres photo.jpg
    image/jpeg 443.38 KB
    7/16/2021
    443.38 KB
    2XPCXXD6A lowres photo.jpg
    image/jpeg 19.25 KB
    7/15/2021
    19.25 KB
    2XPCXXH6G_lowres photo.jpg
    image/jpeg 27.77 KB
    7/16/2021
    27.77 KB
    2XPCXXC6G_highres photo.jpg
    image/jpeg 230.79 KB
    7/16/2021
    230.79 KB
    2XPCXXJ6G lowres photo.jpg
    image/jpeg 24.42 KB
    7/16/2021
    24.42 KB
    2XPCXXA6G lowhres photo.jpg
    image/jpeg 25.86 KB
    7/16/2021
    25.86 KB
    2XPCXXSMT highres photo.jpg
    image/jpeg 39.02 KB
    7/16/2021
    39.02 KB
    2XPCXXA2G highres photo.jpg
    image/jpeg 282.53 KB
    7/16/2021
    282.53 KB
    2XPCXXJ2G highres photo.jpg
    image/jpeg 254.86 KB
    7/16/2021
    254.86 KB
    2XPCXXH2G highres photo.jpg
    image/jpeg 370.14 KB
    7/16/2021
    370.14 KB
    2XPCXXA6G highres photo.jpg
    image/jpeg 270.31 KB
    7/16/2021
    270.31 KB
    2XPCXXA6A highres photo.jpg
    image/jpeg 316.93 KB
    7/15/2021
    316.93 KB
    2XPCXXH6D lowres photo.jpg
    image/jpeg 18.98 KB
    7/16/2021
    18.98 KB
    2XPCXXA6A lowres photo.jpg
    image/jpeg 34.21 KB
    7/15/2021
    34.21 KB
    2XPCXXB6D highres photo.jpg
    image/jpeg 562.8 KB
    7/15/2021
    562.8 KB
    2XPCXXM2G highres photo.jpg
    image/jpeg 491.49 KB
    7/16/2021
    491.49 KB
    2XPCXXB6D lowres photo.jpg
    image/jpeg 36.74 KB
    7/15/2021
    36.74 KB
    2XPCXXH2G lowres photo.jpg
    image/jpeg 28.65 KB
    7/16/2021
    28.65 KB
    2XPCXXC6G_lowres photo.jpg
    image/jpeg 20.96 KB
    7/16/2021
    20.96 KB
    2XPCXXD6A highres photo.jpg
    image/jpeg 203.58 KB
    7/15/2021
    203.58 KB
    2XPCXXH6D highres photo.jpg
    image/jpeg 205.15 KB
    7/16/2021
    205.15 KB
    2XPCXXJ6G highres photo.jpg
    image/jpeg 236.01 KB
    7/16/2021
    236.01 KB
    Name
    Description
    File Size
    Date
    Size
    Board Mount Pressure Sensors Selection Guide
    application/pdf 1.3 MB
    12/6/2021
    1.3 MB
    Airflow, Force and Pressure Sensor Product Range Guide
    application/pdf 4.24 MB
    7/25/2024
    4.24 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    10/25/2022
    2.24 MB
    2XPCXXB6G highres photo.jpg
    image/jpeg 241.84 KB
    7/16/2021
    241.84 KB
    2XPCXXJ2G lowres photo.jpg
    image/jpeg 22.22 KB
    7/16/2021
    22.22 KB
    2XPCXXA2G lowres photo.jpg
    image/jpeg 20.78 KB
    7/16/2021
    20.78 KB
    24PC, 26PC Series CAD Models - grouped
    application/zip 861.8 KB
    7/16/2021
    861.8 KB
    2XPCXXB6G CAD Model.zip
    application/zip 26.62 KB
    7/16/2021
    26.62 KB
    2XPCXXD6G highres photo.jpg
    image/jpeg 203.71 KB
    7/16/2021
    203.71 KB
    24PC, 26PC Series Product Photos - grouped
    application/zip 7.11 MB
    7/16/2021
    7.11 MB
    2XPCXXSMT CAD Model
    application/zip 37.71 KB
    7/16/2021
    37.71 KB
    2XPCXXD6G lowres photo.jpg
    image/jpeg 19.66 KB
    7/16/2021
    19.66 KB
    2XPCXXJ6G CAD Model.zip
    application/zip 27.48 KB
    7/16/2021
    27.48 KB
    24PC Series Sensors
    application/pdf 695 KB
    7/15/2021
    695 KB
    Sensor Use in Building Energy Conservation
    application/pdf 2.53 MB
    10/7/2021
    2.53 MB
    2XPCXXM6G lowres photo.jpg
    image/jpeg 31.26 KB
    7/16/2021
    31.26 KB
    Common Mode Auto Referencing (20PC SMT Pressure Sensors)
    application/pdf 191.06 KB
    7/16/2021
    191.06 KB
    2XPCXXH6G_highres photo.jpg
    image/jpeg 381.58 KB
    7/16/2021
    381.58 KB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    2XPCXXB2G highres photo.jpg
    image/jpeg 238.09 KB
    7/16/2021
    238.09 KB
    2XPCXXA2G CAD Model.zip
    application/zip 34.13 KB
    7/16/2021
    34.13 KB
    Sensor Use in Building Energy Conservation
    application/pdf 2.53 MB
    9/2/2021
    2.53 MB
    2XPCXXSMT lowres photo.jpg
    image/jpeg 11.66 KB
    7/16/2021
    11.66 KB
    2XPCXXA6D lowres photo.jpg
    image/jpeg 34.39 KB
    7/16/2021
    34.39 KB
    2XPCXXB2G lowres photo.jpg
    image/jpeg 21.34 KB
    7/16/2021
    21.34 KB
    2XPCXXB6D CAD Model.zip
    application/zip 34.55 KB
    7/15/2021
    34.55 KB
    Deadspace Volume Figures (20PC SMT Pressure Sensors)
    application/pdf 21.64 KB
    7/16/2021
    21.64 KB
    Pressure Sensor Glossary of Terms
    application/pdf 129.79 KB
    7/16/2021
    129.79 KB
    Sensor Use in Building Energy Conservation
    application/pdf 2.53 MB
    7/15/2021
    2.53 MB
    24PC SMT Series Sensors
    application/pdf 146.2 KB
    7/15/2021
    146.2 KB
    2XPCXXB6G lowres photo.jpg
    image/jpeg 36.74 KB
    7/16/2021
    36.74 KB
    2XPCXXA6D highres photo.jpg
    image/jpeg 443.38 KB
    7/16/2021
    443.38 KB
    2XPCXXD6A lowres photo.jpg
    image/jpeg 19.25 KB
    7/15/2021
    19.25 KB
    2XPCXXD6G CAD Model.zip
    application/zip 23.93 KB
    7/16/2021
    23.93 KB
    Material Composition (20PC SMT Pressure Sensors)
    application/pdf 31.81 KB
    7/16/2021
    31.81 KB
    Output Signal Adjustment and Temperature Compensation for 24PC and FS Series
    application/pdf 278.39 KB
    7/16/2021
    278.39 KB
    2XPCXXH6G_lowres photo.jpg
    image/jpeg 27.77 KB
    7/16/2021
    27.77 KB
    2XPCXXC6G_highres photo.jpg
    image/jpeg 230.79 KB
    7/16/2021
    230.79 KB
    Energy and Environmental Design Trends
    application/pdf 828.15 KB
    12/20/2022
    828.15 KB
    2XPCXXJ6G lowres photo.jpg
    image/jpeg 24.42 KB
    7/16/2021
    24.42 KB
    2XPCXXH6D CAD Model.zip
    application/zip 35.01 KB
    7/16/2021
    35.01 KB
    2XPCXXA6D CAD Model.zip
    application/zip 35.14 KB
    7/16/2021
    35.14 KB
    2XPCXXA6G lowhres photo.jpg
    image/jpeg 25.86 KB
    7/16/2021
    25.86 KB
    2XPCXXA6G CAD Model.zip
    application/zip 27.63 KB
    7/16/2021
    27.63 KB
    24PC Series Low Pressure Sensors, Uncomp/Unamp, 0.5 psi to 250 psi Datasheet
    application/pdf 2.86 MB
    7/15/2021
    2.86 MB
    2XPCXXH6G CAD Model.zip
    application/zip 27.37 KB
    7/16/2021
    27.37 KB
    Ratiometricity for 20PC Output
    application/pdf 23.29 KB
    7/16/2021
    23.29 KB
    2XPCXXB2G CAD Model.zip
    application/zip 33.33 KB
    7/16/2021
    33.33 KB
    2XPCXXSMT highres photo.jpg
    image/jpeg 39.02 KB
    7/16/2021
    39.02 KB
    2XPCXXA2G highres photo.jpg
    image/jpeg 282.53 KB
    7/16/2021
    282.53 KB
    2XPCXXJ2G highres photo.jpg
    image/jpeg 254.86 KB
    7/16/2021
    254.86 KB
    2XPCXXH2G highres photo.jpg
    image/jpeg 370.14 KB
    7/16/2021
    370.14 KB
    Wet/Wet Differential Construction Has a Competitive Advantage (20PC SMT Pressure Sensors)
    application/pdf 95.15 KB
    7/16/2021
    95.15 KB
    Pressure Tubing Recommendation (20PC SMT Pressure Sensors)
    application/pdf 167.72 KB
    7/16/2021
    167.72 KB
    2XPCXXA6G highres photo.jpg
    image/jpeg 270.31 KB
    7/16/2021
    270.31 KB
    2XPCXXA6A highres photo.jpg
    image/jpeg 316.93 KB
    7/15/2021
    316.93 KB
    Defence Ground Vehicles -
    application/pdf 872.87 KB
    6/14/2023
    872.87 KB
    Common Mode Pressure (CMP for 20PC SMT Pressure Sensors)
    application/pdf 23.91 KB
    7/16/2021
    23.91 KB
    2XPCXXH6D lowres photo.jpg
    image/jpeg 18.98 KB
    7/16/2021
    18.98 KB
    2XPCXXA6A lowres photo.jpg
    image/jpeg 34.21 KB
    7/15/2021
    34.21 KB
    2XPCXXB6D highres photo.jpg
    image/jpeg 562.8 KB
    7/15/2021
    562.8 KB
    2XPCXXM2G highres photo.jpg
    image/jpeg 491.49 KB
    7/16/2021
    491.49 KB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Pressure or Airflow Sensors?
    application/pdf 560.47 KB
    7/15/2021
    560.47 KB
    24PC Series SMT Low Pressure Sensors, Uncomp/Unamp, 1 psi to 15 psi Datasheet
    application/pdf 692.98 KB
    7/15/2021
    692.98 KB
    2XPCXXB6D lowres photo.jpg
    image/jpeg 36.74 KB
    7/15/2021
    36.74 KB
    2XPCXXH2G lowres photo.jpg
    image/jpeg 28.65 KB
    7/16/2021
    28.65 KB
    2XPCXXC6G_lowres photo.jpg
    image/jpeg 20.96 KB
    7/16/2021
    20.96 KB
    Measuring Pressure in Chemistry Analyzers
    application/pdf 2.72 MB
    7/16/2021
    2.72 MB
    2XPCXXJ2G CAD Model.zip
    application/zip 34.04 KB
    7/16/2021
    34.04 KB
    2XPCXXD6A highres photo.jpg
    image/jpeg 203.58 KB
    7/15/2021
    203.58 KB
    Sensors and Switches in Chemistry and Immunoassay Analyzers
    application/pdf 1.24 MB
    5/18/2023
    1.24 MB
    2XPCXXH6D highres photo.jpg
    image/jpeg 205.15 KB
    7/16/2021
    205.15 KB
    2XPCXXJ6G highres photo.jpg
    image/jpeg 236.01 KB
    7/16/2021
    236.01 KB
    2XPCXXC6G CAD Model.zip
    application/zip 32.77 KB
    7/16/2021
    32.77 KB
    Name
    Description
    File Size
    Date
    Size
    24PC Series Low Pressure Sensors, Uncomp/Unamp, 0.5 psi to 250 psi Datasheet
    2.86 MB
    7/15/2021
    24PC Series SMT Low Pressure Sensors, Uncomp/Unamp, 1 psi to 15 psi Datasheet
    692.98 KB
    7/15/2021
    Board Mount Pressure Sensors Selection Guide
    1.3 MB
    12/6/2021
    Airflow, Force and Pressure Sensor Product Range Guide
    4.24 MB
    7/25/2024
    24PC SMT Series Sensors
    146.2 KB
    7/15/2021
    24PC Series Sensors
    695 KB
    7/15/2021
    24PC, 26PC Series CAD Models - grouped
    861.8 KB
    7/16/2021
    2XPCXXB6G CAD Model.zip
    26.62 KB
    7/16/2021
    2XPCXXSMT CAD Model
    37.71 KB
    7/16/2021
    2XPCXXJ6G CAD Model.zip
    27.48 KB
    7/16/2021
    2XPCXXA2G CAD Model.zip
    34.13 KB
    7/16/2021
    2XPCXXB6D CAD Model.zip
    34.55 KB
    7/15/2021
    2XPCXXD6G CAD Model.zip
    23.93 KB
    7/16/2021
    2XPCXXH6D CAD Model.zip
    35.01 KB
    7/16/2021
    2XPCXXA6D CAD Model.zip
    35.14 KB
    7/16/2021
    2XPCXXA6G CAD Model.zip
    27.63 KB
    7/16/2021
    2XPCXXH6G CAD Model.zip
    27.37 KB
    7/16/2021
    2XPCXXB2G CAD Model.zip
    33.33 KB
    7/16/2021
    2XPCXXJ2G CAD Model.zip
    34.04 KB
    7/16/2021
    2XPCXXC6G CAD Model.zip
    32.77 KB
    7/16/2021
    Industrial Product Line Card --
    2.24 MB
    10/25/2022
    Common Mode Auto Referencing (20PC SMT Pressure Sensors)
    191.06 KB
    7/16/2021
    Deadspace Volume Figures (20PC SMT Pressure Sensors)
    21.64 KB
    7/16/2021
    Pressure Sensor Glossary of Terms
    129.79 KB
    7/16/2021
    Material Composition (20PC SMT Pressure Sensors)
    31.81 KB
    7/16/2021
    Output Signal Adjustment and Temperature Compensation for 24PC and FS Series
    278.39 KB
    7/16/2021
    Energy and Environmental Design Trends
    828.15 KB
    12/20/2022
    Ratiometricity for 20PC Output
    23.29 KB
    7/16/2021
    Wet/Wet Differential Construction Has a Competitive Advantage (20PC SMT Pressure Sensors)
    95.15 KB
    7/16/2021
    Pressure Tubing Recommendation (20PC SMT Pressure Sensors)
    167.72 KB
    7/16/2021
    Common Mode Pressure (CMP for 20PC SMT Pressure Sensors)
    23.91 KB
    7/16/2021
    Pressure or Airflow Sensors?
    560.47 KB
    7/15/2021
    Measuring Pressure in Chemistry Analyzers
    2.72 MB
    7/16/2021
    Sensor Use in Building Energy Conservation
    2.53 MB
    10/7/2021
    Sensors and Switches: Solutions for Medical Applications
    1.34 MB
    5/18/2023
    Sensor Use in Building Energy Conservation
    2.53 MB
    9/2/2021
    Sensor Use in Building Energy Conservation
    2.53 MB
    7/15/2021
    Defence Ground Vehicles -
    872.87 KB
    6/14/2023
    Agricultural Vehicles
    1.11 MB
    4/11/2024
    Sensors and Switches in Chemistry and Immunoassay Analyzers
    1.24 MB
    5/18/2023
    2XPCXXB6G highres photo.jpg
    241.84 KB
    7/16/2021
    2XPCXXJ2G lowres photo.jpg
    22.22 KB
    7/16/2021
    2XPCXXA2G lowres photo.jpg
    20.78 KB
    7/16/2021
    2XPCXXD6G highres photo.jpg
    203.71 KB
    7/16/2021
    24PC, 26PC Series Product Photos - grouped
    7.11 MB
    7/16/2021
    2XPCXXD6G lowres photo.jpg
    19.66 KB
    7/16/2021
    2XPCXXM6G lowres photo.jpg
    31.26 KB
    7/16/2021
    2XPCXXH6G_highres photo.jpg
    381.58 KB
    7/16/2021
    2XPCXXB2G highres photo.jpg
    238.09 KB
    7/16/2021
    2XPCXXSMT lowres photo.jpg
    11.66 KB
    7/16/2021
    2XPCXXA6D lowres photo.jpg
    34.39 KB
    7/16/2021
    2XPCXXB2G lowres photo.jpg
    21.34 KB
    7/16/2021
    2XPCXXB6G lowres photo.jpg
    36.74 KB
    7/16/2021
    2XPCXXA6D highres photo.jpg
    443.38 KB
    7/16/2021
    2XPCXXD6A lowres photo.jpg
    19.25 KB
    7/15/2021
    2XPCXXH6G_lowres photo.jpg
    27.77 KB
    7/16/2021
    2XPCXXC6G_highres photo.jpg
    230.79 KB
    7/16/2021
    2XPCXXJ6G lowres photo.jpg
    24.42 KB
    7/16/2021
    2XPCXXA6G lowhres photo.jpg
    25.86 KB
    7/16/2021
    2XPCXXSMT highres photo.jpg
    39.02 KB
    7/16/2021
    2XPCXXA2G highres photo.jpg
    282.53 KB
    7/16/2021
    2XPCXXJ2G highres photo.jpg
    254.86 KB
    7/16/2021
    2XPCXXH2G highres photo.jpg
    370.14 KB
    7/16/2021
    2XPCXXA6G highres photo.jpg
    270.31 KB
    7/16/2021
    2XPCXXA6A highres photo.jpg
    316.93 KB
    7/15/2021
    2XPCXXH6D lowres photo.jpg
    18.98 KB
    7/16/2021
    2XPCXXA6A lowres photo.jpg
    34.21 KB
    7/15/2021
    2XPCXXB6D highres photo.jpg
    562.8 KB
    7/15/2021
    2XPCXXM2G highres photo.jpg
    491.49 KB
    7/16/2021
    2XPCXXB6D lowres photo.jpg
    36.74 KB
    7/15/2021
    2XPCXXH2G lowres photo.jpg
    28.65 KB
    7/16/2021
    2XPCXXC6G_lowres photo.jpg
    20.96 KB
    7/16/2021
    2XPCXXD6A highres photo.jpg
    203.58 KB
    7/15/2021
    2XPCXXH6D highres photo.jpg
    205.15 KB
    7/16/2021
    2XPCXXJ6G highres photo.jpg
    236.01 KB
    7/16/2021
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    24PC05SMT
    24PC Series, uncompensatedunamplified, wetwet differential, ±5 psi, SMT, straight port
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    24PC05SMT
    24PC Series, uncompensatedunamplified, wetwet differential, ±5 psi, SMT, straight port
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    24PC05SMTT
    24PC05SMT with tape and reel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    24PC05SMTT
    24PC05SMT with tape and reel
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    24PC15SMT
    24PC Series, uncompensatedunamplified, wetwet differential, ±15 psi, SMT, straight port
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    24PC15SMT
    24PC Series, uncompensatedunamplified, wetwet differential, ±15 psi, SMT, straight port
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    24PC15SMTT
    PRESSURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    24PC15SMTT
    PRESSURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    24PCBFA6D
    24PC Series, uncompensatedunamplified, differential, ±5 psi 1x4 SIP 15,2 mm [0.60 in] long, straight port
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    24PCBFA6D
    24PC Series, uncompensatedunamplified, differential, ±5 psi 1x4 SIP 15,2 mm [0.60 in] long, straight port
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    24PCCFA6G
    24PC Series, uncompensatedunamplified, gage, 0 psi to 15 psi, 1x4 SIP, 1x4 SIP 15,2 mm [0.60 in] long, straight port
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    24PCCFA6G
    24PC Series, uncompensatedunamplified, gage, 0 psi to 15 psi, 1x4 SIP, 1x4 SIP 15,2 mm [0.60 in] long, straight port
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    24PCDFA6A
    24PC Series, uncompensatedunamplified, absolute, 0 psi to 30 psi, 1x4 SIP 15,2 mm [0.60 in] long, straight port
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    24PCDFA6A
    24PC Series, uncompensatedunamplified, absolute, 0 psi to 30 psi, 1x4 SIP 15,2 mm [0.60 in] long, straight port
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    24PCDFA6D
    PRESSURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    24PCDFA6D
    PRESSURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    24PCEFA6G
    24PC Series, uncompensatedunamplified, gage, 0 psi to 0.5 psi, 1x4 SIP 15,2 mm [0.60 in] long, straight port
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    24PCEFA6G
    24PC Series, uncompensatedunamplified, gage, 0 psi to 0.5 psi, 1x4 SIP 15,2 mm [0.60 in] long, straight port
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    24PCGFA6G
    24PC Series, uncompensatedunamplified, gage, 0 psi to 250 psi, 1x4 SIP 15,2 mm [0.60 in] long, straight port
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    24PCGFA6G
    24PC Series, uncompensatedunamplified, gage, 0 psi to 250 psi, 1x4 SIP 15,2 mm [0.60 in] long, straight port
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168