/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Pressure Sensors

    24PC Flow-Through Series

    Uncompensated. Low pressure. mV output. Flow-through gage. SIP. Linearity & hysteresis: 0.75 % typ.

    Overview
    Pressure Range
    • 1 psi to 100 psi

    The 24PC Series miniature pressure sensors provide reliable gage pressure sensing performance in a compact package. The sensor features a proven sensing technology that utilizes a specialized piezoresistive micro-machined sensing element. The low power, non-amplified, non-compensated Wheatstone bridge circuit design provides inherently stable mV outputs over 0.5 psi through 250 psi sensing ranges.

    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    24PC Series Flow-Through Low Pressure Sensors, Uncomp/Unamp, 0.5 psi to 250 psi Datasheet
    application/pdf 1.06 MB
    7/15/2021
    1.06 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Airflow, Force and Pressure Sensor Product Range Guide
    application/pdf 4.24 MB
    7/25/2024
    4.24 MB
    Board Mount Pressure Sensors Selection Guide
    application/pdf 1.3 MB
    12/6/2021
    1.3 MB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    24PC, 26PC Series CAD Models - grouped
    application/zip 861.8 KB
    7/16/2021
    861.8 KB
    2XPCXXG6G CAD Model.zip
    application/zip 32.17 KB
    7/16/2021
    32.17 KB
    2XPCXXH6G CAD Model.zip
    application/zip 27.37 KB
    7/16/2021
    27.37 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    10/25/2022
    2.24 MB
    Material Composition (20PC SMT Pressure Sensors)
    application/pdf 31.81 KB
    7/16/2021
    31.81 KB
    Ratiometricity for 20PC Output
    application/pdf 23.29 KB
    7/16/2021
    23.29 KB
    Output Signal Adjustment and Temperature Compensation for 24PC and FS Series
    application/pdf 278.39 KB
    7/16/2021
    278.39 KB
    Pressure or Airflow Sensors?
    application/pdf 560.47 KB
    7/15/2021
    560.47 KB
    Deadspace Volume Figures (20PC SMT Pressure Sensors)
    application/pdf 21.64 KB
    7/16/2021
    21.64 KB
    Common Mode Auto Referencing (20PC SMT Pressure Sensors)
    application/pdf 191.06 KB
    7/16/2021
    191.06 KB
    Energy and Environmental Design Trends
    application/pdf 828.15 KB
    12/20/2022
    828.15 KB
    Pressure Sensor Glossary of Terms
    application/pdf 129.79 KB
    7/16/2021
    129.79 KB
    Common Mode Pressure (CMP for 20PC SMT Pressure Sensors)
    application/pdf 23.91 KB
    7/16/2021
    23.91 KB
    Alternative Methods for Amplification and Signal Conditioning (20PC SMT Pressure Sensors)
    application/pdf 225.23 KB
    7/16/2021
    225.23 KB
    Pressure Tubing Recommendation (20PC SMT Pressure Sensors)
    application/pdf 167.72 KB
    7/16/2021
    167.72 KB
    Wet/Wet Differential Construction Has a Competitive Advantage (20PC SMT Pressure Sensors)
    application/pdf 95.15 KB
    7/16/2021
    95.15 KB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    Measuring Pressure in Chemistry Analyzers
    application/pdf 2.72 MB
    7/16/2021
    2.72 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches in Chemistry and Immunoassay Analyzers
    application/pdf 1.24 MB
    5/18/2023
    1.24 MB
    Sensor Use in Building Energy Conservation
    application/pdf 2.53 MB
    7/15/2021
    2.53 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Defence Ground Vehicles -
    application/pdf 872.87 KB
    6/14/2023
    872.87 KB
    Sensor Use in Building Energy Conservation
    application/pdf 2.53 MB
    10/7/2021
    2.53 MB
    Solutions for Laboratory Automation
    application/pdf 6.42 MB
    6/12/2023
    6.42 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Sensor Use in Building Energy Conservation
    application/pdf 2.53 MB
    9/2/2021
    2.53 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    2XPCXXG6G lowres photo.jpg
    image/jpeg 17.8 KB
    7/16/2021
    17.8 KB
    2XPCXXG6G highres photo.jpg
    image/jpeg 52.89 KB
    7/16/2021
    52.89 KB
    2XPCXXH6G_lowres photo.jpg
    image/jpeg 27.77 KB
    7/16/2021
    27.77 KB
    24PC, 26PC Series Product Photos - grouped
    application/zip 7.11 MB
    7/16/2021
    7.11 MB
    2XPCXXH6G_highres photo.jpg
    image/jpeg 381.58 KB
    7/16/2021
    381.58 KB
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches in Chemistry and Immunoassay Analyzers
    application/pdf 1.24 MB
    5/18/2023
    1.24 MB
    Airflow, Force and Pressure Sensor Product Range Guide
    application/pdf 4.24 MB
    7/25/2024
    4.24 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    10/25/2022
    2.24 MB
    Sensor Use in Building Energy Conservation
    application/pdf 2.53 MB
    7/15/2021
    2.53 MB
    Material Composition (20PC SMT Pressure Sensors)
    application/pdf 31.81 KB
    7/16/2021
    31.81 KB
    Ratiometricity for 20PC Output
    application/pdf 23.29 KB
    7/16/2021
    23.29 KB
    Measuring Pressure in Chemistry Analyzers
    application/pdf 2.72 MB
    7/16/2021
    2.72 MB
    Output Signal Adjustment and Temperature Compensation for 24PC and FS Series
    application/pdf 278.39 KB
    7/16/2021
    278.39 KB
    Pressure or Airflow Sensors?
    application/pdf 560.47 KB
    7/15/2021
    560.47 KB
    Deadspace Volume Figures (20PC SMT Pressure Sensors)
    application/pdf 21.64 KB
    7/16/2021
    21.64 KB
    2XPCXXG6G lowres photo.jpg
    image/jpeg 17.8 KB
    7/16/2021
    17.8 KB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    6/12/2023
    2.26 MB
    Common Mode Auto Referencing (20PC SMT Pressure Sensors)
    application/pdf 191.06 KB
    7/16/2021
    191.06 KB
    24PC, 26PC Series CAD Models - grouped
    application/zip 861.8 KB
    7/16/2021
    861.8 KB
    2XPCXXG6G highres photo.jpg
    image/jpeg 52.89 KB
    7/16/2021
    52.89 KB
    Defence Ground Vehicles -
    application/pdf 872.87 KB
    6/14/2023
    872.87 KB
    Sensor Use in Building Energy Conservation
    application/pdf 2.53 MB
    10/7/2021
    2.53 MB
    2XPCXXG6G CAD Model.zip
    application/zip 32.17 KB
    7/16/2021
    32.17 KB
    Solutions for Laboratory Automation
    application/pdf 6.42 MB
    6/12/2023
    6.42 MB
    Board Mount Pressure Sensors Selection Guide
    application/pdf 1.3 MB
    12/6/2021
    1.3 MB
    Energy and Environmental Design Trends
    application/pdf 828.15 KB
    12/20/2022
    828.15 KB
    2XPCXXH6G_lowres photo.jpg
    image/jpeg 27.77 KB
    7/16/2021
    27.77 KB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Sensor Use in Building Energy Conservation
    application/pdf 2.53 MB
    9/2/2021
    2.53 MB
    Pressure Sensor Glossary of Terms
    application/pdf 129.79 KB
    7/16/2021
    129.79 KB
    Common Mode Pressure (CMP for 20PC SMT Pressure Sensors)
    application/pdf 23.91 KB
    7/16/2021
    23.91 KB
    24PC, 26PC Series Product Photos - grouped
    application/zip 7.11 MB
    7/16/2021
    7.11 MB
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    6/12/2023
    2.61 MB
    2XPCXXH6G_highres photo.jpg
    image/jpeg 381.58 KB
    7/16/2021
    381.58 KB
    24PC Series Flow-Through Low Pressure Sensors, Uncomp/Unamp, 0.5 psi to 250 psi Datasheet
    application/pdf 1.06 MB
    7/15/2021
    1.06 MB
    Alternative Methods for Amplification and Signal Conditioning (20PC SMT Pressure Sensors)
    application/pdf 225.23 KB
    7/16/2021
    225.23 KB
    Pressure Tubing Recommendation (20PC SMT Pressure Sensors)
    application/pdf 167.72 KB
    7/16/2021
    167.72 KB
    2XPCXXH6G CAD Model.zip
    application/zip 27.37 KB
    7/16/2021
    27.37 KB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    Wet/Wet Differential Construction Has a Competitive Advantage (20PC SMT Pressure Sensors)
    application/pdf 95.15 KB
    7/16/2021
    95.15 KB
    Name
    Description
    File Size
    Date
    Size
    24PC Series Flow-Through Low Pressure Sensors, Uncomp/Unamp, 0.5 psi to 250 psi Datasheet
    1.06 MB
    7/15/2021
    Airflow, Force and Pressure Sensor Product Range Guide
    4.24 MB
    7/25/2024
    Board Mount Pressure Sensors Selection Guide
    1.3 MB
    12/6/2021
    24PC, 26PC Series CAD Models - grouped
    861.8 KB
    7/16/2021
    2XPCXXG6G CAD Model.zip
    32.17 KB
    7/16/2021
    2XPCXXH6G CAD Model.zip
    27.37 KB
    7/16/2021
    Industrial Product Line Card --
    2.24 MB
    10/25/2022
    Material Composition (20PC SMT Pressure Sensors)
    31.81 KB
    7/16/2021
    Ratiometricity for 20PC Output
    23.29 KB
    7/16/2021
    Output Signal Adjustment and Temperature Compensation for 24PC and FS Series
    278.39 KB
    7/16/2021
    Pressure or Airflow Sensors?
    560.47 KB
    7/15/2021
    Deadspace Volume Figures (20PC SMT Pressure Sensors)
    21.64 KB
    7/16/2021
    Common Mode Auto Referencing (20PC SMT Pressure Sensors)
    191.06 KB
    7/16/2021
    Energy and Environmental Design Trends
    828.15 KB
    12/20/2022
    Pressure Sensor Glossary of Terms
    129.79 KB
    7/16/2021
    Common Mode Pressure (CMP for 20PC SMT Pressure Sensors)
    23.91 KB
    7/16/2021
    Alternative Methods for Amplification and Signal Conditioning (20PC SMT Pressure Sensors)
    225.23 KB
    7/16/2021
    Pressure Tubing Recommendation (20PC SMT Pressure Sensors)
    167.72 KB
    7/16/2021
    Wet/Wet Differential Construction Has a Competitive Advantage (20PC SMT Pressure Sensors)
    95.15 KB
    7/16/2021
    Measuring Pressure in Chemistry Analyzers
    2.72 MB
    7/16/2021
    Sensors and Switches in Chemistry and Immunoassay Analyzers
    1.24 MB
    5/18/2023
    Sensor Use in Building Energy Conservation
    2.53 MB
    7/15/2021
    Solutions for Hematology Analyzers
    2.26 MB
    6/12/2023
    Defence Ground Vehicles -
    872.87 KB
    6/14/2023
    Sensor Use in Building Energy Conservation
    2.53 MB
    10/7/2021
    Solutions for Laboratory Automation
    6.42 MB
    6/12/2023
    Agricultural Vehicles
    1.11 MB
    4/11/2024
    Sensor Use in Building Energy Conservation
    2.53 MB
    9/2/2021
    Solutions for Molecular Diagnostics
    2.61 MB
    6/12/2023
    Sensors and Switches: Solutions for Medical Applications
    1.34 MB
    5/18/2023
    2XPCXXG6G lowres photo.jpg
    17.8 KB
    7/16/2021
    2XPCXXG6G highres photo.jpg
    52.89 KB
    7/16/2021
    2XPCXXH6G_lowres photo.jpg
    27.77 KB
    7/16/2021
    24PC, 26PC Series Product Photos - grouped
    7.11 MB
    7/16/2021
    2XPCXXH6G_highres photo.jpg
    381.58 KB
    7/16/2021
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list